More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Weather Resistant Wireless Thermocouple Transmitters

UWTC-2-NEMA   
1 year warranty CE
 
Weather Resistant Wireless Thermocouple Transmitters
UWTC-2-NEMA:Weather Resistant Wireless Thermocouple Transmitters
Click for larger image.
   
$725.00  UWTC-2-NEMA
Transmit Temperature Data Wirelessly to Your Computer or the Internet
Weather Resistant NEMA 4X (IP65) Enclosure
Thermocouple or Pt100 RTD Input Models
Transmit up to 120 m (400')
Each Wireless Connector Transmits Measured and Ambient Temperatures, Signal Strength and Battery Status in Real Time
Compatible with UWTC-REC Wireless Receivers-Create 32- or 48-Channel Wireless Systems
Included Software Converts a PC into a Multi-Channel Chart Recorder or Data Logger

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Each NEMA rated unit can be programmed in the field to work as a type J, K, T, E, R, S, B, C or N wireless thermocouple transmitter or a wireless RTD transmitter. When connected to a sensor and activated the unit will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: process temperature, ambient temperature, RF signal strength and battery condition to the host and is displayed on a PC screen in real time using the provided software. Both models will interface and operate with any Omega UWTC Series receiver.

Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
ZW-REC: 128-channel wireless receiver

SPECIFICATIONS
THERMOCOUPLE (TC) INPUT
Available Types: J, K, T, E, R, S, B, C or N
Thermocouple Measurement Range:
    J: -100 to 760°C (-148 to 1400°F)
    K: -100 to 1260°C (-148 to 2300°F)
    T: -200 to 400°C (-328 to 752°F)
    E: -200 to 1000°C (-328 to 1832°F)
    R: 260 to 1760°C (500 to 3200°F)
    S: 260 to 1760°C (500 to 3200°F)
    B: 870 to 1820°C (1598 to 3308°F)
    C: 0 to 2315°C (32 to 4200°F)
    N: -100 to 1260°C (-148 to 2300°F)
Accuracy:
    J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
    T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
    R, S, B, C: ±0.5% of full scale
Resolution: 1°C/1°F
Cold Junction Compensation(Automatic): -10 to 70°C (14 to 158°F)
Sensor Connection: Internal connection block

RTD INPUT
Available Types: 100 Ω (standard) 500 Ω, 1000 Ω (special order); user selectable for 0.00385 or 0.00392 curve
Range:
    0.00385: -200 to 850°C (-328 to 01562°F)
    0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C of reading (33°F)
Resolution: 1°C/1°F
Sensor Connection: Internal terminal block

COMMON SPECIFICATIONS
Operating Environment:
-10 to 70°C (14 to 158°F)
Computer Interface: USB
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10Bm (10 mW)
Range of RF Link: Up to 120 m (400') outdoor line of sight. Up to 40 m (130') indoor/urban.
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® operating system
Power: One 3.6 V, Lithium C Cell (included)
Battery Life (Typical): 3 years (at1 sample/minute reading rate @ 25°C)
Enclosure: NEMA-4X Polycarbonate
Dimensions: 80 L x 82 W x 50 mm H (3.15 x 3.22 x 1.97")
Weight: 272 g (9.6 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWTC-2-NEMA  UWTC-2-NEMA 8 weeks   725.00    Weather resistant thermocouple-to-wireless transmitter  
    UWRTD-2-NEMA 8 weeks   665.00    Weather resistant RTD-to-wireless transmitter  
 Accessories
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C 4 weeks   160.00    Replacement battery for -NEMA units  
Click to expand/minimize a list of what others bought with the UWTC-CABLE  UWTC-CABLE 8 weeks   33.00    Additional USB programming/communication cable  
All dollar amounts on this site are shown in Singapore currency.

 Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe, China, Brazil and Mexico (please note CE compliance of the specific model for use in Europe).
 Ordering Example: (1) UWTC-2-NEMA Weather resistant thermocouple-to-wireless transmitter, $725.00,  plus (1) UWTC-REC1 USB powered 48-channel transmitter USB powered 48-channel transmitter receiver, $825.00, $725.00 + 825.00 = $1,550

 Related Links - Related Products
 Related Products
UWTC Series UWTC Series:
Wireless Thermocouple/RTD Monitoring and Logging System
UWRTD-2-NEMA UWRTD-2-NEMA:
Wireless RTD Transmitter with Weather Resistant Enclosure
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receiver
UWTC-REC3 UWTC-REC3:
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receiver with Analog Outputs
MWTC-REC6 & UWTC-REC6 MWTC-REC6 & UWTC-REC6:
Wireless Transceiver Module - Discontinued
   
Keywords:Weather Resistant Wireless Thermocouple Transmitters, wireless temperature sensor, wireless temp sensor, wireless thermometer probe, analog temperature sensor battery led light weather temperature sensor wireless probe

   Back to topBack to top