More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples

UWTC-2A-NEMA Series   
1 year warranty CE
 
UWTC-2A-NEMA Series:Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples
Click for larger image.
   
$800.00  UWTC-2A-NEMA
Transmit Temperature Data Wirelessly to Your Computer or the Internet
Transmit up to 120 m (400')
Weather Resistant NEMA 4X (IP65) Enclosure
Software Selectable for 9 Thermocouple Input Types
Transmit Data in Real Time
Compatible with UWTC-REC Wireless Receivers
Low Power Operation and Sleep Mode

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software

The new OMEGA™ weather resistant temperature-to-wireless transmitters are weather-resistant, battery-powered transmitters that transmit their readings back to a host receiver up to 120 m (400') away. UWTC units can be programmed for any of 9 thermocouple calibrations. The UWTC will transmit the measured and ambient temperatures, along with RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWTC to transmit your data at rates from 2 sec to 2 min. Data received by the UWTC-REC can be received and displayed on your computer, using the TC Central software included with eachcompatible receiver. TC Central software can turn your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.

Specifications
Available Thermocouple Input Types: J, K, T, E, R, S, B, C or N
Thermocouple Measurement Range:
    J: -100 to 760°C (-148 to 1400°F)
    K: -100 to 1260°C (-148 to 2300°F)
    T: -200 to 400°C (-328 to 752°F)
    E: -200 to 1000°C (-328 to 1832°F)
    R: 260 to 1760°C (500 to 3200°F)
    S: 260 to 1760°C (500 to 3200°F)
    B: 870 to 1820°C (1598 to 3308°F)
    C: 0 to 2315°C (32 to 4200°F)
    N: -100 to 1260°C (-148 to 2300°F)
Accuracy:
    J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
    T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
    R, S, B, C: ±0.5% of full scale
Resolution: 1°C/1°F
Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F)
Sensor Connection: Internal connection block
Operating Environment: -10 to 70°C (14 to 158°F)
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400')
    Indoor/urban: Up to 40 m (130’)
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Power: One 3.6V, lithium “C” cell battery (included)
Battery Life (Typical): 3 years at 1 sample/minute reading rate @ 25°C
Enclosure: NEMA 4X (IP65) Polycarbonate
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWTC-2A-NEMA  UWTC-2A-NEMA 8 weeks   800.00    Weather resistant thermocouple-to-wireless transmitter with NEMA enclosure  
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 8 weeks   825.00    USB powered 48-channel transmitter receiver  
 Accessories
    BATT-C-3.6V 4 weeks   74.00    Replacement battery, C cell 3.6V lithium.  
All dollar amounts on this site are shown in Singapore currency.

 Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe, China and Singapore.

Comes complete with antenna, 3.6V “C” battery, and operator’s manual.
Please see PDF for additional receivers and accessories.
 Ordering Example: (1) UWTC-2A-NEMA Weather resistant thermocouple-to-wireless transmitter with NEMA enclosure, $800.00,  plus (1) UWTC-REC1 USB powered 48-channel transmitter receiver, $825.00, $800.00 + 825.00 = $1,625

   
Keywords:Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples, wireless temperature sensor, wireless temp sensor, wireless thermometer probe

   Back to topBack to top