More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless Thermocouple and RTD Industrial Probe Assemblies

UWTC-NB9-CASS-18U-12   
1 year warranty
 
Wireless Thermocouple and RTD Industrial Probe Assemblies
UWTC-NB9-CASS-18U-12:Wireless Thermocouple and RTD Industrial Probe Assemblies
Click for larger image.
   
$695.00  UWTC-NB9-CASS-316U-12
Available As Thermocouple or RTD Models
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
Complete Industrial Assembly Includes: Probe, NB9 Head with Built-In Wireless Transmitter Board and Long Life Battery

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Omega's new Wireless Industrial Thermocouple and RTD Probe Assemblies feature a complete, ready to install, pre-wired sensor and wireless transmitter package. Each battery powered wireless unit will transmit measurement back to a host receiver up to 120 m (400') away. Each unit comes pre-programmed to operate as a Type J, K, T, E, R,S, B, N or C thermocouple or RTD. When activated the unit will transmit readings continuously at pre-set time intervals that has been programmed by the user during the initial setup and installation. Each unit measures and transmits: process temperature, ambient temperature, wireless link signal strength and battery condition to the host and is displayed on the PC screen in real time using the provided free software.
SPECIFICATIONS
Thermocouple (TC) Models
Available Types: J, K, T, E, R, S, B, C or N
Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
TC Measurement Accuracy:
Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
Type T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
Type R, S, B, C: ±0.5% of full scale
TC Measurement Resolution:
1°C/1°F: Type J, K, T, E, N,
0.5°C: Type R, S, B, C
Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F)
Resistive Temperature Device (RTD) models
Available Types: 100 Ω (standard), 500 Ω , 1000 Ω (special order)
Battery Life (Typical): 3 years (1 sample/minute reading rate @ 25°C (77°F))

Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Thermocouple Assemblies (typical examples shown, use the Part Number Builder below to specify you exact model)
Click to expand/minimize a list of what others bought with the UWTC-NB9-CASS-14U-12  UWTC-NB9-CASS-14U-12 Consult Sales   695.00    Wireless industrial thermocoupe probe assembly, type K thermocouple, 1/4 inch diameter stainless steel sheath, ungrounded junction, 12 inch probe length  
    UWTC-NB9-ICSS-14U-18 Consult Sales   725.00    Wireless industrial thermocoupe probe assembly, type J thermocouple, 1/4 inch diameter stainless steel sheath, ungrounded junction, 18 inch probe length  
    UWTC-NB9-CAIN-18U-24 Consult Sales   725.00    Wireless industrial thermocoupe probe assembly, type K thermocouple, 1/8 inch diameter inconel sheath, ungrounded junction, 24 inch probe length  
    UWTC-NB9-ICSS-316U-6 Consult Sales   695.00    Wireless industrial thermocoupe probe assembly, type J thermocouple, 3/16 inch diameter stainless steel sheath, ungrounded junction, 6 inch probe length  
Click to expand/minimize a list of what others bought with the UWTC-NB9-CPSS-316U-6  UWTC-NB9-CPSS-316U-6 Consult Sales   695.00    Wireless industrial thermocoupe probe assembly, type T thermocouple, 3/16 inch diameter stainless steel sheath, ungrounded junction, 6 inch probe length  
 RTD Assemblies (typical examples shown, use the Part Number Builder below to specify you exact model)
    UWRTD-NB9-1PT304-14-24 Consult Sales   725.00    Wireless industrial RTD probe assembly, 100 ohm 0.00385 curve with a 1/4 inch diameter 304 stainless steel sheath, 24 inch probe length  
    UWRTD-NB9-2PT304-18-12 Consult Sales   695.00    Wireless industrial RTD probe assembly, 100 ohm 0.00392 curve with a 1/8 inch diameter 304 stainless steel sheath, 12 inch probe length  
 Receivers and Accessories
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 8 weeks   825.00    48-channel receiver (USB powered)  
    UWTC-REC2-V1 8 weeks   915.00    Multi channel transceiver with 1 channel 0-5 Vdc output  
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-V1  UWTC-REC2-D-V1 8 weeks   1,020.00    Multi channel transceiver with 1 channel 0-5 Vdc output and backlit local display  
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-V2  UWTC-REC2-D-V2 8 weeks   1,110.00    Multi channel transceiver with 1 channel 0-10 Vdc output and backlit local display  
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-MA  UWTC-REC2-D-MA 8 weeks   1,110.00    Multi channel transceiver with 1 channel 4-20 mA output and backlit local display  
Click to expand/minimize a list of what others bought with the UWTC-REC2-V2  UWTC-REC2-V2 8 weeks   915.00    Multi channel transceiver with 1 channel 0-10 Vdc output  
Click to expand/minimize a list of what others bought with the UWTC-REC2-MA  UWTC-REC2-MA 8 weeks   1,000.00    Multi channel transceiver with 1 channel 4-20 mA output  
Click to expand/minimize a list of what others bought with the UWTC-REC3  UWTC-REC3    Consult sales   32-channel receiver/host with ethernet  
Click to expand/minimize a list of what others bought with the UWTC-ANT-LR  UWTC-ANT-LR 2 weeks   52.00    Optional high performance antenna  
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C 4 weeks   160.00    Replacement battery for UWTC-NB9, UWRTD-NB9, UWTC-2-NEMA,UWRTD-2-NEMA  
Click to expand/minimize a list of what others bought with the UWTC-CABLE  UWTC-CABLE 8 weeks   33.00    Spare programing cable (one included with receivers!)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with one 3.6 V lithium battery, programming software, measurement and logging software, mounting bracket, type K beaded wire thermocouple, and user manual.
 Part Number Builder
(1) (2) (3) (4) (5)   
U
U
W
W
-
-
N
N
B
B
9
9
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Model Type
  Select
TC for Thermocouple
RTD for RTD
(2) Input Type and Sheath Material
  Select
ICIN for Thermocouple Type J Inconel
ICSS for Thermocouple Type J 304 SS
CAIN for Thermocouple Type K Inconel
CASS for Thermocouple Type K 304 SS
CXIN for Thermocouple Type E Inconel
CXSS for Thermocouple Type E 304 SS
CPIN for Thermocouple Type T Inconel
CPSS for Thermocouple Type T 304 SS
NNIN for Thermocouple Type N Inconel
1PT304 for RTD Pt100 0.00385 Ohm 304 SS
1PT316 for RTD Pt100 0.00385 Ohm 316 SS
2PT304 for RTD Pt100 0.00392 Ohm 304 SS
2PT316 for RTD Pt100 0.00392 Ohm 316 SS
(3) Sheath Diameter
  Select
116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4) Junction Type
  Select
Nothing(leave field blank) for RTD Model
U for Ungrounded (Thermocouple Model)
(5) Probe Length
  Select
6 for 6 Inch
12 for 12 Inch
18 for 18 Inch
24 for 24 Inch
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download UWTC-REC3 - Wireless-to-Ethernet Receiver
   Download UWTC Series Smart Connector(TM) - Wireless ThermocoupleConnector/Transmitter/Receiver
 Related Products
zED-P Series zED-P Series:
Long Range Wireless Monitoring System  - Discontinued
zSeries zSeries:
 - DiscontinuedWireless Sensor System Web-Based Monitoring
UWRTD-2 UWRTD-2:
RTD-to-Wireless Connector/Converter
UWTC Series UWTC Series:
Wireless Thermocouple/RTD Monitoring and Logging System
   
Keywords:Wireless Thermocouple and RTD Industrial Probe Assemblies, wireless temperature sensor, wireless temp sensor, wireless thermometer probe, analog accelerometers ceramic heating elements daq system wireless industrial automation wireless thermocouples

   Back to topBack to top