|
|
|
|
|
|
$825.00
UWTC-REC1
|
|
Receive Signals from UWTC, UWRTD, UWIR, UWRH, UWPH and UWPC Transmitters
|
|
Analog Output Available
|
|
USB Interface for Fast Installation-Cable Included!
|
|
Digital Display Available
|
|
Weather Resistant NEMA Enclosure Available
|
|
TC Central Software Included-Converts Your PC into a Chart Recorder or Data Logger
|
|
Display and Log Data Temperature, Ambient, Signal Strength and Battery Status in Real Time
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
The new OMEGA wireless connector/transmitter receivers are compact
devices that receive the transmitted signals from UWTC Series
transmitters, and display/log/graph the data on your PC. TC Central
software, included with each unit, displays the measured and ambient
temperatures, along with RF signal strength and battery condition.
The TC central software can turn your PC into a recorder or data logger
so readings can be saved and later printed or exported to a spreadsheet
file.
The UWTC-REC1 is a 48-channel receiver with USB connection; the
UWTC-REC-2 adds an analog output that can be used to retransmit a
0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA signal to a
remote meter, controller, PLC or data acquisition instrument. Both are
available with an optional NEMA rated enclosure; UWTC-REC2
units are also available with an optional digital display.
UWTC-REC1, 2 and 4 transmitter/receivers are compatible with all
connector/transmitters, including:
• UWTC thermocouple connectors/transmitters
• UWRTD Pt100 RTD connectors/transmitters
• UWRH-2 and UWRH-2-NEMA relative humidity transmitters
• UWPH-2-NEMA pH transmitter
• UWIR-2-NEMA Infrared (non-contact) Temperature transmitter
• UWPC-2-NEMA UWPC process transmitters
SPECIFICATIONS
Power: USB-powered device; receives power from host; UWTC-REC2 units also require dc power supply for analog output (AC adaptor included)
Operating Environment: -10 to 70°C (14 to 158°F)
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included): Requires Windows OS
CE Compliance: Standard
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe and China.
Each unit comes complete with measurement/data logging software, USB cable and operator's manual. UWTC-REC2 units also include AC power adaptor.
Ordering Example: (1) UWTC-REC2-D-V1 48-channel wireless receiver with digital display, 0 to 5 Vdc analog output, $1,020.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download UWTC/UWRTD Series Smart Connector(TM) - Wireless Thermocouple/RTD Connector/Transmitter & Receiver |
Download UWTC-REC Series Addendum - Wireless Receiver Data Packet Format |
Related Products |
|
OEG_Software: |
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA |
|
|
|
UWTC Series: |
Wireless Thermocouple/RTD Monitoring and Logging System |
|
|
|
UWTC-2-NEMA: |
Weather Resistant Wireless Thermocouple Transmitters |
|
|
|
|
UWRTD-2: |
RTD-to-Wireless Connector/Converter |
|
|
|
UWRTD-2-NEMA: |
Wireless RTD Transmitter with Weather Resistant Enclosure |
|
|
|
UWIR-2-NEMA: |
Non-Contact Infrared Temperature Sensor With Wireless Transmitter |
|
|
|
UWRH-2: |
Wireless Relative Humidity/Temperature Transmitter |
|
|
|
UWRH-2-NEMA: |
Wireless RH/Temperature Transmitter NEMA-4X Enclosure |
|
|
|
|
UWPC-2-NEMA: |
Wireless Process Transmitter for Sensors with Voltage or Current Output |
|
|
|
UWTC-REC4: |
Wireless DIN Rail Mount Receiver with Analog Outputs |
|
|
|
|
|
|
|
Back to top
|
|