More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless DIN Rail Mount Receiver with Analog Outputs

UWTC-REC4   
1 year warranty CE RoHS
 
Wireless DIN Rail Mount Receiver with Analog Outputs
UWTC-REC4:Wireless DIN Rail Mount Receiver with Analog Outputs
Click for larger image.
   
$1,045.00  UWTC-REC4-V1
Works with Up to 48 Wireless Transmitters
Four 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA
Interface Directly to PLCs, Chart Recorders and Data Loggers
Standard DIN Rail Enclosure
Built-in Programmable Alarms for Each Channel
Field Programmable via USB
Included Software Turns a PC Into a Multi-Channel Meter, Chart Recorder or Data Logger

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The UWTC-REC4 wireless DIN rail receiver can work with up to 48 wireless transmitters, displaying their data in real time on your PC. The UWTC-REC4 also has four independent analog outputs, which can be user-programmed as a retransmission signal from any input channel, driving a PLC or data logger. The UWTC-REC4 is compatible with the full line of UW wireless transmitters from Omega; choose from RTD, %RH, infrared (non-contact) temperature, pH, as well as process voltage/ current.

Interfaces Directly with PLCs and Multi-Channel Data Loggers to
Form a Complete Wireless Measurement and Control System!
The standard DIN rail mount design provides for easy mounting, and fast connections to other DIN rail equipment, including PLCs. The optional iDRN-PS-1000 power supply can power up to three UWTC-REC4 units, which can give you up to 144 wireless input channels, and 12 analog outputs.

SPECIFICATIONS
Power: 12 to 24 Vdc @ 250 mA
Analog Output: 4 independent, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA
Alarms (Programmable): One per channel, rising/falling activation
Alarm Type: Open drain, 100 mA max Power, Output, Alarm Connection: Screw terminals
Operating Ambient: 0 to 55°C (32 to 131°F), 90% RH non-condensing Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Enclosure: DIN rail (plastic)
Dimensions: 93 H x 39 W x 125 mm D (3.64 x 1.55 x 4.93")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the UWTC-REC4-V1  UWTC-REC4-V1 8 weeks   1,045.00    48-channel DIN rail receiver with 4 analog outputs and alarms, 0-5Vdc signal RoHS compliant
    UWTC-REC4-V2 8 weeks   1,140.00    48-channel DIN rail receiver with 4 analog outputs and alarms, 0-10Vdc signal RoHS compliant
Click to expand/minimize a list of what others bought with the UWTC-REC4-MA  UWTC-REC4-MA 8 weeks   1,140.00    48-channel DIN rail receiver with 4 analog outputs and alarms, 4 to 20 mA signal RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the iDRN-PS-1000  iDRN-PS-1000    Consult sales   Power supply (switching) 95 to 240 Vac input, 24 Vdc output @ 850 mA (power 3 units) RoHS compliancy undetermined
    RAIL-35-1 2 weeks   29.50    35 mm (1/4') DIN rail, 1 m (3.3') length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RAIL-35-2  RAIL-35-2 2 weeks   56.00    35 mm (1/4') DIN rail, 2 m (6.6') length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-ANT-LR  UWTC-ANT-LR 2 weeks   52.00    Antenna RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: The UWTC-REC4 can be powered directly by the PLC or data logger you are connecting to and will not require an additional power source if the instrument has 12 to 24 Vdc @ 250 mA available for external devices. If your instrument does not have a power source available for external devices you will need to add an additional power supply to power the wireless receiver (iDRN-PS-1000). This power supply can power up to 3 UWTC-REC4 receivers.
Comes complete with measurement/data logging software, USB programming cable, and operator's manual.

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe and China.


 Related Links - Manual, Related Products
 Product Manual
   Download Quick Start - Wireless Thermocouple/RTD Connector/Transmitter & Receiver
   Download Wireless Thermocouple/RTD Connector/Transmitter & Receiver
 Related Products
UWTC-NB9-CASS-18-U-12 UWTC-NB9-CASS-18-U-12:
Wireless Thermocouple and RTD Industrial Probe Assemblies
UWTC-2-NEMA UWTC-2-NEMA:
Weather Resistant Wireless Thermocouple Transmitters
UWTC Series UWTC Series:
Wireless Thermocouple/RTD Monitoring and Logging System
UWRTD-TW-NB9W Series Temperature Sensors UWRTD-TW-NB9W Series Temperature Sensors:
Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications
UWRTD-2-NEMA UWRTD-2-NEMA:
Wireless RTD Transmitter with Weather Resistant Enclosure
UWRTD-2 UWRTD-2:
RTD-to-Wireless Connector/Converter
UWRH-2-NEMA UWRH-2-NEMA:
Wireless RH/Temperature Transmitter NEMA-4X Enclosure
UWRH-2 UWRH-2:
Wireless Relative Humidity/Temperature Transmitter
UWPH-2-NEMA UWPH-2-NEMA:
Wireless pH/Temperature Transmitter
UWPC-2-NEMA UWPC-2-NEMA:
Wireless Process Transmitter for Sensors with Voltage or Current Output
UWIR-2-NEMA UWIR-2-NEMA:
Non-Contact Infrared Temperature Sensor With Wireless Transmitter
   
Keywords:Wireless, DIN Rail Mount, Receiver, Analog Outputs, Transmitters,, humidity recorders pt100 thermocouple thermocouple temperature sensor wireless temperature transmitters

   Back to topBack to top