More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless Transceiver Module - Discontinued

UWTC-REC6   
1 year warranty
 
Universal Wireless Transceiver Module
UWTC-REC6:Wireless Transceiver Module - Discontinued
Click for larger image.
   
Add Wireless Capability to Any Standard Process Input Instrument
Analog Output Signal
Easily Connect to Panel Meters, Controllers, PLCs, Chart Recorders and Data Loggers
Simple, Single Channel Operation
Includes Mounting Bracket and 1.8 m (6') Integral Cable
Powered From Host Instrument or External Power Supply
Works with All OMEGA UW Series Wireless Connectors-Transmitters and Probe Assemblies (5 or 10V Output Models)

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Starting from Apr 1st 2018, UWTC-REC6 receiver has been discontinued. As a possible upgrade, please check UWTC-REC2 and WRS232 or contact our customer engineering for details.

Universal Wireless Transceiver Module
Interfaces Directly with PLCs and Multi-Channel Data Loggers to Form a
Complete Wireless Measurement and Control System!
With OMEGA’s new universal wireless transceiver modules you can eliminate the wire connection between your sensor and instrument. Simply connect this transceiver to the analog input on your instrument and you’ll be able to receive wireless measurements from many different wireless sensors including OMEGA’s patented wireless thermocouple and RTD connectors, pH, infrared temperature, relative humidity, process input transmitters and our NB9 Series of industrial wireless probe/transmitter assemblies. Both models are packaged into a miniature housing for easy mounting and connection. This receiver provides stable, reliable wireless reception from your sensor.

Compatible Wireless Transmitters
UWTC and UWTC-2-NEMAthermocouple connectors/transmitters
UWRTD and UWRTD-2-NEMA Pt100 RTD connectors/transmitters
UWRH-2 and UWRH-2-NEMA relative humidity transmitters
UWPH-2-NEMA pH transmitter
UWIR-2-NEMA Infrared (non-contact) Temperature transmitter
UWPC-2-NEMA UWPC process transmitters

SPECIFICATIONS
Power: 12 to 24 Vdc @ 50 mA
Analog Output: 1, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc
Connection: 1.8 m (6') integral cable (included) with stripped wire termination, for both power and output
Ambient Operating Range: -10 to 70°C (-14 to 158°F), 0 to 95% RH (non-condensing)
Radio Receiver Frequency (RF): 2.4 GHz
Enclosure: ABS (plastic)
Dimensions: 76 L x 32 W x 26 mm H (3 x 1.25 x 1 in)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    UWTC-REC6-V1    Consult sales   Wireless transceiver for UWTC, UWRTD, UWIR, UWRH, UWPC and UWPH series wireless connectors and transmitters, 0-5Vdc  
Click to expand/minimize a list of what others bought with the UWTC-REC6-V2  UWTC-REC6-V2    Consult sales   Wireless transceiver for UWTC, UWRTD, UWIR, UWRH, UWPC and UWPH series wireless connectors and transmitters, 0-10Vdc  
 Accessories
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 2 weeks   126.00    24 Vdc, 200 mA power supply  
Click to expand/minimize a list of what others bought with the REC6-PC  REC6-PC    Consult sales   Setup/Programming Cable and Software (One Required)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 1.8 m (6') integral power/output cable, mounting bracket, and operator's manual.
Requires one Model REC6-PC Setup/Programming Cable and Software.

 Related Links - Related Products
 Related Products
UWTC Series UWTC Series:
Wireless Thermocouple/RTD Monitoring and Logging System
UWIR-2-NEMA UWIR-2-NEMA:
Non-Contact Infrared Temperature Sensor With Wireless Transmitter
UWPC-2-NEMA UWPC-2-NEMA:
Wireless Process Transmitter for Sensors with Voltage or Current Output
UWPH-2-NEMA UWPH-2-NEMA:
Wireless pH/Temperature Transmitter
UWRH-2 UWRH-2:
Wireless Relative Humidity/Temperature Transmitter
UWRH-2-NEMA UWRH-2-NEMA:
Wireless RH/Temperature Transmitter NEMA-4X Enclosure
UWRTD-2 UWRTD-2:
RTD-to-Wireless Connector/Converter
UWRTD-2-NEMA UWRTD-2-NEMA:
Wireless RTD Transmitter with Weather Resistant Enclosure
UWTC-2-NEMA UWTC-2-NEMA:
Weather Resistant Wireless Thermocouple Transmitters
   
Keywords:Universal Wireless Transceiver Module, 2 way control valve air solenoid valves industrial proximity sensors npn sensors

   Back to topBack to top