More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Long Range Wireless Transmitters  - Discontinued

UWXL Series   
1 year warranty RoHS
 
Long Range Wireless Transmitters
UWXL Series:Long Range Wireless Transmitters  - Discontinued
Click for larger image.
   
$1,205.00  UWXL-24-TC
Thermocouple, RTD, Infrared Temperature, RH, pH, Process Voltage/Current and Flow/Pulsed Frequency Input Models
J, K, T, E, R, S, B, and N Thermocouples
385 and 392 Pt100 RTD Probes
IP68 Rated Industrial Enclosure
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
Compatible with Both UWTC-REC and UWTC-REC-NEMA Wireless Receivers
Long Battery Life

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The UWXL series has been discontinued. Please contact our Electronic Engineering department.

The UWXL Series industrial wireless transmitters from OMEGA offer unparalleled flexibility for process measurement applications. Capable of ranges to 450 m (1500') line of sight (LOS), the UWXL transmitters are designed for a variety of applications, including temperature, infrared temperature, relative humidity, process transducers with standard voltage or current outputs as well as pH. Thermocouple models are user configurable for any of 9 calibrations, while RTD units are compatible with both 0.00385 and 0.00392 curve Pt100 sensors.

UWXL transmitters are programmable to transmit data at intervals configurable from once every 2 seconds to every 2 minutes. Transmitted data includes the process measurement along with the ambient temperature, RF signal strength and battery condition. Software provided with each model can display this information in real time. This free software allows you to use your PC as a multi-channel meter, recorder or data logger; data can also be exported to a standard spreadsheet file.

UWXL transmitters are compatible with a wide variety of OMEGA wireless receivers. UWTC-REC receivers are available with optional analog output, alarms and display, while the UWTC-REC-NEMA receivers add a NEMA rated enclosure. Receivers can accept up to 48 transmitters. Receivers with analog outputs can also retransmit data through a wired connection, as an analog voltage, current or thermocouple signal, to interface with a controller, PLC or data acquisition interface.

SPECIFICATIONS
Common Specifications
Computer Interface: USB
Transmit Sample Rate: Programmable from 2 sec to 120 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum, (2.450 to 2.490 GHz - 12 RF channels)
RF Output Power: 18 dBm (63 mW)
Range of RF Link: Up to 450 m (1500 ft) outdoor line of sight; up to 90 m (300 ft) indoor/urban
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® 2000, XP or Vista (32 bit) operating system
Power: One 3.6V, Lithium C Cell (included)
Battery Life (Typical): 3 years; at 1 sample/minute reading rate @ 25°C
Operating Temperature: -10 to 70°C (14 to 158°F)
Storage Temperature: -40 to 80°C (-40 to 176°F)

MODEL UWXL-24-TC
Input: J, K, T, E, R, S, B, C or N thermocouple, software selectable
Measurement Range:
  J: -100 to 760°C (-148 to 1400°F)
  K: -100 to 1260°C (-148 to 2300°F)
  T: -200 to 400°C (-328 to 752°F)
  E: -200 to 1000°C (-328 to 1832°F)
  R: 260 to 1760°C (500 to 3200°F)
  S: 260 to 1760°C (500 to 3200°F)
  B: 870 to 1820°C (1598 to 3308°F)
  C: 0 to 2315°C (32 to 4200°F)
  N: -100 to 1260°C (-148 to 2300°F)
Accuracy: @ 25°C
  Types J and K: ±0.5% rdg or ±1.0°C (1.8°F), whichever is greater
  Types T, E, and N: ±0.5% rdg or ±2.0°C (3.6°F), whichever is greater
  Types R, S, B and C: ±0.5% FS
Resolution: 1°C/1°F
Sensor Connection: Screw terminals

MODEL UWXL-24-RTD
Input: Pt100 RTD; 0.00385 or 0.00392 curve, software selectable
Measurement Range:
  Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
  Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C/1°F
Sensor Connection: Screw terminals

MODEL UWXL-24-IR-1
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy: ±2% rdg or 2.2°C (4°F), whichever is greater; @ 22°C (72°F) ambient temperature and emissivity =0.95
Optical Field of View: 6:1 (distance/spot size)
Sensor Head Cable Extension: Up to 15 m (50 ft) total
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity: 0.1 to 1.00, adjustable Operating Ambient:
  Sensor Head: 0 to 70°C (32 to158°F)
  Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
   Sensor head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
  Relative Humidity: Less than 95% RH, non-condensing
OS100-WC Water Flow Rate: 0.25 GPM, room temperature
Thermal Shock: About 30 min for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
OS100-AP Air Flow Rate: 1 CFM (0.5 L/s) (1 x 2.5in)

OS100-LA LASER SIGHT ACCESSORY:
Wavelength (Color): 630 to 670 nm (red) Operating Distance (Laser Dot): Up to 9.1 m (30 ft)
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20 in)
Beam Divergence: <2 mrad
Operating Ambient: 0 to 50°C (32 to 122°F); <95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (consists of two 1.5 Vdc “AA” lithium batteries, included)

MODEL UWXL-24-PC
Input: 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc, 0 to 20 A, 4 to 20 mA
Accuracy: ±0.1% FS @ 25°C
Resolution: 12 to 15 bit
Connection: M12

MODEL UWXL-24-RH Temperature
  Range: -17 to 49°C (2 to 120°F)
  Accuracy: ±1°C (±1.8°F) @ 25°C
  Resolution: 1°C/1°F
Relative Humidity
  Range: 2 to 98% RH
  Accuracy: ±2.5% RH from 20 to 80% RH; ±3.5% RH <20 and >80% RH @ 25°C (76°F)
  Resolution: 1%

RH MODEL UWXL-24-PH
pH Input:
  Range: 0 to 14 pH
  Accuracy: ±0.1 pH @ 25°C
  Resolution: 0.01 pH
  Response Time: 2 s
  Input Connection: BNC
  Temperature Compensation: Automatic, 0 to 100°C (32 to 212°F)
RTD Temperature Input:
  Type: Pt100 Ω RTD, 0.00385 curve
  Range: 0 to 100°C (32 to 212°F)
  Accuracy: ±1°C (1.8°F)
  Resolution: 0.1°
  Input Connection: Screw terminals


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Wireless Transmitters
Click to expand/minimize a list of what others bought with the UWXL-24-TC  UWXL-24-TC Consult Sales   1,205.00    Wireless thermocouple transmitter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWXL-24-RTD  UWXL-24-RTD 2 weeks   1,205.00    Wireless RTD (Pt100) transmitter RoHS compliancy undetermined
    UWXL-24-PC Consult Sales   1,205.00    Wireless process voltage and current input transmitter RoHS compliancy undetermined
    UWXL-24-IR-1    Consult sales   Wireless infrared temperature transmitter RoHS compliancy undetermined
    UWXL-24-RH-RP1    Consult sales   Wireless humidity/temperature transmitter with remote probe RoHS compliancy undetermined
    UWXL-24-PH 5 weeks   1,205.00    Wireless pH/temperature transmitter RoHS compliancy undetermined
 Wireless Receivers
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 2 weeks   825.00    48-channel wireless USB powered receiver (no analog output or alarms) RoHS compliancy undetermined
    UWTC-REC2-V1 8 weeks   915.00    48-channel wireless receiver with 1-channel 0 to 5 Vdc analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-V1  UWTC-REC2-D-V1 8 weeks   1,020.00    48-channel wireless receiver with display and 1-channel 0 to 5 Vdc analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC2-V2  UWTC-REC2-V2 8 weeks   915.00    48-channel wireless receiver with 1-channel 0 to 10 Vdc analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-V2  UWTC-REC2-D-V2 8 weeks   1,110.00    48-channel wireless receiver with display and 1-channel 0 to 10 Vdc analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC2-MA  UWTC-REC2-MA 8 weeks   1,000.00    48-channel wireless receiver with 1-channel 4 to 20 mA analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC2-D-MA  UWTC-REC2-D-MA 8 weeks   1,110.00    48-channel wireless receiver with display and 1-channel 4 to 20 mA analog output and alarms RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-REC3  UWTC-REC3    Consult sales   32-channel receiver/host with ethernet RoHS compliancy undetermined
    DPi1701-USB-ARW    Consult sales   Graphical panel Display and Logging Wireless Receiver RoHS compliant
 Wireless Receivers, DIN Rail Mount
Click to expand/minimize a list of what others bought with the UWTC-REC4-V1  UWTC-REC4-V1 8 weeks   1,045.00    48-channel DIN rail mount wireless receiver with 1-channel 0 to 5 Vdc analog output and alarms RoHS compliant
    UWTC-REC4-V2 2 weeks   1,140.00    48-channel DIN rail mount wireless receiver with 1-channel 0 to 10 Vdc analog output and alarms RoHS compliant
Click to expand/minimize a list of what others bought with the UWTC-REC4-MA  UWTC-REC4-MA 8 weeks   1,140.00    48-channel DIN rail mount wireless receiver with 1-channel 4 to 20 mA analog output and alarms RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the UWXL-RAK  UWXL-RAK 2 weeks   111.00    Remote antenna kit RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C 4 weeks   160.00    Replacement battery assembly RoHS compliancy undetermined
    UWTC-CB12    Consult sales   12-channel USB control box with 12 form “C” relays RoHS compliancy undetermined
 UWXL-24-PH Accessories
Click to expand/minimize a list of what others bought with the PHE-1311  PHE-1311 2 weeks   165.00    Gel-filled pH electrode, general purpose RoHS compliant
    PRTF-10-2-1000-1/8-6-E-TA3F    Consult sales   Pt1000 RTD probe, 1/8 in dia, 6 in L, wire, 40 ft PFA insulated cable with connector RoHS compliancy undetermined
 UWXL-IR-1 Accessories
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit comes complete with measurement/charting/data logging software, USB cable and operator's manual. UWTC-REC2 units also include dc power adaptor.

Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada.

 Ordering Example: (1) UWXL-24-TC Wireless thermocouple transmitter, $1,205.00,  plus (1) UWXL-REC1 48-channel wireless receiver, $1,280.00, $1,205.00 + 1,280.00 = $2,485

 Related Links - Manual, Related Products
 Product Manual
   Download Manual For Long Distance Industrial Wireless pH Transmitters
   Download Manual For Long Distance Industrial Wireless Infrared Temperature Transmitters
   Download Manual For Industrial Wireless Transmitters - Long Distance - Process Input
   Download Manual For Industrial Wireless Thermocouple/RTD Transmitters
   Download Manual For Industrial Wireless Humidity/Temperature Transmitter with Remote Probe
 Related Products
UWTC-REC UWTC-REC:
Wireless Receivers
UWTC-REC3 UWTC-REC3:
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receiver with Analog Outputs
   
Keywords:Long range, long distance, wireless transmitters, wireless receivers, thermocouple, rtd, infrared temperature, rh, ph, process voltage and current, flow, pulse, frequency, relative humidity temperature surface thermometers usb daq module wireless temperature transmitter

   Back to topBack to top