|
|
|
|
|
|
$1,205.00
UWXL-24-TC
|
|
Thermocouple, RTD, Infrared Temperature, RH, pH, Process Voltage/Current and Flow/Pulsed Frequency Input Models
|
|
J, K, T, E, R, S, B, and N Thermocouples
|
|
385 and 392 Pt100 RTD Probes
|
|
IP68 Rated Industrial Enclosure
|
|
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
|
|
Compatible with Both UWTC-REC and UWTC-REC-NEMA Wireless Receivers
|
|
Long Battery Life
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
The UWXL series has been discontinued. Please contact our Electronic Engineering department.
The UWXL Series industrial wireless transmitters from OMEGA
offer unparalleled flexibility for process measurement applications.
Capable of ranges to 450 m (1500') line of sight (LOS), the UWXL
transmitters are designed for a variety of applications, including
temperature, infrared temperature, relative humidity, process
transducers with standard voltage or current outputs as well as pH. Thermocouple models are user
configurable for any of 9 calibrations, while RTD units are
compatible with both 0.00385 and 0.00392 curve Pt100 sensors.
UWXL transmitters are programmable to transmit data at intervals
configurable from once every 2 seconds to every 2 minutes.
Transmitted data includes the process measurement along with the
ambient temperature, RF signal strength and battery condition.
Software provided with each model can display this information in real
time. This free software allows you to use your PC as a
multi-channel meter, recorder or data logger; data can also be
exported to a standard spreadsheet file.
UWXL transmitters are compatible with a wide variety of OMEGA
wireless receivers. UWTC-REC receivers are available with optional
analog output, alarms and display, while the UWTC-REC-NEMA receivers
add a NEMA rated enclosure. Receivers can accept up to 48
transmitters. Receivers with analog outputs can also retransmit
data through a wired connection, as an analog voltage, current or
thermocouple signal, to interface with a controller, PLC or data
acquisition interface.
SPECIFICATIONS
Common Specifications
Computer Interface: USB
Transmit Sample Rate: Programmable from 2 sec to 120 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum, (2.450 to 2.490 GHz - 12 RF channels)
RF Output Power: 18 dBm (63 mW)
Range of RF Link: Up to 450 m (1500 ft) outdoor line of sight; up to 90 m (300 ft) indoor/urban
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® 2000, XP or Vista (32 bit) operating system
Power: One 3.6V, Lithium C Cell (included)
Battery Life (Typical): 3 years; at 1 sample/minute reading rate @ 25°C
Operating Temperature: -10 to 70°C (14 to 158°F)
Storage Temperature: -40 to 80°C (-40 to 176°F)
MODEL UWXL-24-TC
Input: J, K, T, E, R, S, B, C or N thermocouple, software selectable
Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
Accuracy: @ 25°C
Types J and K: ±0.5% rdg or ±1.0°C (1.8°F), whichever is greater
Types T, E, and N: ±0.5% rdg or ±2.0°C (3.6°F), whichever is greater
Types R, S, B and C: ±0.5% FS
Resolution: 1°C/1°F
Sensor Connection: Screw terminals
MODEL UWXL-24-RTD
Input: Pt100 RTD; 0.00385 or 0.00392 curve, software selectable
Measurement Range:
Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C/1°F
Sensor Connection: Screw terminals
MODEL UWXL-24-IR-1
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy: ±2% rdg or 2.2°C (4°F), whichever is greater; @ 22°C (72°F) ambient temperature and emissivity =0.95
Optical Field of View: 6:1 (distance/spot size)
Sensor Head Cable Extension: Up to 15 m (50 ft) total
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity: 0.1 to 1.00, adjustable
Operating Ambient:
Sensor Head: 0 to 70°C (32 to158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Relative Humidity: Less than 95% RH, non-condensing
OS100-WC Water Flow Rate: 0.25 GPM, room temperature
Thermal Shock: About 30 min for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
OS100-AP Air Flow Rate: 1 CFM (0.5 L/s) (1 x 2.5in)
OS100-LA LASER SIGHT ACCESSORY:
Wavelength (Color): 630 to 670 nm (red) Operating Distance (Laser Dot): Up to 9.1 m (30 ft)
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20 in)
Beam Divergence: <2 mrad
Operating Ambient: 0 to 50°C (32 to 122°F); <95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (consists of two 1.5 Vdc “AA” lithium batteries, included)
MODEL UWXL-24-PC
Input: 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc, 0 to 20 A, 4 to 20 mA
Accuracy: ±0.1% FS @ 25°C
Resolution: 12 to 15 bit
Connection: M12
MODEL UWXL-24-RH Temperature
Range: -17 to 49°C (2 to 120°F)
Accuracy: ±1°C (±1.8°F) @ 25°C
Resolution: 1°C/1°F
Relative Humidity
Range: 2 to 98% RH
Accuracy: ±2.5% RH from 20 to 80% RH; ±3.5% RH <20 and >80% RH @ 25°C (76°F)
Resolution: 1%
RH MODEL UWXL-24-PH
pH Input:
Range: 0 to 14 pH
Accuracy: ±0.1 pH @ 25°C
Resolution: 0.01 pH
Response Time: 2 s
Input Connection: BNC
Temperature Compensation: Automatic, 0 to 100°C (32 to 212°F)
RTD Temperature Input:
Type: Pt100 Ω RTD, 0.00385 curve
Range: 0 to 100°C (32 to 212°F)
Accuracy: ±1°C (1.8°F)
Resolution: 0.1°
Input Connection: Screw terminals
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit comes complete with measurement/charting/data logging software, USB cable and operator's manual. UWTC-REC2 units also include dc power adaptor.
Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada.
Ordering Example: (1) UWXL-24-TC Wireless thermocouple transmitter, $1,205.00, plus (1) UWXL-REC1 48-channel wireless receiver, $1,280.00, $1,205.00 + 1,280.00 = $2,485
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Manual For Long Distance Industrial Wireless pH Transmitters |
Download Manual For Long Distance Industrial Wireless Infrared Temperature Transmitters |
Download Manual For Industrial Wireless Transmitters - Long Distance - Process Input |
Download Manual For Industrial Wireless Thermocouple/RTD Transmitters |
Download Manual For Industrial Wireless Humidity/Temperature Transmitter with Remote Probe |
Related Products |
|
|
UWTC-REC3: |
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued |
|
|
|
UWTC-REC4: |
Wireless DIN Rail Mount Receiver with Analog Outputs |
|
|
|
|
|
|
Keywords:Long range, long distance, wireless transmitters, wireless receivers, thermocouple, rtd, infrared temperature, rh, ph, process voltage and current, flow, pulse, frequency, relative humidity temperature surface thermometers usb daq module wireless temperature transmitter
|
Back to top
|
|