More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Benchtop Weight Scale

WSB-8015   
1 year warranty
 
Benchtop Weight Scale
WSB-8015:Benchtop Weight Scale
Click for larger image.
   
$1,185.00  WSB-8015
Auto Calibration
Easy-to-Read Black LCD Display With Backlight
Overload Protection for Load-Cell
Audible Beep Alert Upon Reaching Preset Target Weight
Low-Battery and Charging Status Signal
RS232C Interface

View related products - Laboratory Equipment

Click to scroll below to order See Specs PDF Manuals

Each WSB-8000 Series benchtop scales feature a 6-key programming pad for easy set up. The conversion from kg to lbs, auto tare and auto zero are all easily done with individual buttons. The WSB-8000 is also light weight and durable with a large, stainless steel tray. Other features like overload protection and audible beep at preset target weight make the WSB-8000 a great choice for the classroom or laboratory. Other standard features include an RS232 interface and an easy-to-read backlit display. Low-battery and charging status are indicated on the display to help make sure your scale is always ready to use.
SPECIFICATIONS

Capacity:
    WSB-8015: 1.5 kg (3.3 lb)
    WSB-8030: 3 kg (6.6 lb)
    WSB-8060: 6 kg (13.2 lb)
    WSB-8150: 15 kg (33 lb)
Division:
    WSB-8015: 0.1 g (.004 oz)
    WSB-8030: 0.2 g (.007 oz)
    WSB-8060: 0.5 g (.017 oz)
    WSB-8150: 1 g (0.035 oz)
Platter:
    WSB-8015: 260 x 205mm (10 x 8")
    WSB-8030: 260 x 205mm (10 x 8")
    WSB-8060: 260 x 205mm (10 x 8")
    WSB-8150: 260 x 205mm (10 x 8")
Display: LCD 25.4 mm (1") H, 6-digit
Power: Rechargeable battery 6 Vdc/4.5 A and AC power cord (included)
Battery Life: 150 hours when fully charged


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 WSB-8015 2 weeks   1,185.00    Weigh scale, 1.5 kg (3.3 lb) capacity and 0.1 g (.004 oz) resolution  
 WSB-8030 2 weeks   1,185.00    Weigh scale, 3 kg (6.6 lb) capacity and 0.2 g (.007 oz) resolution  
 WSB-8060 9 weeks   1,185.00    Weigh scale, 6 kg (13.2 lb) capacity and 0.5 g (.017 oz) resolution  
 WSB-8150 2 weeks   1,185.00    Weigh scale, 15 kg (33 lb) capacity and 1 g (0.035 oz) resolution  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) WSB-8030 Bbenchtop scale 0 to 3 kg (x lb) capacity, 0.2 kg (x lb) resolution and RS232 communications, $1,185.00

   
Keywords:Benchtop Weight Scale, WSB-800, WSB800

   Back to topBack to top