More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Bolt-On Washer Thermocouple Assemblies

WT SERIES   
RoHS
 
WT SERIES:Bolt-On Washer Thermocouple Assemblies
Click for larger image.
   
Very Economically Priced
J, K, T, and E washer Thermocouple
New Rugged Design
For #6, #8, #10 and 1/4" Screw Sizes
Made from 20 AWG Glass-On-Glass or PFA Insulated Special Limits of Error Wire
Stocked in 12, 24, 36, 48 and 60" Lengths with Stripped End Leads
Rated up to 480°C (900°F) for Glass-On-Glass Insulation
Rated up to 260°C (500°F) for PFA Insulation

AVAILABLE OPTIONS
Special Lead Lengths
Thermocouple Connectors in lieu of Stripped End Leads

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

A versatile thermocouple assembly that easily mounts to a variety of surfaces. Utilizable for a number of surface temperature measurement applications where fixed mounting is possible.

Model No.
300 mm (12") L
Model No.
600 mm (24") L
Model No.
900 mm (36") L
Model No.
1500 mm (60") L
Washer Hole
Diameter mm (inches)
Nominal Screw Size
AMERICAN METRIC
GLASS INSULATED
WT(*)-6-12 WT(*)-6-24 WT(*)-6-36 WT(*)-6-60 3.68 (0.145) #6 M3.5
WT(*)-8-12 WT(*)-8-24 WT(*)-8-36 WT(*)-8-60 4.32 (0.170) #8 M4
WT(*)-10-12 WT(*)-10-24 WT(*)-10-36 WT(*)-10-60 4.95 (0.195) #10 M4.5
WT(*)-14-12 WT(*)-14-24 WT(*)-14-36 WT(*)-14-60 6.60 (0.260) 1/4 in M6
PFA INSULATED
WT(*)-6-12-TT WT(*)-6-24-TT WT(*)-6-36-TT WT(*)-6-60-TT 3.68 (0.145) #6 M3.5
WT(*)-8-12-TT WT(*)-8-24-TT WT(*)-8-36-TT WT(*)-8-60-TT 4.32 (0.170) #8 M4
WT(*)-10-12-TT WT(*)-10-24-TT WT(*)-10-36-TT WT(*)-10-60-TT 4.95 (0.195) #10 M4.5
WT(*)-14-12-TT WT(*)-14-24-TT WT(*)-14-36-TT WT(*)-14-60-TT 6.60 (0.260) 1/4 in M6
*Specify calibration: J, K, T or E. Stripped leads are standard.

Washer Dimensions
#6 and #8 screw size: 22 L x 6.5 mm W (0.875 x 0.250")
#10 and 14" screw size: 25 L x 9 mm W (1 x 0.360")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Type J Thermocouple
Click to expand/minimize a list of what others bought with the WTJ-6-12  WTJ-6-12 2 weeks   40.50    Washer Thermocouple, Type J, #6 screw, 12" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTJ-6-24  WTJ-6-24 2 weeks   44.50    Washer Thermocouple, Type J, #6 screw, 24" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTJ-6-60-TT  WTJ-6-60-TT 2 weeks   61.00    Washer Thermocouple, Type J, #6 screw, 60" length. PFA insulated wire Compliant upon request
Click to expand/minimize a list of what others bought with the WTJ-10-60  WTJ-10-60 2 weeks   61.00    Washer Thermocouple, Type J, #10 screw, 60" length. glass braid insulated wire RoHS compliant
    WTJ-14-12 7 weeks   40.50    Washer Thermocouple, Type J, #14 screw, 12" length. glass braid insulated wire RoHS compliant
    WTJ-8-12    Consult sales   Washer Thermocouple, Type J, #8 screw, 12" length. glass braid insulated wire RoHS compliancy undetermined
 Type K Thermocouple
Click to expand/minimize a list of what others bought with the WTK-6-12  WTK-6-12 2 weeks   40.50    Washer Thermocouple, Type K, #6 screw, 12" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-6-24  WTK-6-24 2 weeks   44.50    Washer Thermocouple, Type K, #6 screw, 24" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-6-60  WTK-6-60 7 weeks   61.00    Washer Thermocouple, Type K, #6 screw, 60" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-8-12  WTK-8-12 7 weeks   30.00    Washer Thermocouple, Type K, #8 screw, 12" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-8-24  WTK-8-24 7 weeks   44.50    Washer Thermocouple, Type K, #8 screw, 24" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-8-60  WTK-8-60 2 weeks   61.00    Washer Thermocouple, Type K, #8 screw, 60" length. glass braid insulated wire RoHS compliant
    WTK-8-24-SMPW-M    Consult sales   Washer Thermocouple, Type K, #8 screw, 24" length. glass braid insulated wire with SMPW Connector RoHS compliancy undetermined
    WTK-10-20    Consult sales   Washer Thermocouple, Type K, #10 screw, 12" length. glass braid insulated wire RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the WTK-10-60  WTK-10-60 7 weeks   61.00    Washer Thermocouple, Type K, #10 screw, 60" length. glass braid insulated wire RoHS compliant
    WTK-10-12-TT-SMPW-M 7 weeks   48.50    Washer Thermocouple, Type K, #10 screw, 12" length. PFA insulated wire with SMPW Connector Compliant upon request
    WTK-10-12    Consult sales   Washer Thermocouple, Type K, #10 screw, 12" length. glass braid insulated wire RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the WTK-14-24  WTK-14-24 7 weeks   44.50    Washer Thermocouple, Type K, 1/4" screw, 24" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTK-14-60  WTK-14-60 7 weeks   61.00    Washer Thermocouple, Type K, 1/4" screw, 60" length. glass braid insulated wire RoHS compliant
 Type T Thermocouple
Click to expand/minimize a list of what others bought with the WTT-10-24  WTT-10-24 2 weeks   44.50    Washer Thermocouple, Type T, #10 screw, 24" length. glass braid insulated wire RoHS compliant
Click to expand/minimize a list of what others bought with the WTT-10-36  WTT-10-36 7 weeks   37.00    Washer Thermocouple, Type T, #10 screw, 36" length. glass braid insulated wire RoHS compliant
 Type E Thermocouple
    WTE-8-24 7 weeks   31.00    Washer Thermocouple, Type E, #8 screw, 24" length. glass braid insulated wire RoHS compliant
    WTK-10-24    Consult sales   Washer Thermocouple, Type K, #10 screw, 24" length. glass braid insulated wire RoHS compliancy undetermined
    WTE-10-24 7 weeks   31.00    Washer Thermocouple, Type E, #10 screw, 24" length. glass braid insulated wire RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: To order with PFA insulated lead wires, add suffix "-TT" to model no. No additional cost.

To order with lead lengths over 60", change “60” in model number to desired length in inches, and add $1 per additional foot to the 60" price.

Consult Sales to Order. Custom Length & Configurations Consult Sales.
 Ordering Example: (1) WTJ-6-12 Washer thermocouple, type J, #6 screw, 12, $40.50
 Part Number Builder
(1) (2) (3) (4) (5)   
W
W
T
T
-
-
-
-
Qty:

Option Descriptions
(1) Thermocouple Type
  Select
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple (maximum temperature is 260°C or 500°F regardless of insulation)
E for E Thermocouple
(2) Screw Size
  Select
6 for #6 Screw Size
8 for #8 Screw Size
10 for #10 Screw Size
14 for 1/4 inch Screw Size
(3) Thermocouple Length
  Select
12 for 12 Inches
24 for 24 Inches
36 for 36 inches
48 for 48 inches
60 for 60 Inches
(4) Wire Insulation
  Select
Nothing(leave field blank) for Glass insulated
-TT for PFA insulated lead wire
(5) Connectors
  Select
Nothing(leave field blank) for Strip leads
-OSTW-M for Standard male connector
-SMPW-M for Miniature male connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Bolt-On Washer Thermocouple Assemblies, indoor temperature sensor, The ring terminal temperature sensor measures surface temperature. Batteries performance.

   Back to topBack to top