More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature and Abrasion Resistant Thermocouples

XCIB SERIES   
RoHS
XCIB SERIES:High Temperature and Abrasion Resistant Thermocouples
Click for larger image.
   
$125.00  XCIB-J-1-1-3
High Temperature Ceramic Insulation with Inconel Overbraid
Flexible, Abrasion Resistant
Withstand Temperatures up to 1090°C (2000°F)
Unexcelled Oven and Furnace Profiling
Five Convenient Styles for Easy Application
J, K, E or N Thermocouple Calibrations

View related products - Temperature Sensors and Instruments

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber insulation. A temperature rating of 980°C (1800°F)continuous service and 1090°C (2000°F) short-term service makes these products ideal for many high temperature measurement applications. They are unexcelled for profiling ovens and furnaces. The 20-gage solid conductor thermocouple wires are insulated with braided Nextel® ceramic Over the ceramic fiber is a rugged overbraid of Inconel 600® –a tough, high-temperature, high nickel content alloy. Five convenient styles are available in 3 ft. and 10 ft. lengths for high temperature measurement applications.

Specifications
Wire Gage: 20 gage solid–standard limits of error
Insulation: Nextel® ceramic fiber
Overbraiding & Fittings: Inconel 600®
Temperature: 980°C (1800°F) continuous,1090°C ( 2000°F) short-term service, depending on thermocouple type.
Termination: Ceramic beaded leads with compensated spade lugs, OMEGA™ OSTW 220°C (425°F) male connector, or OMEGA™ NHXH high temperature 650°C (1200°F) ceramic male connector

Probe Style
  Style 1   A grounded junction thermocouple with the Inconel overbraid welded to form a smooth rounded tip for all general purpose applications.
Style 2 A general purpose, bead welded, exposed junction thermocouple.
Style 3 An exposed junction, bead welded junction thermocouple with an Inconel collar to clamp the probe to a surface, or to secure it into a hole or any fabrication.
Style 4 Grounded junction. It can be bolted to a surface, or the Inconel eye can hook the thermocouple to a conveyor flight. Ungrounded junction versions are available. Contact sales for more information.
Style 5 Has an Inconel air hood to protect the beaded wire exposed junction. This design can be clamped to a surface, hooked to a conveyor flight, or bolted to a surface by using the through hole at the open end of the hood.




Model NumberProbe StyleTermination Type
XCIB-(*)-1-1-(**) 1 1
XCIB-(*)-1-2-(**) 2
XCIB-(*)-1-3-(**) 3
XCIB-(*)-1-4-(**) 4
XCIB-(*)-2-1-(**) 2 1
XCIB-(*)-2-2-(**) 2
XCIB-(*)-2-3-(**) 3
XCIB-(*)-2-4-(**) 4
XCIB-(*)-3-1-(**) 3 1
XCIB-(*)-3-2-(**) 2
XCIB-(*)-3-3-(**) 3
XCIB-(*)-3-4-(**) 4
XCIB-(*)-4-1-(**) 4 1
XCIB-(*)-4-2-(**) 2
XCIB-(*)-4-3-(**) 3
XCIB-(*)-4-4-(**) 4
XCIB-(*)-5-1-(**) 5 1
XCIB-(*)-5-2-(**) 2
XCIB-(*)-5-3-(**) 3
XCIB-(*)-5-4-(**) 4
* Specify Thermocouple Type: J: Iron-Constantan, K: CHROMEGA™-ALOMEGA™, E: CHROMEGA™-Constantan, N: OMEGALLOY™-NICROSIL-NISIL Use prefix of “ CAL-” for assemblies to be supplied with calibration data at specified temperatures. Check Sales Dept. for pricing
** Specify length in feet. 3' or 10' standard.
Note: Available with Silica insulation. Change “XCIB” in model number to “XSIB”. No additional charge.


View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 TYPE K Thermocouple
    XCIB-K-1-1-3 5 weeks   180.00    K Type Thermocouple, grounded welded thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
    XCIB-K-1-5-10    Consult sales   K Type Thermocouple, grounded welded thermocouple junction, Nextel covered leads with striped end, 10' length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the XCIB-K-1-2-3  XCIB-K-1-2-3 5 weeks   151.00    K Type Thermocouple, exposed welded thermocouple junction, OSTW connector, 3 ft length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-1-2-10  XCIB-K-1-2-10 2 weeks   203.00    K Type Thermocouple, exposed welded thermocouple junction, 10 ft cable with OSTW connector RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-1-3-10  XCIB-K-1-3-10 2 weeks   217.00    K Type Thermocouple, exposed thermocouple junction, NHXH ceramic connector, 10' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-1-6-3  XCIB-K-1-6-3 2 weeks   151.00    K Type Thermocouple, exposed welded thermocouple junction, 3 ft cable with SMPW connector RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the XCIB-K-1-6-10  XCIB-K-1-6-10 5 weeks   203.00    K Type Thermocouple, exposed welded thermocouple junction, 10 ft cable with SMPW connector RoHS compliancy undetermined
    XCIB-K-2-1-3 5 weeks   125.00    K Type Thermocouple, exposed thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-2-6-3  XCIB-K-2-6-3 2 weeks   151.00    K Type Thermocouple, exposed thermocouple junction, 3 ft cable with SMPW connector RoHS compliant
    XCIB-K-2-5-3    Consult sales   K Type Thermocouple, exposed thermocouple junction, Nextel covered leads with striped end, 3' length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the XCIB-K-2-6-10  XCIB-K-2-6-10 2 weeks   203.00    K Type Thermocouple, exposed thermocouple junction, 10 ft cable with SMPW connector RoHS compliant
    XCIB-K-4-1-3 2 weeks   138.00    K Type Thermocouple, bolt-on thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-4-2-3  XCIB-K-4-2-3 2 weeks   195.00    K Type Thermocouple, bolt-on thermocouple junction, OSTW connector, 3' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-4-3-10  XCIB-K-4-3-10 2 weeks   258.00    K Type Thermocouple, bolt-on thermocouple junction, 10 ft cable with NHXH Connector RoHS compliant
    XCIB-J-4-2-10 5 weeks   172.00    J Type Thermocouple, bolt-on thermocouple junction, OSTW connector, 10' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-4-2-10  XCIB-K-4-2-10 2 weeks   247.00    K Type Thermocouple, bolt-on thermocouple junction, OSTW connector, 10' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-4-4-10  XCIB-K-4-4-10 2 weeks   247.00    K Type Thermocouple, bolt-on thermocouple junction, Nextel covered leads with spade lugs, 10' length RoHS compliant
    XCIB-K-4-5-10 2 weeks   172.00    K Type Thermocouple, bolt-on thermocouple junction, Nextel covered leads with striped end, 10' length RoHS compliant
Click to expand/minimize a list of what others bought with the XCIB-K-4-6-10  XCIB-K-4-6-10 2 weeks   247.00    K Type Thermocouple, bolt-on thermocouple junction, SMPW connector, 10' length RoHS compliancy undetermined
    XCIB-K-4-5-20    Consult sales   K Type Thermocouple, bolt-on thermocouple junction, Nextel covered leads with striped end, 20' length RoHS compliancy undetermined
 Type J Thermocouple
    XCIB-J-1-1-3 5 weeks   125.00    J Type Thermocouple, grounded welded thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
    XCIB-J-1-2-3 2 weeks   151.00    J Type Thermocouple, exposed welded thermocouple junction, OSTW connector RoHS compliant
    XCIB-J-2-1-3 2 weeks   125.00    J Type Thermocouple, exposed thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
    XCIB-J-2-4-10 2 weeks   156.00    J Type Thermocouple, exposed thermocouple junction, 10 ft cable with spade lugs and Nextel insulated leads RoHS compliant
    XCIB-J-4-1-3 2 weeks   138.00    J Type Thermocouple, bolt-on thermocouple junction, ceramic beaded leads with spade lugs, 3' length RoHS compliant
    XCIB-J-4-4-10 5 weeks   172.00    J Type Thermocouple, bolt-on thermocouple junction, 10ft cable with spade lugs and Nextel insulated leads RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: For lengths over 10 feet, add $3.60 per foot to the price and for lengths over 50 feet, add $3 per foot to the price.
 Part Number Builder
(1) (2) (3) (4)   
X
X
C
C
I
I
B
B
-
-
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Thermocouple Type
  Select
J for J Type Thermocouple
K for K Type Thermocouple
E for E Type Thermocouple
N for N Type Thermocouple
(2) Probe Style
  Select
1 for Grounded Welded Junction
2 for Exposed Junction
3 for Exposed Junction with Collar
4 for Bolt-on Junction
5 for Air Hood Junction
(3) Termination
  Select
1 for Ceramic Beaded Leads with Spade Lugs
2 for OST Male ConnectoR
3 for NHXH Ceramic Connector
4 for Nextel Insulated Leads with Spade Lugs
5 for Stripped leads
6 for SMPW mini-male
7 for SHX mini-male ceramic
(4) Length
  Select
3 for 3 Feet
10 for 10 Feet
CUSTOM for custom length in feet(whole numbers up to 50' max. For over 50' please consult sales)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DRTB Series Thermocouple Terminal Blocks DRTB Series Thermocouple Terminal Blocks:
Thermocouple Terminal Blocks with Audit Capable Female Connector
EXPP-K-(*)-UL EXPP-K-(*)-UL:
UL Listed Extension Grade Thermocouple Wire
HH506A and HH506RA HH506A and HH506RA:
Dual Input, High Accuracy Datalogger/Thermometer
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
MPJ-(*)-F MPJ-(*)-F:
Panel Jacks for Miniature Size Connectors | Thermocouples
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
OM-HFPU Series Front Panel Kits OM-HFPU Series Front Panel Kits:
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures.:
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples, THERMO COUPLE, thermal couple, thermal couples, THERMAL COUPLE K TYPE, THERMAL THERMOCOUPLE K TYPE, temperature probe, temperature sensor, XC1B, XCID, electrical terminal blocks power terminal blocks

   Back to topBack to top