|
XTA, XMO, XPA, XIN Series |
|
|
|
|
|
|
|
|
Sheaths • Tantalum • Molybdenum • Platinum/Rhodium • Inconel 600
|
|
Thermocouple Elements • Tungsten/Rhenium • Platinum/Rhodium
|
|
Insulations • Hafnium Oxide (HfO2) • Magnesia (MgO) • Alumina (Al2O3)
|
|
Mating Connector Sold Separately!
|
View related products - Thermocouples
|
| |
|
|
|
OMEGA™ Exotic Thermocouple
Probes are designed for use in
extreme temperatures, up to 2315°C
(4200°F). These probes utilize either
Platinum/Rhodium (types R, S, or B)
or Tungsten/Rhenium (types G, C, or
D) elements, with a variety of
insulations and sheath materials.
Depending upon the sheath material
selected, these probes may be used
in inert, oxidizing, reducing or
vacuum conditions. The maximum
temperature is based on the lowest
max. temperature of the element,
insulation and sheath material. Five
cold end probe terminations are
available: replacement probe,
subminiature or standard size
ceramic connector, heavy-duty
standard size, molybdenum-sheathed
nylon connector, or transition joint
with 72-inch lead wire.
Sheath Materials
Code | Material | Max. Operating Temp. | Working Environment | Approx. Melting Point | Remarks |
XTA | Tantalum | 2300°C 4200°F | Vacuum | 3000°C 5425°F | Resists Many Acids and Weak Alkalies. Very Sensitive to Oxidation Above 570°F |
XMO* | Molybdenum | 2200°C 4000°F | Inert Vacuum Reducing | 2610°C 4730°F | Sensitive to Oxidation Above 400°F Non-bendable |
XPA | Platinum- Rhodium Alloy | 1650°C 3000°F | Oxidizing Inert | 1870°C 3400°F | No Attack by SO2 at 2000°F. Silica Is Detrimental. Halogens Attack at High Temp. |
XIN | Inconel 600 | 1150°C 2100°F | Oxidizing Inert Vacuum | 1400°C 2550°F | Excellent Resistance to Oxidation at High Temp. Hydrogen Tends to Embrittle. Very Sensitive to Sulfur Corrosion |
*Refractory metals are extremely sensitive to any trace of oxygen above approximately 260°C
(500°F). Must be used in vacuum or in very pure inert gases such as Hellium or Argon.
Insulation Materials
Code | Material | Max. Operating Temp.** | Approx. Melting Point | Remarks |
H | Hafnia (HfO2) | 2500°C 4530°F | 2830°C 5125°F | Nontoxic substitute for BeO. High Thermal Conductivity. |
M | Magnesia (MgO) | 1650°C 3000°F | 2790°C 5050°F | Hygroscopic. Compacts Well. |
A | Alumina (Al2O3) | 1540°C 2800°F | 2010°C 3650°F | Requires Considerable Volume Reduction to Compact Satisfactorily. |
Note: For temperatures above 1000°C (1800°F), all insulating materials experience a
substantial decrease in resistivity with increasing temperatures.
** Values given are for compacted insulation. For uncompacted hard-fired insulators,
useful temperature range can be 5 to 110°C (100 to 200°F) higher.
Molybdenum sheathed probes are not recommended in applications where they will be
exposed to carbon, including graphite.
For Graphite environments, Consult Omega's Custom Engineering
Department for Pricing and Delivery on Tungsten Coated Molybdenum
sheathed T hermocouples.
Termination Style Q
Type OGP heavy-duty, color-coded male and female connectors. Add $10 to base price.
Termination Style TJ
Heavy-duty transition termination with 72-inch leads. Add $13 to base price.
Termination Style HX
Type NHX high temperature ceramic male and female connectors with color identification dot. Add $17 to base price.
Termination Style SX
Type SHX miniature high temperature ceramic male and female connectors with color identification dot. Add $11 to base price.
Termination Style RP
Replacement probe style with 1" bare wire leads. No additional price.
Calibration1 |
Atmosphere2 Max.Temp3 |
Model Number |
C W-5% Re vs. W-26% Re | V. 2300°C 4200°F | XTA-W5R26-U-062-30-H-*-** XTA-W5R26-U-125-30-H-*-** XTA-W5R26-U-125-24-H-*-** |
R* Pt-13% Rh vs. Pt | V. 1475°C 2700°F | XTA-P13R-U-062-30-M-*-** XTA-P13R-U-125-24-M-*-** XTA-P13R-U-062-30-H-*-** XTA-P13R-U-125-24-H-*-** |
C W-5% Re vs. W-26% Re | I.V.R. 2200°C 4000°F | XMO-W5R26-U-125-30-H-*-** XMO-W5R26-U-250-30-H-*-** |
C W-5% Re vs.W-26% Re | I.V.R. 1540°C 2800°F | XMO-W5R26-U-250-30-A-*-** XMO-W5R26-U-062-40-A-*-** XMO-W5R26-U-125-30-A-*-** |
R* Pt-13% Rh vs. Pt | I.V.R. 1480°C 2700°F | XMO-P13R-U-125-30-A-*-** XMO-P13R-U-250-24-A-*-** |
C W-5% Re vs. W-26% Re | O.I.V. 1540°C 2800°F | XPA-W5R26-U-125-30-A-*-** |
R* Pt-13% Rh vs. Pt | O.I.V. 1480°C 2700°F | XPA-P13R-U-062-30-M-*-** XPA-P13R-U-125-24-M-*-** XPA-P13R-U-125-30-A-*-** |
C W-5% Re vs. W-26% Re | O.I.V. 1150°C 2100°F | XIN-W5R26-U-062-30-M-*-** XIN-W5R26-U-125-30-M-*-** |
R* Pt-13% Rh vs. Pt | O.I.V. 870°C 1600°F | XIN-P13R-U-062-30-M-*-** XIN-P13R-U-125-30-M-*-** XIN-P13R-U-125-24-M-*-** XIN-P13R-U-187-24-M-*-** XIN-P13R-U-250-24-M-*-** XIN-P13R-U-250-20-M-*-** |
* Specify Termination Style: Q, TJ, HX, SX, or RP
** Specify Probe Length in inches
|
|
Note 1:
|
Prices subject to change
Please consult the Sales
Department for current pricing.
|
Note 2:
|
Atmospheres:
O-Oxidizing
I-Inert
V-Vacuum
R-Reducing.
|
Note 3:
|
Maximum service temperatures
shown are for probes with the
largest available gage wire leads.
Consult Engineering for ratings of
other dimension probes.
|
Note 4:
|
Bending: XPA sheathed
probes with platinum elements
be bent in the field.
|
Note 5:
|
Some probes available in dual
configurations. Check with Sales
Department.
|
|
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Note 1: Prices subject to change. Please consult the Sales Department for accurate pricing. Note 2: Atmospheres: O-Oxidizing I-Inert V-Vacuum R-Reducing Note 3: Maximum service temperatures shown are for probes with the largest available gage wire leads. Consult Engineering for ratings of other dimension probes. Note 4: Bending: XPA sheathed probes with platinum elements can be bent in the field. Note 5: Some probes available in dual configurations. Check with Sales Department.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Tungsten Coated Thermocouples . Very High Temperature Exotic Thermocouple Probes, Tantalum, Molybdenum, Platinum/Rhodium, Inconel 600 Sheaths, Tungsten/Rhenium and Platinum/Rhodium Thermocouple Elements, Berylia, Magnesia, Alumina I, ac motor controls control relay
|
Back to top
|
|