More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters

CP, DPP, RHS, RHP, RS Series   
RoHS
 
CP, DPP, RHS, RHP, RS Series:Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
Click for larger image.
   
DIN Size Panel Punches - DPP Series
• 1/32, 3/64, 1/16, 1/16 Square, 1/8 and 1/4 DIN Sizes
• Will Accept any Standard DIN Size Controllers and Panel Meters
• Will Cut a Clean Hole in up to 11 Gage (.090) Aluminum or up to 14 Gage (.075) Mild Steel
Rectangular Hole Punches - CP Series
• Rugged Industrial Design
• Square Corners
• Sizes to Mount All OMEGA Connectors
• Keyed Design Assures Alignment of Punch and Die
• Simply Drill a Pilot Hole and Then Punch Out the Exact Shape for Your Connector
• For panels up to 1.5mm (0.06") Thick
Round Hole Punches - RHS and RHP Series
• No Reaming or Filing
• 6.35 mm (1/4") or 9.52 (3/8") Pilot Hole
• Exact Size for RMJ and RSJ Connectors
Hole Saws - RS Series
• For Panels Over 3 mm (1/8")Thick
• Replaceable Blades
• 6.35 mm (1/4") Pilot Drill

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Panel Punches
The panel punches are designed to create panel cut outs for OMEGA's family of thermocouple connectors. Three styles of panel punches are available. The CP series is for rectangular connectors, the RHS is for round connectors and the DPP are DIN sized panel punches.

RHS Hole Saws
Use your hand drill or drill press to fabricate jack panels with hole saws and around hole connectors. When the plate is too thick for punches, the saw is the solution. Complete assembly including saw, pilot drill, and mandril.

Model Type Model
No.
Cutout Dimensions
mm (in)
Designed
For
Rectangular
Connectors
CP-1 8.1 x 16.8 (.318 x .661) SMP, SMPW
CP-2 9.5.1 x 16.7 (.375 x .656) NMP
CP-3 13.5 x 26.2 (.531 x 1.031) OST, OGP
NOX, OSTW
CP-4 13.1 x 36.8 (.516 x 1.450) OTP
CP-5 16.1 x 30.4 (.635 x 1.195) JP, SPJ, UPJ
CP-6 16.1 x 41.4 (.635 x 1.630) TPJ
CP-7 16.4 x 26 (.646 x 1.024) NHX
CP-8 9.9 x 19.4 (.390 x .765) SHX
DIN Size
Panel
Punches
DPP-1 22.2 x 45 (.874 x 1.772) 1/32 DIN
DPP-2 22.2 x 68 (.874 x 2.677) 3/64 DIN
DPP-3 22.2 x 92 (.874 x 3.622) 1/16 DIN
DPP-4 45 x 45 (1.772 x 1.772) 1/16 DIN Square
DPP-5 45 x 92 (1.772 x 3.622) 1/8 DIN
DPP-6 92 x 92 (3.622 x 3.622) 1/4 DIN
Round
Connectors
RHS-43 43 (1 11/16) Diameter CN77R3 & R5
Panel Meters
RHP-58 15.87 (.625) Diameter RMJ
RHP-78 22.22 (.875) Diameter RSJ
RHS-58 15.87 (.625) Diameter RMJ
RHS-78 22.22 (.875) Diameter RSJ
RS-58 15.87 (.625) Diameter RMJ
RS-78 22.22 (.875) Diameter RSJ


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Punches for Rectangular Connectors
Click to expand/minimize a list of what others bought with the CP-1  CP-1    Consult sales   Rectangular punch, 8.1 x 16.8 mm (.318 x .66 in.) RoHS compliancy undetermined
    CP-2 2 weeks   420.00    Rectangular punch, 9.5.1 x 16.7 mm (.375 x .656 in.) RoHS compliancy undetermined
    CP-3    Consult sales   Rectangular punch, 13.5 x 26.2 mm (.531 x 1.03 in.) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CP-5  CP-5    Consult sales   Rectangular punch, 16.1 x 30.4 mm (.635 x 1.195 in.) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CP-6  CP-6    Consult sales   Rectangular punch, 16.1 x 41.4 mm (.635 x 1.630 in.) RoHS compliancy undetermined
    CP-7    Consult sales   Rectangular punch, 16.4 x 26 mm (.646 x 1.024 in) RoHS compliancy undetermined
 DIN Size Panel Punches
Click to expand/minimize a list of what others bought with the DPP-1  DPP-1 2 weeks   1,225.00    DIN size panel punch, 22.2 x 45 mm (.874 x 1.772 in.) for 1/32 DIN RoHS compliant
Click to expand/minimize a list of what others bought with the DPP-2  DPP-2 2 weeks   1,225.00    DIN size panel punch, 22.2 x 68 mm (.874 x 2.677 in.) for 3/64 DIN RoHS compliant
    DPP-3 2 weeks   1,285.00    DIN size panel punch, 22.2 x 92 mm (.874 x 3.622 in.) for 1/16 DIN RoHS compliant
Click to expand/minimize a list of what others bought with the DPP-4  DPP-4 2 weeks   1,725.00    DIN size panel punch, 45 x 45 mm (1.772 x 1.772 in.) for 1/16 DIN Square RoHS compliant
Click to expand/minimize a list of what others bought with the DPP-5  DPP-5 2 weeks   1,810.00    DIN size panel punch, 45 x 92 mm (1.772 x 3.622 in.) for 1/8 DIN RoHS compliant
Click to expand/minimize a list of what others bought with the DPP-6  DPP-6 2 weeks   1,555.00    DIN size panel punch, 92 x 92 mm (3.622 x 3.622 in.) for 1/4 DIN RoHS compliant
 Punches for Round Connectors
    RHS-43 Consult Sales   62.00    Round punch, 43 mm (1 11/16 in.) Diameter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RHP-58  RHP-58    Consult sales   Round punch, 15.87 mm (.625 in.) Diameter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RHP-78  RHP-78 6 weeks   189.00    Round punch, 22.22 mm (.875 in.) Diameter RoHS compliancy undetermined
 Hole Saws
Click to expand/minimize a list of what others bought with the RHS-58  RHS-58 2 weeks   55.00    Round hole saw, 15.87 mm (.625 in.) Diameter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RHS-78  RHS-78 2 weeks   55.00    Round hole saw, 22.22 mm (.875 in.) Diameter RoHS compliancy undetermined
    RS-58 8 weeks   68.00    Replacement saw for RHS-58, 15.87 mm (.625 in.) Diameter RoHS compliancy undetermined
    RS-78 2 weeks   43.50    Replacement saw for RHS-78, 22.22 mm (.875 in.) Diameter RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
CNPt Series - One of World's Best Controllers CNPt Series - One of World's Best Controllers:
Platinum Series Microprocessor-Based PID Controllers
   

   Back to topBack to top