More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Environmental Wall Mount Sensors

EWS Series   
1 year warranty
 
Low cost Thermocouple, RTD or Thermistor wall mount sensors
EWS Series:Environmental Wall Mount Sensors
Click for larger image.
   
Thermocouple, RTD or Thermistor wall mount sensor
Temperature, Temperature / Humidity and Barometric Pressure Transmitter Models
Low-Cost Miniature Design
Stylish Design Blends in Well with Your Office, Computer Room or Laboratory Décor

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s new low cost environmental wall mount sensors offer the perfect solution for keeping your office, computer room or laboratory’s décor looking great at an economical price. These miniature units come in 6 models that will interface directly with most process meters, controllers, recorders, data loggers and data acquisition systems. Thermocouple, RTD and Thermistor models come with 914 mm (36") leads standard. Temperature, Temperature/ Humidity and Pressure units come with user selectable industry standard 4-20 mA or 1-5 Vdc output.

Note: The EWS Series is for indoor applications only. They are not designed to be exposed to rain, snow or other extreme weather conditions.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the EWS-TC-J  EWS-TC-J 7 weeks   152.00    Wall mount thermocouple sensor, type J  
Click to expand/minimize a list of what others bought with the EWS-TC-K  EWS-TC-K 7 weeks   152.00    Wall mount thermocouple sensor, type K  
Click to expand/minimize a list of what others bought with the EWS-TC-T  EWS-TC-T 7 weeks   152.00    Wall mount thermocouple sensor, type T  
    EWS-TC-E 7 weeks   152.00    Wall mount thermocouple sensor, type E  
Click to expand/minimize a list of what others bought with the EWS-RTD  EWS-RTD 6 weeks   171.00    Wall mount RTD sensor (100 Ohm Pt., .00385)  
Click to expand/minimize a list of what others bought with the EWS-TH  EWS-TH 2 weeks   195.00    Wall mount 400 series thermistor sensor  
Click to expand/minimize a list of what others bought with the EWS-TX  EWS-TX 6 weeks   194.00    Wall mount temperature transmitter  
Click to expand/minimize a list of what others bought with the EWS-BP-A  EWS-BP-A 2 weeks   420.00    Wall mount barometric pressure transmitter  
Click to expand/minimize a list of what others bought with the EWS-RH  EWS-RH 5 weeks   393.00    Wall mount temperature/humidity transmitter  
 Accessories
Click to expand/minimize a list of what others bought with the EWS-MB  EWS-MB 3 weeks   46.00    Conduit box mounting bracket/wall plate  
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L Consult Sales   154.00    Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL  
    PSR-24L-230 2 weeks   154.00    Regulated Power Supply, European plug, 230 Vac input, 24 Vdc output, 400 mA, stripped leads  
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S    Consult sales   Regulated Power Supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL  
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 2 weeks   93.00    Shielded 4-conductor transmitter cable, 30.5 m (100')  
All dollar amounts on this site are shown in Singapore currency.

 Note: -TC, -RTD and -TH models come with 914 mm (36") of lead wire standard. Consult Sales for availability of non-standard lead length.
 Ordering Example: (1) EWS-MB Bracket/Wall Plate, $46.00,  plus (1) EWS-TX Temperature Transmitter, $194.00,  plus (1) TX4-100 Transmitter cable, $93.00, $46.00 + 194.00 + 93.00 = $333

 Related Links - Manual, Related Products
 Product Manual
   Download EWS-TX Series - Economical Wall Mount Sensors
   Download EWS-RH - Relative Humidity/T emperature Transmitter
   Download EWS-BP-A - Barometric Pressure Transmitter
   Download EWS Series - Economical Wall Mount Sensors
 Related Products
TXDIN70 TXDIN70:
Dual DIN Rail Temperature Transmitter
   
Keywords:Environmental Wall Mount Sensors, wall mount Thermocouple sensor, wall mount Thermistor, wall mount RTD, wall mount Temperature transmitter, wall mount Barometric Pressure Transmitter, analog timers pressure temperature recorder rosette strain spst pushbutton

   Back to topBack to top