More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Electromagnetic Flow Meters

FMG600 Series Magnetic Flow Meter   
1 year warranty CE
 
Electromagnetic Flow Meters | Check the price online
FMG600 Series Magnetic Flow Meter:Electromagnetic Flow Meters
Click for larger image.
   
$7,185.00  FMG606
Virtually No Pressure Loss
No Moving Parts
ANSI 150# Flanges or Tri-Clover Sanitary Mount
RS485 Standard
Suitable for Pipes Up to 12"
High Accuracy
4 to 20 mA and Frequency Outputs Standard
NIST 3-Point Calibration Included

View related products - Electromagnetic Flow Meters

Click to scroll below to order See Specs PDF Manuals

The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 magmeters have no moving parts and a PTFE lining, they can handle applications involving wastewater, pulp, food, and slurries. Standard outputs include analog, frequency, and RS485 communications. Optional sanitary tri-clamp mounting allows use of the FMG600 flow meters in applications not previously open to magmeters. Local- and remote-display models are available.

NOTE: HEAVY WEIGHT - NO UPS - MOTOR FREIGHT ONLY!!! OVERWEIGHT SHIPPING CHARGES WILL APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.

SPECIFICATIONS
Flange Sizes:
    150# ANSI: 19 to 305 mm (¾ to 12")
    Sanitary Tri-Clamp: 13 to 305 mm (½ to 12")
Maximum Pressure: 145 psi
Minimum Conductivity: 20 µS
Electrode Material: Hastelloy C4 (standard), tantalum (TGE optional)
Environmental Temperature: -5 to 55°C (23 to 131°F)
Sensor Lining: PTFE
Electronics Housing: Local or remote (optional)
Liquid Temperature: 0 to 50°C (32 to 122°F) STD, 0 to 150°C (32 to 302°F) with remote electronics
Empty Pipe Alarm: 2" and larger sizes (EPD optional)
Accuracy: ±0.5% from 5 to 100% Qs, ±1% from 1 to 5% Qs
Range: 0.1 to 10 m/s (0.328 to 32.81 fps)
Outputs: Adjustable from 0.1 to 1000 gallons/pulse
Current: 4 to 20 mA with galvanic isolation
Frequency: 0 to 1000 Hz with galvanic isolation
Communications: RS485
Power: 24 Vdc, 115/230 Vac switchable (optional)
Consumption: 15 VA
Protection: IP67 Storage Temperature and Humidity: -10 to 70°C (14 to 158°F) at max; relative humidity 70%


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FMG601-S 2 weeks   8,100.00    15 mm (1/2") SS sanitary mount magmeter with empty pipe detection  
 FMG602 10 weeks   6,810.00    20 mm (3/4") 150# ANSI flange magmeter with empty pipe detection  
 FMG603 10 weeks   6,850.00    25 mm (1") 150# ANSI flange magmeter with empty pipe detection  
 FMG604 2 weeks   6,930.00    32 mm (1 1/4") 150# ANSI flange magmeter with empty pipe detection  
 FMG604-R 10 weeks   8,080.00    32 mm (1 1/4") 150# ANSI flange magmeter with empty pipe detection and remote display  
 FMG605 10 weeks   6,950.00    40 mm (1 1/2") 150# ANSI flange magmeter with empty pipe detection  
 FMG606 10 weeks   7,185.00    50 mm (2") 150# ANSI flange magmeter  
 FMG607 10 weeks   7,435.00    65 mm (2 1/2") 150# ANSI flange magmeter  
 FMG608 10 weeks   7,730.00    80 mm (3") 150# ANSI flange magmeter  
 FMG609 10 weeks   8,255.00    100 mm (4") 150# ANSI flange magmeter  
 FMG610 10 weeks   9,685.00    125 mm (5") 150# ANSI flange magmeter  
 FMG611 10 weeks   11,030.00    150 mm (6") 150# ANSI flange magmeter  
 FMG612 10 weeks   16,625.00    200 mm (8") 150# ANSI flange magmeter  
 FMG613 10 weeks   20,710.00    250 mm (10") 150# ANSI flange magmeter  
 FMG614 10 weeks   25,355.00    300 mm (12") 150# ANSI flange magmeter  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Unit comes with complete operator’s manual and 3-point NIST calibration certificate

 Part Number Builder
(1) (2) (3) (4) (5) (6) (7) (8)   
F
F
M
M
G
G
6
6
Qty:

Option Descriptions
(1) Size mm(inch) & Max GPM
  Select
01 for 15 (1/2 inch) and 11 GPM
02 for 20 (3/4 inch) and 52 GPM
02 for 20 (3/4 inch) and 31 GPM (-S and -S-R Series Models)
03 for 25 (1 in) and 79 GPM
03 for 25 (1 in) and 61 GPM (-S and -S-R Models)
04 for 32 (1 1/4 inch) and 132 GPM
04 for 32 (1 1/4 inch) and 96 GPM (-S and -S-R Models)
05 for 40 (1 1/2 inch) 198 GPM
05 for 40 (1 1/2 inch) and 151 GPM (-S and -S-R Models)
06 for 50 (2 inch) and 317 GPM
06 for 50 (2 inch) and 281 GPM (-S and -S-R Models)
07 for 65 (2 1/2 inch) and 528 GPM
07 for 65 (2 1/2inch) and 451 GPM (-S and -S-R Models)
08 for 80 (3 inch) and 793 GPM
09 for 100 (4 inch) and 1233 GPM
10 for 125 (5 inch) and 1893 GPM
11 for 150 (6 inch) and 2862 GPM
12 for 200 (8 inch) and 5063 GPM
13 for 250 (10 inch) and 7925 GPM
14 for 300 (12 inch) and 11100 GPM
(2) Magmeter
  Select
Nothing(leave field blank) for #150 ANSI flange magmeter
-S for SS sanitary mount magmeter
(3) Display
  Select
Nothing(leave field blank) for Local display
-R for Remote display
(4) Vac Power
  Select
Nothing(leave field blank) for 24 Vdc
-VAC for Units with switchable 115/230 Vac power
(5) Electrode
  Select
Nothing(leave field blank) for None
-TE for Units with tantalum electrodes
-TGE for Third tantalum grounding electrode
-HGE for Third hastelloy grounding electrode
(6) Calibration
  Select
Nothing(leave field blank) for None
-NIST4 for 4-point NIST calibration
-NIST10 for 10-point NIST calibration
(7) Empty Pipe Detection
  Select
Nothing(leave field blank) for None
-EPD for Empty pipe detection on units 2 inch and larger
(8) Batching Option
  Select
Nothing(leave field blank) for None
-B for Units with a batching option
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:, a sling psychrometer datalogger usb psychrometer calibration psychrometer hygrometer

   Back to topBack to top