The HHG191 Gauss Meter represents the latest design in magnetic measuring equipment, allowing measurements up to 2000 mG to 200 micro-tesla with a basic accuracy of 2.5% plus 6-digit.
The HHG191 magnetic field meter offers a portable and reliable instrument to measure intensity of electromagnetic fields produced from electric transmission equipment, power line, microwave oven, air conditioner, refrigerator, computer monitor, and video/audio device.
This user-friendly EMF meter is ideal for measuring electromagnetic fields of extremely low frequency (ELF) of 30 to 300 Hz
The HHG191 meter is a great value instrument for measuring electromagnetic fields in a frequency range of 30 to 300 Hz.
SPECIFICATIONS
Basic Accuracy: ±(2.5% + 6-digit) at 50 Hz/60 Hz
Frequency Response: 30 to 300 HZ Sample Rate: 2.5 times per second
Ranges: 200/2000 mG, 20/200 uT
Sensor: Single axis
Resolution: 0.1/1 mG or 0.01/0.1 uT
Display: 3 1/2 digits LCD, maximum reading 1999
Readings: Gauss, tesla
Operating Temperature and Humidity: 5 to 50°C (41 to 122°F), below 80% RH
Power: 9V battery (included)
Battery: 9V NEDA 1604, IEC 6F22 or JIS 006p
Battery Life: Approximately 200 hours
Dimensions: 130 L x 56 W x 38 mm H(5.1 x 2.2 x 1.5")
Weight: 180 g (0.40 lb)
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with soft case and one 9V alkaline battery and operator’s manual. Ordering Example: (1) HHG191 Magnetic field meter, $351.00