More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Magnetic Field Gauss Meter | Order online

HHG191   
1 year warranty CE
 
Magnetic Field Gauss Meter | Omega Engineering
HHG191:Magnetic Field Gauss Meter | Order online
Click for larger image.
   
$351.00  HHG191
Switch Between the Display of Micro-Tesla and Milli-Gauss
Data Hold (HOLD) and Maximum (MAX) Hold Function
Range Display (20, 200, 2000)
Low Battery Detector
Over Load Display "OL"

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF Manuals

The HHG191 Gauss Meter represents the latest design in magnetic measuring equipment, allowing measurements up to 2000 mG to 200 micro-tesla with a basic accuracy of 2.5% plus 6-digit.

The HHG191 magnetic field meter offers a portable and reliable instrument to measure intensity of electromagnetic fields produced from electric transmission equipment, power line, microwave oven, air conditioner, refrigerator, computer monitor, and video/audio device.

This user-friendly EMF meter is ideal for measuring electromagnetic fields of extremely low frequency (ELF) of 30 to 300 Hz

The HHG191 meter is a great value instrument for measuring electromagnetic fields in a frequency range of 30 to 300 Hz.

SPECIFICATIONS Basic Accuracy: ±(2.5% + 6-digit) at 50 Hz/60 Hz
Frequency Response: 30 to 300 HZ
Sample Rate: 2.5 times per second
Ranges: 200/2000 mG, 20/200 uT
Sensor: Single axis
Resolution: 0.1/1 mG or 0.01/0.1 uT
Display: 3 1/2 digits LCD, maximum reading 1999
Readings: Gauss, tesla
Operating Temperature and Humidity: 5 to 50°C (41 to 122°F), below 80% RH
Power: 9V battery (included)
Battery: 9V NEDA 1604, IEC 6F22 or JIS 006p
Battery Life: Approximately 200 hours
Dimensions: 130 L x 56 W x 38 mm H(5.1 x 2.2 x 1.5")
Weight: 180 g (0.40 lb)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHG191 2 weeks   351.00    Magnetic field meter  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with soft case and one 9V alkaline battery and operator’s manual.
 Ordering Example: (1) HHG191 Magnetic field meter, $351.00

   
Keywords:, drum band heater micro limit switches over the side immersion heaters universal load cell

   Back to topBack to top