More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

2" Length RTD Probe for Applications with Space Restrictions

PR-20 Series   
PR-20 Series:2
Click for larger image.
   
2" Length is Ideal for Applications with Space Restrictions
Transitions Directly to Lead Wires (No Transition Fitting)
Temperature Range: PFA: -50 to 260°C (-58 to 500°F) Fiberglass: -50 to 450°C (-58 to 842°F) Depending on Cable Selection
High-Accuracy, 100 Ω, Class "A" DIN Platinum Elements per IEC60751 (alpha = 0.00385 Ω/Ω/°C)
3-Wire Construction Standard, 2 and 4-Wire Constructions Available

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These general purpose 2" long sensors can be used in most liquid and air applications. When used in liquid environments, the epoxy-sealed end should not be immersed directly into the liquid. Compression fittings are also available for installation.

These probes can be used as stand-alone sensors, or they can be configured with a variety of termination options. When combined with controllers, indicators, or precision thermometers they become the heart of complete measurement systems.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PR-20-2-100-1/8-2-E-G  PR-20-2-100-1/8-2-E-G    Consult sales   1/8" dia by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire fiberglass insulated and jacketed cable (260°C/500°F Max)  
Click to expand/minimize a list of what others bought with the PR-20-2-100-1/8-2-E-T  PR-20-2-100-1/8-2-E-T    Consult sales   1/8" dia by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire PFA insulated and jacketed cable (260°C/500°F Max)  
    PR-20-2-100-3/16-2-E-G Consult Sales   144.00    3/16" diameter by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire fiberglass insulated and jacketed cable (260°C /500°F max)  
Click to expand/minimize a list of what others bought with the PR-20-2-100-3/16-2-E-T  PR-20-2-100-3/16-2-E-T Consult Sales   144.00    3/16" diameter by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire PFA insulated and jacketed cable (260°C /500°F max)  
Click to expand/minimize a list of what others bought with the PR-20-2-100-1/4-2-E-G  PR-20-2-100-1/4-2-E-G    Consult sales   1/4" diameter by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire fiberglass insulated and jacketed cable (450°C/842°F max)  
Click to expand/minimize a list of what others bought with the PR-20-2-100-1/4-2-E-T  PR-20-2-100-1/4-2-E-T    Consult sales   1/4" diameter by 2" long probe, 100 ohm Class A DIN platinum element with 3-wire PFA insulated and jacketed cable (260°C/500°F max)  
 Most Popular Accessories:
Click to expand/minimize a list of what others bought with the DPi32  DPi32 2 weeks   415.00    1/32 DIN Panel Meter, Red, Amber, Green Programmable Display  
Click to expand/minimize a list of what others bought with the SSLK-18-18  SSLK-18-18 2 weeks   41.50    Stainless Steel Compression Fitting for 1/8"NPT Port and 1/8" Diameter Probe  
Click to expand/minimize a list of what others bought with the SSLK-14-14  SSLK-14-14 2 weeks   39.50    Stainless Steel Compression Fitting for 1/4"NPT Port and 1/4" Diameter Probe  
Click to expand/minimize a list of what others bought with the SSLK-316-14  SSLK-316-14 2 weeks   49.50    Stainless Steel Compression Fitting for 1/4"NPT Port and 3/16" Diameter Probe  
Click to expand/minimize a list of what others bought with the SSLK-316-18  SSLK-316-18 2 weeks   41.50    Stainless Steel Compression Fitting for 1/8"NPT Port and 3/16" Diameter Probe  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Options: For leads longer than 40", add the desired length in inches to the model number and add $2.25/foot to the price. For 4 wire configurations change the "2" to a "3" in the model number and add $15 to the price (4-wire constructions are not available in 1/8" diameters).
Terminations Available: For terminal lugs, add "-LUG" to the end of the model number and add $4.50 to the price. For 3-prong standard connectors, add "-OTP" to the model number and $7 to the price. For 3-prong miniature connectors, add "-MTP" to the model number and $7 to the price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PR-20-2-100-3/16-2-E-T 2, $144.00
 Part Number Builder
(1) (2) (3) (4)   
P
P
R
R
-
-
2
2
0
0
-
-
-
-
1
1
0
0
0
0
-
-
-
-
2
2
-
-
E
E
-
-
Qty:

Option Descriptions
(1) Lead Wire Style
  Select
2 for 3-Wire
3 for 4-Wire
(2) Probe Diameter
  Select
1/8 for 1/8 in
3/16 for 3/16 in
1/4 for 1/4 in
(3) Insulation
  Select
T for PFA insulation
G for Fiberglass insulation
(4) Termination
  Select
Nothing(leave field blank) for None
-LUG for Terminal lugs
-OTP for 3-Prong standard connectors
-MTP for 3-Prong miniature connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-25CU Series PR-25CU Series:
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-10 PR-10:
RTD Probe with Insulated Wire and Shrink-Tube Support
PRTF-10 Series PRTF-10 Series:
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables
PR-26 Metric Series PR-26 Metric Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
BRLK and SSLK BRLK and SSLK:
OMEGALOK™ Compression Fittings
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
Data Loggers Product Finder Data Loggers Product Finder:
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
   
Keywords:Short RTD Probe, load cell pin screw actuator

   Back to topBack to top