More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Speed USB Output PX409 Series Pressure Transducer

PX409-USBH Series   
CE RoHS
 
PX409-USBH Series:High Speed USB Output PX409 Series Pressure Transducer
Click for larger image.
   
$1,465.00  PX409-015GUSBH
FAST DELIVERY!
High Speed USB Pressure Sensor! 1000 Reading/Second
Free Downloadable Software
Micro-Machined Silicon Sensor
316L SS Wetted Parts
High ±0.08% BSL Accuracy
Excellent Long Term Stability
USB 2.0 and Below Compatible
Standard USB Connector Termination
Shock and Vibration Rated
Ruggedized with Secondary Containment
New PX409 USBH Product Release With Upgraded High-Speed Software!

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Software Related Items View a printer friendly page

The PX409 High-Speed USBH Series connects directly to your computer. Free software makes data logging and charting your readings a simple task. Also included are .NET drivers and a command set for command line access. The micro-machined silicon design is ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. This sensor provides a very stable transducer with an exceptional high accuracy of ±0.08% and a broad compensated range of -29 to 85°C (-20 to 185°F). The modular construction allows for fast delivery of most configurations and fittings.

FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access. Help files are available after installation with the most update to date information.

Download your free copy today!
(Includes software to run TRH Central compatible devices).

See the Digital Transducer Software in Action



Screen shot of charting windowCharting Window – The addition of a charting window allows you to see your data graphed in real time. The Y axis is configurable to allow simultaneous graphing of multiple engineering units. You can output the image of your data to a png file.

Channels Window - Display data from all of your sensors simultaneously. Each channel has configurable user alarms, three data filters, tare, resettable low/high indication, and sample rates ranging from 30 minutes to 1000Hz.

Logging Window – A new xls filetype output option presents preformatted data for readability. In addition, Live Statistics are displayed, including the sensor information, the start/stop time, the number of samples taken, the current reading, and the High/Low readings. With the logging window, you can capture your data for later analysis.

SPECIFICATIONS
Accuracy: 0.08% BSL (linearity, hysteresis and repeatability combined)
Resolution: Up to 5.5 significant figures
Zero Balance: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below)
Span Setting: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below). Calibrated in vertical direction with fitting down
Temperature Compensation (Over Compensated Range):
    Span: Range > 5 psi: ±0.5%
       Range ≤5 psi: ±1.0%
    Zero: Range > 5 psi: ±0.5%
       Range ≤ 5 psi: ±1.0%
Minimum Isolation:
    100 MΩ @ 50 Vdc case to sensor
    2 MΩ @ 50 Vdc case to output terminations
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
A to D Conversion: 24-bit
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Bandwidth: DC to 1000 updates per second typical (±3%)
Power Consumption: 0.35 W typical
CE Compliant: Meets industrial emissions and immunity EN61326
Environmental Protection: IP65
Secondary Containment
Gage/Vacuum/Compound Pressure:
    10 inH2O to 5 psi: to 1000 psi
    15 to 1000 psi: to 3000 psi
    1500 to 5000 psi: to 10,000 psi
Absolute/Barometric Pressure:
    5 to 1000 psi: to 6000 psi
    1500 to 5000 psi: to 10,000 psi
Overpressure
Gage/Vacuum/Compound Pressure
    10 inH2O: 10 times span
    1 psi: 6 times span
    2.5 psi to 1000 psi: 4 times span
    1500 psi yo 5000 psi: 7250 psi maximum
Absolute/Barometric Pressure:
    5 psia: 6 times span
    15 psia to 1000 psia: 4 times span
    1500 psia to 5000 psia: 7250 psia maximum
Wetted Parts: 316L stainless steel
Weight: 200 g (7 oz)
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Gage Pressure
    PX409-10WGUSBH 11 weeks   1,635.00    10 inH20 Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-001GUSBH 11 weeks   1,635.00    0 to 1 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-2.5GUSBH 11 weeks   1,635.00    0 to 2.5 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-005GUSBH 11 weeks   1,520.00    0 to 5 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-015GUSBH 2 weeks   1,465.00    0 to 15 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-030GUSBH 11 weeks   1,440.00    0 to 30 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-050GUSBH 2 weeks   1,520.00    0 to 50 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-100GUSBH 2 weeks   1,440.00    0 to 100 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-150GUSBH 2 weeks   1,440.00    0 to 150 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-250GUSBH 2 weeks   1,440.00    0 to 250 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-500GUSBH 11 weeks   1,440.00    0 to 500 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-750GUSBH 11 weeks   1,520.00    0 to 750 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-1.0KGUSBH 11 weeks   1,520.00    0 to 1,000 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-1.5KGUSBH 11 weeks   1,520.00    0 to 1500 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-3.5KGUSBH 11 weeks   1,465.00    0 to 3,500 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
Click to expand/minimize a list of what others bought with the PX409-5.0KGUSBH  PX409-5.0KGUSBH 11 weeks   1,520.00    0 to 5,000 psig Range USB Pressure Transducer with free downloadable software RoHS compliant
 Absolute Pressure (15 psia to 5000 psia)
    PX409-015AUSBH 11 weeks   1,440.00    0 to 15 psia Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-030AUSBH 11 weeks   1,440.00    0 to 30 psia Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-050AUSBH 11 weeks   1,440.00    0 to 50 psia Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-100AUSBH 11 weeks   1,440.00    0 to 100 psia Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-150AUSBH 11 weeks   1,440.00    0 to 150 psia Range USB Pressure Transducer with free downloadable software RoHS compliant
 Compound Gage Pressure
    PX409-10WCGUSBH 11 weeks   1,945.00    ±10 inH20 Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-001CGUSBH 11 weeks   1,945.00    ±1psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-2.5CGUSBH 11 weeks   1,935.00    ±2.5psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-005CGUSBH 11 weeks   1,820.00    ±5psig Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-015CGUSBH 11 weeks   1,830.00    ±15psig Range USB Pressure Transducer with free downloadable software RoHS compliant
 Vacuum (Negative Gage) Pressure
    PX409-10WVUSBH 11 weeks   1,875.00    10 inH20 Vacuum USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-001VUSBH 11 weeks   1,875.00    0 to -1 psig USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-2.5VUSBH 2 weeks   1,875.00    0 to -2.5 psig USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-005VUSBH 11 weeks   1,745.00    0 to -5 psig USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-015VUSBH 11 weeks   1,745.00    0 to -15 psig USB Pressure Transducer with free downloadable software RoHS compliant
 Barometric Pressure Ranges
    PX409-26BUSBH 11 weeks   1,935.00    26 to 32 inHg Barometric Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-16BUSBH 11 weeks   1,935.00    16 to 32 inHg Barometric Range USB Pressure Transducer with free downloadable software RoHS compliant
    PX409-32BUSBH 11 weeks   1,935.00    0 to 32 inHg Barometric Range USB Pressure Transducer with free downloadable software RoHS compliant
 Wet/Dry Differential (10 inH2O to 1000 psid)
    PX409-10WDDUUSBH 11 weeks   2,050.00    psi; 0 to 10.00 inH2O, bar; 0 to 25.00 mb RoHS compliant
    PX409-500DDUUSBH    Consult sales   psi; 0 to 500.0 , bar; 0 to 34.50 RoHS compliant
 Wet/Wet Differential (10 inH2O to 1000 psid)
    PX409-001DWUUSBH 11 weeks   2,445.00    psi; 0 to 1.000, bar; 0 to 69.00 mb transducer with free downloadable software RoHS compliant
    PX409-150DWUUSBH 11 weeks   2,330.00    psi; 0 to 150.0, bar; 0 to 10.30 transducer with free downloadable software RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 5-point NIST traceable calibration certificate, downloadable digital readout, logging software, .NET drivers and command set.
 Part Number Builder
(1) (2) (3)   
P
P
X
X
4
4
0
0
9
9
Qty:

Option Descriptions
(1) Pressure Range (PSI)
  Select
-10W for 10"H2O
-001 for 0-1 psi
-2.5 for 0-2.5 psi
-005 for 0-5 psi
-015 for 0-15 psi
-030 for 0-30 psi
-050 for 0-50 psi
-075 for 0-75 psi
-100 for 0-100 psi
-150 for 0-150 psi
-250 for 0-250 psi
-500 for 0-500 psi
-750 for 0-750 psi
-1.0K for 0-1000 psi
-1.5K for 0-1500 psi
-2.5K for 0-2500 psi
-3.5K for 0-3500 psi
-5.0K for 0-5000 psi
-16 for 16 to 32 inHg (Barometric only)
-26 for 26 to 32 inHg (Barometric only)
-32 for 0 to 32 inHg (Barometric only)
(2) Type
  Select
G for Gage
A for Absolute (15 to 5000 psia)
CG for Compound Gage (10W to 15 psi only)
V for Vacuum (Negitive gage)
B for Barometric Pressure
DWU for Wet/Wet Unidirectional Differential
WDU for Wet/Dry Unidirectional Differential
(3) Output
  Select
USBH for High Speed USB
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
TJ-USB Series TJ-USB Series:
USB Thermocouple Probe
   

   Back to topBack to top