More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

SCR Power Controllers for Electrical Heaters Control

SCR19 and SCR39 Series   
2 year warranty OmegaCare
 
SCR19 and SCR39 Series:SCR Power Controllers for Electrical Heaters Control
Click for larger image.
   
$660.00  SCR19Z-24-040
SCR19 SCR Power Controllers Extend Heater Life Reducing Thermal Shocks
Zero Crossing or Phase Angle Fired
Single or Three Phase Load Switching
No Maintenance All Solid State Components
Close Control of Low Mass Heaters
Phase Angle with Soft Start for High Inrush Heaters
No Relay Noise Contact Arc Noise Eliminated
Semiconductor I2T Fusing
Optically Isolated Control Signal Input

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals

The SCR19 Series SCR Power Controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc. (NOTE: They are not designed to drive transformers or any inductive load.)

These heater controllers consist of power semi-conductors (SCRs), properly-sized heat sinks, trigger circuitry, and fuses supplied on panels for surface mounting. The SCR power controller accepts a 4 to 20 mA dc output from a temperature controller or can be supplied with manual option using a remote potentiometer.

The SCR19 Series controllers offers two methods of proportional control – Zero-voltage-switched and Phase-angled-fired. With the Zero-voltage-switching mode, the controller switches on complete cycles of the ac supply voltage. The trigger circuit is designed to turn on the SCRs as close as possible to the point where the AC sine wave crosses through zero. In effect, the line voltage is turned on and off and applied to the heaters in whole cycles.

With an input of 4 to 20 mA, the output of the heter controller will be off below 4 mA and full on at 20 mA. Proportioning action is obtained by varying the number of cycles on to the number of cycles off. The output will vary from one cycle on and nine cycles off at low input, to all cycles on at maximum input.

The output of the SCR19 SCR power controllers is integrated by the heaters which produce a smoothly proportioning heat output that varies directly with the input signal. With the Phase-angle-fired mode, the power to the load is controlled by governing the point of turn on (firing) of each half cycle of the full AC sine wave.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SCR19Z-12-040  SCR19Z-12-040 2 weeks   705.00    SCR power controller, Zero-Voltage-Switching, 120V, 40A  
    SCR19Z-24-040 2 weeks   660.00    SCR power controller, Zero-Voltage-Switching, 240V, 40A  
    SCR19Z-48-040 2 weeks   740.00    SCR power controller, Zero-Voltage-Switching, 480V, 40A  
    SCR19Z-24-060 2 weeks   715.00    SCR power controller, Zero-Voltage-Switching, 240V, 60A  
    SCR39Z-24-060 11 weeks   1,345.00    SCR power controller, 3-phase, Zero-Voltage-Switching, 240V, 60A  
    SCR39Z-48-060 11 weeks   1,430.00    SCR power controller, 3-phase, Zero-Voltage-Switching, 480V, 60A  
    SCR19P-24-040-S15 2 weeks   845.00    SCR power controller, Phase-Angle-Switching, 240V, 40A, 15 sec soft start circuit  
    SCR19P-24-080-S9 11 weeks   900.00    SCR power controller, Phase-Angle-Switching, 240V, 80A, 9 sec soft start circuit  
 Accessories
Click to expand/minimize a list of what others bought with the SCR-210A015U01  SCR-210A015U01 2 weeks   163.00    Replacement Fuse, 40 A  
    SCR-210A012U01 2 weeks   195.00    Replacement Fuse, 60 A  
    SCR-210A014U01 2 weeks   181.00    Replacement Fuse, 80 A  
    SCR19Z-M 11 weeks   226.00    Manual remote pot for 120V SCR19/39 models  
    SCR19Z-M-220 11 weeks   226.00    Manual remote pot for 240V SCR19/39 models  
    SCR19Z-M-480 Consult Sales   226.00    Manual remote pot for 480V SCR19/39 models  

 Order Here Any Model not Shown Above!
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual
 Ordering Example: (1) SCR19Z-24-040 SCR, Zero-Voltage-Switching, 240V, 40A, $660.00
 Part Number Builder
(1) (2) (3) (4) (5)   
S
S
C
C
R
R
9
9
Qty:

Option Descriptions
(1) Single or 3 Phase
  Select
1 for Single Phase
3 for 3 Phase
(2) Method
  Select
Z for Zero-Voltage Switching
P for Phase-Angle Firing
(3) Voltage
  Select
-02 for 24 Vac for single phase only
-12 for 120 Vac for single phase only
-20 for 208 Vac for phase angle firing
-24 for 240 Vac
-48 for 480 Vac
(4) Current
  Select
-040 for 40 Amps
-060 for 60 Amps
-080 for 80 Amps
(5) Phase-Angle Firing Items
  Select
for Zero-Voltage Switching leave field blank
-S9 for the STANDARD Soft start 9 seconds
-S15 for Soft start 15 seconds
-S30 for Soft start 30 seconds
-S60 for Soft start 60 seconds
-S120 for Soft start 120 seconds
-V for Voltage limit
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:, shear strain strain gage installation

   Back to topBack to top