The TL-WELD is designed for
sensor manufacturers who produce
commercial-grade thermocouple
junctions, and for users of large
numbers of exposed junction
thermocouples, such as test and
development laboratories where
multipoint temperature sensing of
test pieces is required.
No special skills are needed and
most people will be capable of
producing quality work with minimal
practice. The instrument can be
operated via the front panel or by
using the footswitch.
This model is suitable for welding
wires up to 1.1 mm (0.043") in
diameter and has an argon gas
shield facility.
A satisfactory thermocouple
junction is produced without using
argon, but where argon is available
a momentary purge is automatically
triggered immediately prior to the
weld to give optimum weld integrity.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operators manual, Wire-Holding Pliers and Lead, Safety Glasses (Optical Class 1 Rating), Magnifying Eyeglass, Carbon Electrodes, Spare 2 A Fuse, Argon Hose, Power Cord, Footswitch Ordering Example: (1) TL-WELD Thermocouple and fine wire welder, $3,905.00