More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Tube Fittings

FT-HS, FT-ME, FT-MS, FT-BHU, FT-HT, FT-HE Series   
RoHS
 
TUBE FITTINGS
FT-HS, FT-ME, FT-MS, FT-BHU, FT-HT, FT-HE Series:Tube Fittings
Click for larger image.
   
$26.00  FT-HT-2
Solves Many Small Tubing Problems
Contructed of Polyproylene
  • Excellent Chemical Resisance
  • Durable Yet Lightweight
  • Attractive in Appearance and Reasonably Priced

  • View related products - Pumps & Mixers

    Click to scroll below to order See Specs PDF

    OMEGA’s tube fittings solve many small tubing problems. Made of polypropylene, they provide chemical compatibility. Sized for 1/16", 3/32" and 1/8" plastic tubing.

    Chemical Resistant Material Polypropylene fittings provide excellent chemical resistance. This strong material is much lighter than brass, attractive in appearance and reasonably priced. Other materials or colors are available on request.

    OMEGA’s Panel Mount Hose Barb Union connects tubing through panels up to 1/4" thick. Delrin acetal is strong and chemical resistant. Applications include vacuum, pressure lines, fluids and gases.

    Tapered 10-32 Threads OMEGA’s threaded fittings feature a tapered 10-32 thread that needs no gasket to form a reliable seal. Fittings will seal even in slightly off-sized holes. The tapered thread also allows the fitting to be directionally oriented without a gasket.

    Shrouded 1/16" Hose Barb Eliminates Breakage The patented shrouded design eliminates the most common problem of small fittings -- barb breakage. The shroud completely supports the tubing, reducing stress on the fragile hose barb. It solves the problem of breakage without expensive metal tube fittings.
    Covered by U.S. and Foreign Patents and Patents Pending


    To Order (Specify Model Number)    
    expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
     Part Number   Availability   Price   Description RoHS   Qty.
     Hose Barb Union (Straights - 10 Per Pak)
        FT-HS-2 2 weeks   23.25    1/16" x 1/16" Hose Barb RoHS compliant
        FT-HS-3 2 weeks   23.25    3/32" x 3/32" Hose Barb RoHS compliant
        FT-HS-4 2 weeks   26.00    1/8" x 1/8" Hose Barb RoHS compliant
     Hose Barb Union (Tees - 10 Per Pak)
        FT-HT-2 10 weeks   26.00    1/16" x 1/16" x 1/16" Hose Barb RoHS compliant
        FT-HT-3 10 weeks   26.00    3/32" x 3/32" x 3/32" Hose Barb RoHS compliant
        FT-HT-4 2 weeks   26.00    1/8" x 1/8" x 1/8" Hose Barb RoHS compliant
     Hose Barb Union (Elbows - 10 Per Pak)
        FT-HE-2 10 weeks   26.00    1/16" x 1/16" Hose Barb RoHS compliant
        FT-HE-4 2 weeks   26.00    1/8" x 1/8" Hose Barb RoHS compliant
     Panel Mount Hose Barb Union (Straights - 10 Per Pak)
        FT-BHU22-02 2 weeks   117.00    Hose Barb Union, Panel 10/PK RoHS compliant
        FT-BHU22-04 2 weeks   131.00    Hose Barb Union, Panel 10/PK RoHS compliant
        FT-BHU22-06 2 weeks   131.00    Hose Barb Union, Panel 10/PK RoHS compliant
     Hose Barb x 10-32 Thread (Straights - 10 Per Pak)
        FT-MS-2 10 weeks   87.00    1/16" Hose Barb x 10-32 Thread RoHS compliant
        FT-MS-3 2 weeks   81.00    3/32" Hose Barb x 10-32 Thread RoHS compliant
        FT-MS-4 5 weeks   101.00    1/8" Hose Barb x 10-32 Thread RoHS compliant
     Hose Barb x 10-32 Thread (Tees - 10 Per Pak)
        FT-MT-2 10 weeks   35.00    1/16" x 1/16" Hose Barb x 10-32 Thread RoHS compliant
        FT-MT-3 Consult Sales   17.50    3/32" x 3/32" Hose Barb x 10-32 Thread RoHS compliant
        FT-MT-4 2 weeks   35.00    1/8" x 1/8" Hose Barb X 10-32 Thread RoHS compliant
     Hose Barb x 10-32 Thread (Elbows - 10 Per Pak)
        FT-ME-2 2 weeks   29.50    1/16" Hose Barb x 10-32 Thread RoHS compliant
        FT-ME-3 2 weeks   29.50    3/32" Hose Barb x 10-32 Thread RoHS compliant
    Click to expand/minimize a list of what others bought with the FT-ME-4  FT-ME-4 2 weeks   29.50    1/8" Hose Barb x 10-32 Thread RoHS compliant
     Miscellaneous (10 Per Pak)
        FT-MP 9 weeks   93.00    10-32 Plug RoHS compliant
        FT-N32 Consult Sales   17.50    10-32 x 10-32 Nipple RoHS compliant
    All dollar amounts on this site are shown in Singapore currency.


       
    Keywords:TUBE FITTINGS

       Back to topBack to top