Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Conductivity Calibration Solutions

CDSA Series

Conductivity Calibration Solutions | CDSA Series

Conductivity Calibration Solutions

THB775.61 CDSA-45

  • Ideal for Calibrating All Conductivity Instruments
  • 4 Popular Ranges Stocked for Quick Delivery
  • NIST Certificate of Conformance Optional
  • Up to 1 Year Shelf Life depending on solution
Lab Accessories - View related products

Description

Conductivity standard solutions are used for calibrating a wide range of the conductivity instrumentation shown in this section EE. To calibrate your instrument, select a conductivity solution which is close to your measuring range and calibrate the instrument for optimal system accuracy. Standard Shelf Life is 1 year for all solutions except the CDSA-10 and CDSA-15 which have a six month shelf life. The conductivity solutions are recommended to be used within +/- 5% of 25 C. No temperature correlation charts are available for higher or lower temperatures. The conductivity solutions contain Potassium Chloride, a full SDS sheet can be requested from our Customer Service department.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
CDSA-10
CDSA-10
THB3,161.40
Availability: 1 week
 
10 µmho/cm conductivity solution, 1 Quart (4 month shelf life only)
  
CDSA-15
Consult Sales  
Availability: 
 
 
15 µmho/cm conductivity solution, 1 Quart (4 month shelf life only)
CDSA-45
CDSA-45
THB775.61
Availability: 3 weeks
 
45 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
CDSA-450
CDSA-450
THB775.61
Availability: 1 week
 
450 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
CDSA-1413
CDSA-1413
THB1,816.13
Availability: 1 week
 
1413 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
CDSA-1500
CDSA-1500
THB775.61
Availability: 3 weeks
 
1500 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
CDSA-4500
CDSA-4500
THB819.40
Availability: 3 weeks
 
4500 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
CDSA-45000
CDSA-45000
THB819.40
Availability: 1 week
 
45000 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)
  
CDSA-1-NACL
THB2,280.86
Availability: 3 weeks
 
1% NACL solution, 1 Quart (CAL-CDS NOT AVAILABLE) (8 month shelf life only)
  
CDSA-10-NACL
THB2,655.00
Availability: 3 weeks
 
10% NACL solution, 1 Quart (CAL-CDS NOT AVAILABLE) (8 month shelf life only)
  
CDSA-1413-CAL-CDS
THB3,455.00
Availability: 4 weeks
 
1413 µmho/cm conductivity solution, 1 Quart, With cal cert (8 month shelf life only)
  
CDSA-450-CAL-CDS
THB2,406.41
Availability: 4 weeks
 
450 µmho/cm conductivity solution, 1 Quart, with cal cert (8 month shelf life only)
All prices on this site are shown in Thai Baht.
Note: For NIST Certificate of Conformance, add suffix "-CAL-CDS" to the model number and $25 to the price.

Certification available at time of purchase only.

NIST Certificate of Conformance does not include points; it does include batch number.

CAL-CDS is not available on CDSA-1-NACL or CDSA-10-NACL

Standard Shelf Life is 1 year.

Shelf life for CDSA-10 and CDSA-15 are six months.


Ordering Example: (1) CDSA-1500 1500 µmho/cm conductivity solution, THB775.61
We noticed you are from the US. Visit your local site for regional offers and live support.