Toll-Free in Thailand: 001 800 441 0237
International: +65 6415 5353  More»

Select Your Thermowell Style

 260S: Standard Threaded Well
Our Most Popular Well. This is the typical thermowell.

 260L: Threaded Well with Lagging Extension
Lagging extensions keep the sensor head farther from the process.

 260W: Socket-Weld Thermowell
Designed for applications that require welding the thermowell into the process.

 385S: Standard Threaded Well with Full-Size Tip
Extra protection for the sensing element (but with slightly slower response times).

Current Specifications
Well Style:
Not yet selected
Probe Type:
Not yet selected
Well Material:
Not yet selected
Calibration:
Not yet selected
Thread Size:
Not yet selected
Junction:
Not yet selected
Well Stem Length:
Not yet selected
Head Style:
Not yet selected
Well Insertion Length:
Not yet selected