Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Platinum Series Microprocessor-Based PID Controllers

CNPt Series

PID Controller for Temperature, Process and Strain Control | CNPt Series

PID Controller for Temperature, Process and Strain Control

THB13,505.11 CN32PT-220

CE
  • Strain & Bridge Inputs, 6 Digit Display and Upgraded Platinum Software Now Available
  • Industry Leading Performance (20 Samples / Sec), High Accuracy
  • Up to 6 Programmable Control/Alarm/Re-transmission/Relay Outputs
  • Full Autotune PID with Fuzzy Logic Adaptive Control
  • Up to 99 Programs with 16 Ramps and Soaks and Chaining
  • No Jumpers to Set, Totally Firmware Configurable
  • USB Communications Standard on Every Model
  • Meter and Alarm only versions also available
  • Support Heating & Cooling Control
Temperature and Process Controllers and Power Switching Devices - View related products

Description

Watch the Platinum Series Video The Industry Leading Omega's PLATINUM Series family of microprocessor-based PID controllers offer unparalleled flexibility in process measurement. While extremely powerful and versatile, great care has gone into designing a product that is very easy to set-up and use. The automatic hardware configuration recognition eliminates the need for jumpers and allows the firmware to automatically simplify itself, eliminating all menu options that do not apply to a specific configuration. Offered in 1⁄32, 1⁄16, and 1⁄8 DIN sizes, the 1⁄16 and 1⁄8 DIN models can be configured with dual displays, models are available with single and dual 4 digit displays or single 6 digit display.

Each unit allows the user to select the input type from 9 thermocouple type, Pt RTDs, thermistors, DC voltage, or DC current, and Strain & Bridge inputs. The full bidirectional voltage or current inputs are fully scalable to virtually all engineering units, with a selectable decimal point that is perfect for use with pressure, flow, or other process input.

Up to 6 programmable outputs and additional unique features make the PLATINUM Series "The Most Powerful" product in its class. Some of these additional standard features are: remote setpoint for cascaded control set-ups, high-high/low-low alarm functionality, external latch reset, external ramp and soak program initiation, combination heat/cool control mode, configuration save and transfer, and configuration password protection.

Free Downloadable Software (Upgraded Version is Available Now!)
Free Downloadable Configurator Windows® Application Software (Platinum Configurator and USB Driver)
  • Fully Configure all PLATINUM Functions/Parameters
  • Auto-Connect Through USB Channel
  • Load/Save PLATINUM Configuration Files
  • Performance Tracking (Charting) with Data Capture
An advanced multi-stage ramp and soak sequencer supports up to 99 profiles of 8 segment ramp/soak sequences. Profiles may be linked to provide extended sequences and auxiliary outputs may be triggered based on individual Ramp or Soak states to provide external control over blowers, mixers or other auxiliary control functions.

Embedded Ethernet and Serial Communications
Optional “embedded ethernet” on the 1⁄16 and 1⁄8 DIN models allow the units to connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or serve Web pages over a LAN or the Internet. Optional serial communications are also available configurable as RS232 or RS485, with straightforward ASCII commands or MODBUS®. All three types of communications interfaces can be installed and active simultaneously.

LabVIEW™ Driver
The Platinum LabVIEW™ driver is the National Instrument device driver for communicating with Omega Platinum Controllers via Modbus RTU/ASCII and Modbus TCP protocols. The driver allows easy access to the internal data, configuration settings, and operating functions of the Platinum product family.

The LabVIEW™ instrument driver reduces the application development time and simplifies instrument control. With the Platinum LabVIEW driver, customers can quickly communicate with the instrument and develop robust test applications and software.

DasyLab
Support for the easy-to-use DasyLab software solves complex data acquisition and control problems by allowing you to work with flowcharts directly on your PC screen. The high input accuracy, advanced process control, extended sequencing capability and flexible output options of a Platinum controller may be easily integrated with the rich set of function modules provide by the DasyLab software. The DasyLab software may be integrated thru the Platinum serial, Ethernet or USB connections.

*If you have the previous firmware version 1.3.0.25 installed, please upgrade it to the latest.

Comparison Chart See full comparison chart

Pt Series Features—Performance Vs Competition Benefits
Up to 20 Input Samples per Second with 24-bit ADCBest in classImproved control for responsive systems such as flow or weight control in factory automation and process industries.
Up to 99 Programs with 16 Ramps and Soaks Including Ramp/Soak Events and Remote Start. Chainable for unmatched programmability.Best in classCombines with the measurement accuracy feature to provide precise control in menu-driven applications such as plastics, food, and ceramics processing.


Software: Omega Enterprise Gateway (OEG)

SPECIFICATIONS
INPUTS
Input Types: Thermocouple, RTD, Thermistor, Analog Voltage, Analog Current, Strain & Bridge Inputs
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Voltage Input: ±100 mV, ±1 V, ±10 Vdc scalable
Thermocouple Input (ITS 90): K, J, T, E, R, S, B, C, N
RTD Input (ITS 90): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385, 0.00392 (100Ω only), or 0.003916 (100 Ω only) curves
Thermistor Input: 2252 Ω, 5K Ω, 10K Ω
Strain Input: ±100 mV, ±50 mV
Excitation: Firmware selectable (no jumpers to set) to 5, 10, 12, and 24 Vdc @ 25 mA (24V for AC Units Only)
Configuration: Differential
Polarity: Bipolar
Accuracy: See full table below
Resolution: 0.1° temperature; 10 µV process
Input Impedances:
    Process Voltage/Strain: 10M Ω for ±100 mV, 1M Ω for other voltage ranges
    Process Current: 5 Ω
    Thermocouple: 10K Ω max
    Auxiliary Input (Remote Setpoint): 3.5K Ω for 0-10 V, 50K Ω for 0-1 V, 50 Ω for Current
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process/Strain: 50 ppm/°C
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
CMRR: 120 dB
Setpoint Adjustment: 4 Digit (-9999 to +9999 counts); 6 Digit (-99999 to +999999)
Warm-Up to Rated Accuracy: 30 mins
Load Regulation: 1.1%

CONTROL MODES
Action: Reverse (heat), direct (cool), or heat/cool
Auto-Tune: Operator initiated from front panel
Adaptive Tune: User selectable; fuzzy logic continuous PID tuning optimization
Control Modes: ON/OFF or the following time/amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative
Cycle Time: 0.1 to 199 seconds
Ramp and Soak: Up to 99 saved ramp and soak programs, up to 8 ramp and 8 soak segments with individually selectable events per program
Ramp and Soak Segment Times: 00.00 to 99.59 (HH:MM) or 00.00 to 99.59 (MM:SS)

CONTROL OUTPUTS
Analog Output: Non-isolated, programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
DC Pulse: Non-isolated; 10 Vdc at 20 mA
SPST Relay: Single pole, single throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SPDT Relay: Single pole, double throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SSR: 20 to 265 Vac at 0.05 to 0.5 A (resistive load)
Isolated Analog: 1.5kV Isolation(4), programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
Isolated DC Pulse: 1.5kV Isolation(4); 10Vdc at 20mA
(1) At 25C.
(2) Output scaling required for stated accuracy. Refer to Platinum Current Output Application Note.
(3) Filter setting of 1.
(4) Isolated outputs not individually isolated.

COMMUNICATIONS (USB STANDARD, OPTIONAL SERIAL AND ETHERNET)
Connection:
    USB: Female micro-USB
    Ethernet: Standard RJ45
    Serial: Screw terminals
USB: USB 2.0 host or device
Ethernet Standards Compliance: IEEE 802.3 10/100 Base-T autoswitching, TCP/IP, ARP, HTTPGET
Serial: Software selectable RS232 or RS485; programmable 1200 to 115.2 K baud
Protocols: Omega ASCII, Modbus® ASCII/RTU

ISOLATION
Approvals: UL, cUL, CE
Power to Input/Output: 2300 Vac per 1 min test; 1500 Vac per 1 min test (low voltage/power option)
Power to Relays/SSR Outputs: 2300 Vac per 1 min test
Relays/SSR to Relay/SSR Outputs: 2300 Vac per 1 min test
RS232/RS485 to Inputs/Outputs: 500 Vac per 1 min test


Input Type Description Range Accuracy
Process/Strain Process Voltage ±50 mV, ±100 mV, ±1, ±10 Vdc 0.03% FS
Process Process Current Scalable within 0 to 24 mA 0.03% FS
J Iron-Constantan -210 to 1200°C (-346 to 2192°F) 0.4°C (0.7°F)
K CHROMEGA™-ALOMEGA™ -270 to -160°C (-454 to -256°F)
-160 to 1372°C (-256 to 2502°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
T Copper-Constantan -270 to -190°C (-454 to -310°F)
-190 to 400°C (-310 to 752°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
E CHROMEGA™-Constantan -270 to -220°C (-454 to -364°F)
-220 to 1000°C (-364 to 1832°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
R Pt/13%Rh-Pt -50 to 40°C (-58 to 104°F)
40 to 1788°C (104 to 3250°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
S Pt/10%Rh-Pt -50 to 100°C (-58 to 212°F)
100 to 1768°C (212 to 3214°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
B 30%Rh-Pt/6%Rh-Pt 100 to 640°C (212 to 1184°F)
640 to 1820°C (1184 to 3308°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
C 5%Re-W/26%Re-W 0 to 2320°C (32 to 4208°F) 0.4°C (0.7°F)
N Nicrosil-Nisil -250 to -100°C (-418 to -148°F)
-100 to 1300°C (-148 to 2372°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
RTD Pt, 0.00385, 100 Ω, 500 Ω, 1000 Ω -200 to 850°C (-328 to 1562°F) 0.3°C (0.7°F)
RTD Pt, 0.003916, 100 Ω -200 to 660°C (-328 to 1220°F) 0.3°C (0.7°F)
RTD Pt, 0.00392, 100 Ω -200 to 660°C (-328 to 1220°F) 0.3°C (0.7°F)
Thermistor 2252 Ω -40 to 120°C (-40 to 248°F) 0.2°C (0.35°F)
Thermistor 5K Ω -30 to 140°C (-22 to 284°F) 0.2°C (0.35°F)
Thermistor 10K Ω -20 to 150°C (-4 to 302°F) 0.2°C (0.35°F)

Accessories
Use the optional PT-USB-CABLE for a NEMA4 rated panel mount USB connector. A 12" (304mm) length cable connects from USB port of Platinum controller to your control panel. This accessory includes a protective end cap when not in use.

The PT-USB-ADAPTER, which is supplied with each unit, can be plugged into the controller and be used with a standard USB 2.0 memory stick.

This 1 GB USB thumbdrive has a standard USB connector on one end and a micro-USB connector on the other end. It is convenient for transferring files between your PC and your PLATINUM unit.
Optional PT-USB-CABLE
Optional 1 GB USB thumbdrive

The part numbers listed below are only examples. Many more configurations are offered and can be constructed using the part number builder at the bottom of this page.


Learn More

Read about the CNPT Series in different applications:
Analog Voltage Current Output Scaling
Dual Output Oven Control
Kepware Integration
Platinum Controller Getting Started
Platinum Ramp Soak Processing
Platinum Setpoints Alarms and Outputs
Platinum Strain Applications
Remote Setpoint Control
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
CN32PT-220
CN32PT-220
THB13,505.11
Availability: 7 weeks
 
1/32 DIN 4 Digit Display Controller with Dual SSR Outputs
  
CN32PT-440-DC
THB14,970.59
Availability: 7 weeks
 
1/32 DIN 4 Digit Display Controller with Two DC Pulse Outputs, 10-36 Vdc Powered
CN32PT-224-C24
CN32PT-224-C24
THB19,081.11
Availability: 7 weeks
 
1/32 DIN 4 Digit Display Controller with Two SSR Outputs, One DC Pulse Output, and RS232 / RS485 Serial Communications
CN16PT-330
CN16PT-330
THB15,560.37
Availability: 7 weeks
 
1/16 DIN 4 Digit Display Controller with Dual SPDT Mechanical Relays
  
CN16DPT-305-EIP-DC
THB22,899.71
Availability: 3 weeks
 
1/16 DIN 4 Digit Dual Display Controller with One SPDT Mechanical Relay Output, One Analog Output, and Ethernet Communications, 10-36 Vdc Powered
CN16DPT-144-EIP
CN16DPT-144-EIP
THB23,191.62
Availability: 7 weeks
 
1/16 DIN 4 Digit Dual Display Controller with One SPST Mechanical Relay Output, Two DC Pulse Outputs, and Ethernet Communications
  
CN8PT-305-DC
THB19,375.00
Availability: 7 weeks
 
1/8 DIN 4 Digit Display Controller with One SPDT Mechanical Relay Output, One Analog Output, 10-36 Vdc Powered
  
CN8PT-330-EIP-DC
THB22,230.00
Availability: 7 weeks
 
1/8 DIN 4 Digit Display Controller with Two SPDT Mechanical Relay Outputs and Ethernet Communications, 10-36 Vdc Powered
CN8PT-144-006
CN8PT-144-006
THB23,485.00
Availability: 7 weeks
 
1/8 DIN 4 Digit Display Controller with One SPST Relay Output, Two DC Pulse Outputs, and One Isolated Analog Output
  
CN8EPT-220
THB21,430.00
Availability: 7 weeks
 
1/8 DIN 6 Digit Display Controller with Dual SSR Output
  
CN8DPT-145-C24-EIP
THB29,357.40
Availability: 1 week
 
1/8 DIN 4 Digit Dual Display Controller with One SPST Mechanical Relay Output, One DC Pulse Output, One Analog Output, RS232 / RS485 Serial Communications, and Ethernet Communications
  
CN8PT-330-110
THB22,900.00
Availability: 7 weeks
 
1/8 DIN 4 Digit Display Controller with Two SPDT Mechanical Relay Output and Two Isolated SPST Relays
Accessories
  
PT-USB-ADAPTER
THB603.70
Availability: 7 weeks
 
Standard USB to Micro USB Adapter
PT-USB-CABLE
PT-USB-CABLE
THB1,227.38
Availability: 1 week
 
USB Micro to Standard Cable with Panel Mount Connector
PT-USB-1
PT-USB-1
THB1,251.88
Availability: 1 week
 
1 GB Double-Ended USB Stick (Male Micro and Male Standard)
All prices on this site are shown in Thai Baht.
Note: Comes complete with quickstart manual with downloadable operator’s manual. Free Omega Enterprise Gateway software can be downloaded for use with a PC to log data from the unit via any installed communications channel.

All units come with USB communications standard but the Ethernet communications option is not available on 1/32 DIN models.

CAL-3 default input is K Type T/C in Deg_C, and please contact sales if other input types are needed.

Option Descriptions:


(1) DIN Size / Display select from:
32PT for 1/32 DIN 4 Digit Single Display
16PT for 1/16 DIN 4 Digit Single Display
16DPT for 1/16 DIN 4 Digit Dual Display
8PT for 1/8 DIN 4 Digit Single Display
8DPT for 1/8 DIN 4 Digit Dual Display
8EPT for 1/8 DIN 6 Digit Single Display

(2) Output Configuration select from:
-330 for 2 SPDT Mechanical Relay Outputs
-220 for 2 Solid State Relay Outputs
-304 for 1 SPDT Mechanical Relay & 1 DC Pulse Output
-305 for 1 SPDT Mechanical Relay & 1 Analog Output
-440 for 2 DC Pulse Outputs
-224 for 2 Solid State Relay & 1 DC Pulse Output
-225 for 2 Solid State Relay & 1 Analog Output
-144 for 1 SPST Mechanical Relay & Two DC Pulse Outputs
-145 for 1 SPST & 1 DC Pulse & 1 Analog Output
-444 for 3 DC Pulse Outputs
-445 for 2 DC Pulse & 1 Analog Output

(3) Isolated Output Configuration select from:
Nothing(leave field blank) for Not Installed
-006 for One Isolated Analog Output(1/8 DIN only)
-110 for Two SPST Relays(1/8 DIN only)
-116 for Two SPST Relays and One Isolated Analog Output(1/8 DIN only)
-220 for Two SSR Outputs(1/8 DIN only)
-226 for Two SSR and One Isolated Analog Output(1/8 DIN only)
-770 for Two DC Pulse Outputs(1/8 DIN only)
-776 for Two DC Pulse and One Isolated Analog Output(1/8 DIN only)

(4) Serial Communications select from:
Nothing(leave field blank) for Not Installed
-C24 for RS232 / RS485 Communications

(5) Ethernet Communications select from:
Nothing(leave field blank) for Not Installed
-EIP for Ethernet Communications & Web Server (not available on 1/32 DIN Models)

(6) Power Source select from:
Nothing(leave field blank) for Standard 90 to 240 Vac Powered
-DC for 12 to 36 Vdc Powered
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download Platinum Series Temperature & Process Controllers
Download Quick Start Platinum Series Temperature & Process Controllers User Manual
Download Platinum Series User Manual - Load Save File Format
Download Platinum Series User Manual - Modbus Interface
Download Platinum Series Configurator SoftwareManual
Download Serial Communication Protocol
Download Using OMEGA Data Acquisition Products with DASYLAB
We noticed you are from the US. Visit your local site for regional offers and live support.