Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DH DIGIHELIC® Differential Pressure Controller

DIGIHELIC-II-PRESSURE-GAUGE

DH DIGIHELIC® Differential Pressure Controller | DIGIHELIC-II-PRESSURE-GAUGE

DH DIGIHELIC® Differential Pressure Controller

THB39,260.00 DHII-006

CE
  • NEMA 4 housing enables a range of uses both outdoors or indoors where water is present
  • Large backlight LCD display provides local reading from a distance
  • Detachable terminal blocks reduce wiring difficulties saving installation time
Pressure Gauges - View related products

Description

The Series DHII Digihelic® Differential Pressure Controller takes all the features of the standard Digihelic® Pressure Controller and packages them in a robust NEMA 4 (IP66) housing.

The Digihelic® II Pressure Controller combines the 2 SPDT control relays, 4-20 mA process output and Modbus® communications with a large, brightly backlit 4 digit LCD display that can easily be seen from long distances. The electrical wiring has also been enhanced in the DHII with its detachable terminal blocks. The removable terminals allow the install to easily wire the terminal block outside the housing and then attach to the circuit board, reducing wiring difficulties and installation time on the process.

The Digihelic® II Differential Pressure Control in the NEMA 4 (IP66) enclosure enables this product to be the perfect choice when mounting pressure controls outdoors in such applications as rooftop air handlers. This housing also makes it the ideal solution for surface mounting in clean rooms or facilities where water or a cleaning solution is utilized in maintaining plant cleanliness.


PRODUCT APPLICATIONS

  • Air Handlers
  • Clean Rooms
(Specify Model Number)
Part Number/Desc.
Qty
Description
DHII-006
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, selectable engineering units: 5.000" w.c., 12.45 mbar
DHII-007
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, selectable engineering units: 10.00" w.c., 24.91 mbar
DHII-008
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, selectable engineering units: 25.00" w.c., 62.27 mbar
DHII-009
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, selectable engineering units: 50.00" w.c., 124.5 mbar
DHII-010
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, selectable engineering units: 100.0" w.c., 249.1 mbar
DHII-015
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, range 0-25-0-0.25" w.c. 
DHII-016
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, range 5-0-5" w.c.
DHII-017
THB39,260.00
Availability: 6 weeks
 
Differential pressure controller, range 10-0-10" w.c.
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.