Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DIN Rail Power Supplies

ELC-PS Series

DIN Rail Power Supplies | ELC-PS Series

DIN Rail Power Supplies

See All Models Below

CE
  • Universal AC Input (100 to 240 Vac)
  • 24 Vdc Output
  • Protections: Short Circuit/ Overload (Auto Recovery)
  • Cooling by Free Air Convection
  • UL 508 (Industrial Control Equipment) Approved
  • CE Marked
  • LED Indicator for Power on
  • DIN Rail Mount
Power Products - View related products

Description

The ELC-PS Series of DIN rail power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, stepper drives, sensors, switches) are designed for use in harsh industrial environments. Combining rugged, compact enclosures, incorporating all international standards and approvals, and offering short-circuit and over-load protection, the ELC-PS series makes your power supply choice a simple one. These high quality power supplies are UL/CUL listed and CE marked. Two models are available: ELC-PS01 provides 24 Vdc at 1 A, and ELC-PS02 provides 24 Vdc at 2 A.

ELC-PS01 SPECIFICATIONS
Nominal Output Voltage: 24 Vdc (±3%)
Rated Output Current: 1.0 A
Rated Output Power: 24 W
Efficiency (Typical): 78 to 87% @ full load
Input Voltage Range: 100 to 240 Vac (-15 to +10%), 50/60 Hz
Ripple and Noise: <100 mV p-p @ full load
Operating Temperature: 0 to 55°C (32 to 131°F)
Operating Humidity: 50 to 95% RH (non-condensing)
Storage Temperature: -25 to 70°C (-13 to 158°F)
Storage Humidity: 5 to 95% RH (non-condensing)
Safety/Approvals: UL508, 89/336/EEC, 73/23/EEC
Weight (Typical): 158 g (5.6 oz)
Dimensions: 36.5 W x 90 H x 60 mm D (1.437 x 3.54 x 2.36")

ELC-PS02 SPECIFICATIONS
Nominal Output Voltage:
24 Vdc (±3%)
Rated Output Current: 2.0 A
Rated Output Power: 48 W
Efficiency (Typical): 78 to 87% @ full load
Input Voltage Range: 100 to 240 Vac (-15%, +10%), 50/60 Hz
Ripple and Noise: <240 mV p-p @ full load
Operating Temperature: 0 to 55°C (32 to 131°F)
Operating Humidity: 50 to 95% RH (non-condensing)
Storage Temperature: -25 to 70°C (-13 to 158°F)
Storage Humidity: 5 to 95% RH (non-condensing)
Safety/Approvals: UL508, 89/336/EEC, 73/23/EEC
Weight (Typical): 250 g (8.8 oz)
Dimensions: 55 W x 90 H x 60 mm D (2.165 x 3.54 x 2.36")
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
ELC-PS01
ELC-PS01
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 1 A
ELC-PS02
ELC-PS02
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 2 A
Accessories
  
Power Cord-SE
THB523.72
Availability: 4 weeks
 
AC Power cord with stripped end termination
XBANS3575P
XBANS3575P
THB736.49
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted
  
XBANS3575U
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 7.5mm x 2m, solid
XBANS3515P
XBANS3515P
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3515U
THB1,240.00
Availability: 1 week
 
DIN rail, 35mm x 15mm x 2m, solid
All prices on this site are shown in Thai Baht.
Ordering Example:  (1) XBANS3575P Slotted DIN rail, 35 x 7.5 mm x 2 m, THB736.49
We noticed you are from the US. Visit your local site for regional offers and live support.