Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Air Temperature Sensor for Indoor and Outdoor Use

EWSA Series

Air Temperature Sensor with sheathed RTD probe for Indoor and Outdoor Use | EWSA Series

THB8,772.66 EWSA-PT100

  • Designed for Indoor and Outdoor Use
  • Screw Terminals for 4-Wire Pt100 Connection
  • Optional Built in 4 to 20 mA Transmitter
  • Rugged Sensor and Protection Tube Design
  • Fitted with M20 Cable Gland for Electrical Connection
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

OMEGA’s rugged air temperature sensors offer the perfect solution for temperature monitoring outdoors or in demanding environments.
A 6 mm–diameter sheathed RTD probe is housed in the center of a 12.7 mm (0.5") outer protection tube which is drilled to improve airflow around the sensor. A 4-terminal connector block or 4 to 20 mA transmitter are housed in a tough aluminum alloy enclosure rated to NEMA 4X (IP65).
A cable gland is fitted on the opposite side of the enclosure to the sensor, suitable for cables from 2.5 to 6.5 mm (0.098 to 0.25") diameter.

SPECIFICATIONS
Dimensions:
    Box: 80 W x 75 H x 58 mm D (3 x 2.9 x 2.3")
    Sensor: 75 mm long x 12.7 mm OD (2.9 x 0.5")
Cable Entry: M20 Nylon gland for 2.5 to 6.5 mm (0.098 x 0.25") OD cable
EWSA-PT100:
Sensor Type: Thin film Pt100 class A 4 wire
Ambient Temperature Range: -50 to 100°C (-58 to 212°F)
Electrical Connection: Screw terminal block
EWSA-PT100-TX:
Ambient Temperature Range: -40 to 85°C (-40 to 185°F) at 10 to 90% RH non condensing
Standard Transmitter Scaling: 4 mA -25°C (-13°F), 20 mA at 75°C (167ºF)
Electrical Connection: Screw terminals, 2-wire
Power Supply: 10 to 30 Vdc, loop powered
Maximum Output Load: [(V supply-10)/20] kΩ eg 700Ω @ 24V
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
EWSA-PT100
THB8,772.66
Availability: 7 weeks
 
External air temperature assembly, 4-wire RTD
  
EWSA-PT100-TX
THB12,836.29
Availability: 13 weeks
 
External air temperature assembly with 2-wire 4 to 20 mA transmitter
TX-SCALED
TX-SCALED
Consult Sales  
Availability: 
 
 
Factory scaling charge for non-standard temperature range on 4 to 20mA output models
TX4-100
TX4-100
THB2,156.91
Availability: 1 week
 
Multi-conductor hook-up wire, 100' spool
All prices on this site are shown in Thai Baht.
Note: Other probe lengths available on request. Contact sales to discuss your specific requirements.
Ordering Example: (1) EWSA-PT100 Wall Mounted Temperature Sensor, THB8,772.66
We noticed you are from the US. Visit your local site for regional offers and live support.