Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

integral or remote signal conditioner

FLSC-C3-LIQ Series

integral or remote signal conditioner | FLSC-C3-LIQ Series

integral or remote signal conditioner

THB75,498.85 FLSC-C3-LIQ

CE
  • DC or AC Powered
  • Pulse and Analog Outputs
  • High or Low Alarms (Optional)
  • 20 Point Linearization
  • Factory Configuration Available
  • Windows® Configuration Software*
Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products

Description

The FLSC-C3-LIQ is a DC powered, microprocessor controlled transmitter. It outputs a pulse scaled per unit of flow, and analog signal proportional to flow rate. The FLSC-C3-LIQ-AL can be configured with high or low alarms and are designed for integral mounting to the FTB-100, FTB-200, and FTB-400 Series** liquid turbines. ** Visit omega.com/ftb100, omega.com/ftb200, or omega.com/ftb400 for details

Specifications
Input Signal Type: Magnetic pickup, MCP pickup, contact closure, pulse
Input Frequency Range: 0.2 Hz to 4 KHz
Signal Level: 10 mV rms to 30 Vdc
Power Supply: 13 to 30 Vdc reverse polarity protection
Analog Output: 4 to 20 mA, 1 to 5V 24 mA overflow condition
Load Resistance: Maximum 650 Ω at 24 Vdc
Accuracy: ±0.02% of full scale
Temperature Drift: 40 ppm/degree C
Pulse Output: 0 to 5V, 0 to 10V, open collector, AC square. Internal pull up 10 kΩ. Recommended minimum load resistance 50 kΩ
Pulse Scaling: Divide by 1, 10 or 100 per flow unit Hi/Lo Alarm (-AL Model) Optional: Relay (2A, 30 Vdc), 0 to 5V, open collector (0.5A, 30V)
Communications: RS232 port for configuration and diagnostics
Operating Temperature: -40 to 85°C (-40 to 185°F)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
FLSC-C3-LIQ
FLSC-C3-LIQ
THB75,498.85
Availability: 1 week
 
DC powered signal conditioner 4 to 20 mA, CE ATEX
  
FLSC-C3-AL-LIQ
THB60,030.00
Availability: 8 weeks
 
DC powered signal conditioner 4 to 20 mA, alarm CE ATEX
OM-CONV-USB
OM-CONV-USB
THB912.74
Availability: 1 week
 
USB to RS232 converter
FLSC-C-CABLE
FLSC-C-CABLE
THB1,826.80
Availability: 1 week
 
Molex to 9-pin "D" connector
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator’s manual.

For units with 100 to 240 Vac power, add suffix "-VAC" to model number, add $150 to cost.

* Available for free download at omega.com/ftp, cable sold separately.

Product Manuals:

Download FLSC-C1-LIQ - Microprocessor Based Loop
Download FLSC-C3-XX - DC Powered Microprocessor
We noticed you are from the US. Visit your local site for regional offers and live support.