Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Low Noise Thermocouple Probes with Miniature Connectors Model numbers

G(*)MQSS Series

Low Noise Thermocouple Probes with Miniature Connectors Model numbers GJMQSS,GKMQSS,GEMQSS,GTMQSS | G(*)MQSS Series

THB2,440.62 GJMQSS-125G-6

  • Ground Strap Connection Provides Protection Against Electrical Noise
  • Ground Strap Provides Additional Mechanical Rigidity
  • Write-on Area for Easy Identification on Female Connector
  • Compatible with Standard Style Probes and Connectors
  • Made from Special Limits of Error Material
  • Glass Filled Nylon Connector Body Rated to 220°C (425°F)
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap Sold Separately!
Thermocouples - View related products

Description

The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors.The female connector features a handy write-on area, for easy identification.



Standard Dimension - Miniature Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath
Dia. in.
Model No.
6" Length
Model No.
12" Length
J
IRON-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GJMQSS-040(*)-6
GJMQSS-062(*)-6
GJMQSS-125(*)-6
GJMQSS-040(*)-12
GJMQSS-062(*)-12
GJMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
0.040"
0.062"
0.125"
GKMQSS-040(*)-6
GKMQSS-062(*)-6
GKMQSS-125(*)-6
GKMQSS-040(*)-12
GKMQSS-062(*)-12
GKMQSS-125(*)-12
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GEMQSS-040(*)-6
GEMQSS-062(*)-6
GEMQSS-125(*)-6
GEMQSS-040(*)-12
GEMQSS-062(*)-12
GEMQSS-125(*)-12
T
COPPER-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GTMQSS-040(*)-6
GTMQSS-062(*)-6
GTMQSS-125(*)-6
GTMQSS-040(*)-12
GTMQSS-062(*)-12
GTMQSS-125(*)-12
* Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).


See tips on selecting the thermocouple junction.

Want to learn more about thermocouples? Go to our thermocouple tutorial page!

View the Thermocouple Accuracy and Color Code charts
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Typical part numbers are shown below. Please use the Part Number Builder below this table for other configurations.
GJMQSS-125U-6
GJMQSS-125U-6
THB2,590.05
Availability: 1 week
 
J Type, Low Noise Thermocouple, 0.125" Diameter - Ungrounded, 6 Inch Length
GKMQSS-062U-6
GKMQSS-062U-6
THB2,450.00
Availability: 1 week
 
K Type, Low Noise Thermocouple, 0.062" Diameter - Ungrounded, 6 Inch Length
GKMQSS-062G-6
GKMQSS-062G-6
THB2,440.00
Availability: 4 weeks
 
K Type, Low Noise Thermocouple, 0.062" Diameter - Grounded, 6 Inch Length
GKMQSS-125U-6
GKMQSS-125U-6
THB2,590.05
Availability: 4 weeks
 
K Type, Low Noise Thermocouple, 0.125" Diameter - Ungrounded, 6 Inch Length
GTMQSS-125U-6
GTMQSS-125U-6
THB2,590.05
Availability: 1 week
 
T Type, Low Noise Thermocouple, 0.125" Diameter - Ungrounded, 6 Inch Length
Extra Replacement, Write-On Windows
  
WCP-S
THB96.64
Availability: 1 week
 
Female connector face
  
WCP-GMQ
THB69.00
Availability: 4 weeks
 
Miniature size probe side
  
WCP-GMP
THB69.00
Availability: 4 weeks
 
GMP connector side
All prices on this site are shown in Thai Baht.
Note: 6" and 12" Lengths in Stock for Fast Delivery! Consult Sales for pricing on special lengths & configuration.
To Order other Sheaths, change “SS” in part no. to “IN” for Inconel, no add’l charge; for high temperature LCP (liquid crystal polymer) connector body (260°C max), add “H” to the beginning of the model number and $3 to price. Straight connectors are also available, please consult custom engineering.
Ordering Example: (1) GKMQSS-040G-6 K Type, Low Noise Thermocouple, .040 Diameter - Grounded, 6 Inch Length, THB2,805.00

Option Descriptions:


(1) Thermocouple Type & Style select from:
JMQ for Type J Low Noise Thermocouple Probe
KMQ for Type K Low Noise Thermocouple Probe
EMQ for Type E Low Noise Thermocouple Probe
TMQ for Type T Low Noise Thermocouple Probe

(2) Sheath Material select from:
SS for Stainless Steel
IN for Inconnel

(3) Sheath Diameter select from:
040 for .040 Inches
062 for .062 Inches
125 for .125 Inches

(4) Thermocouple Termination select from:
G for Grounded
U for Ungrounded
E for Exposed Tip

(5) Sheath Length select from:
12 for 12 Inch
6 for 6 Inch
CUSTOM for custom length in inches(whole numbers only -120 inches max)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.