Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Industrial Plastic Pipe Clamp HANI Temperature Sensor

HTS-HANI-CLAMP-P

Industrial Plastic Pipe Clamp HANI Temperature Sensor | HTS-HANI-CLAMP-P

Industrial Plastic Pipe Clamp HANI Temperature Sensor

THB29,014.49 HANI-C-1.0I-P-MA

  • Non-invasive temperature measurement
  • Installation in seconds, no tools required
  • Clamps to outside of pipe, measures fluid inside of pipe
  • Accuracy comparable to an invasive sensor, ±1.5°C
Hybrid Temperature Sensors - View related products

Description

Ease of Installation


Install your HANI™ Clamp Sensor in seconds


Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an industrial plastic pipe and measures the temperature of the process media inside the pipe.

  • • No drilling
  • • No cutting
  • • No downtime


Need to relocate the sensor? Un-clamp and go!


High Accuracy & Fast Response Times


Performs like an invasive sensor.


Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve steady state accuracy comparable to invasive sensors and faster response times than surface sensors.

• Accuracy for industrial plastic pipes: ±1.5°C


Industrial pipes have a wide variety of tolerances, surface finishes, and coatings which can affect the accuracy. An in-situation user calibration can be done to improve the accuracy for your specific application. Use the free Omega Sync software to do a 1 or 2-point calibration with the HANI™ Clamp Sensor and an in-place immersion sensor. See the user manual for additional details.


Non-Invasive & Non-Contact Operation


No penetration, no risk of contamination


The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.

 


Ensure you select the right sensor for your system


Industrial pipes have different outer and inner diameters, make sure you pick the correct sensor for your application.

 

 

 

weigh3-uf

weigh3-uf

Pipe Type OD (Outer Diameter) ID (Inner Diameter) Wall Thickness Schedule
1.0” Industrial Pipe 1.315” 1.049” 0.133” 40
2.0” Industrial Pipe 2.375” 2.067” 0.154” 40
1.0” Industrial Pipe 1.315” 0.957” 0.179” 80
2.0” Industrial Pipe 2.375” 1.939” 0.218” 80


Common Applications


New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.


Quality control & ad-hoc sensing

Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.


Verify existing invasive sensors

With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Clamp Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HANI-C-1.0I-P-MA
THB29,014.49
Availability: 1 week
 
0 to 100°C, 4-20 mA, 1.0" Industrial Plastic Pipe
  
HANI-C-2.0I-P-MA
THB29,014.49
Availability: 1 week
 
0 to 100°C, 4-20 mA, 2.0" Industrial Plastic Pipe
  
HANI-C-1.0I-P-MA-CAL-3
THB35,974.80
Availability: 7 weeks
 
0 to 100°C, 4-20 mA, 1.0" Industrial Plastic Pipe, Cal Cert
  
HANI-C-2.0I-P-MA-CAL-3
THB35,974.80
Availability: 7 weeks
 
0 to 100°C, 4-20 mA, 2.0" Industrial Plastic Pipe, Cal Cert
Accessories
  
IF-001
THB2,651.03
Availability: 1 week
 
Omega Link Smart Probe USB Interface, 2m cable
M12.8-S-F-FM
M12.8-S-F-FM
THB1,584.56
Availability: 1 week
 
8 pin female M12 field mountable connector, straight
All prices on this site are shown in Thai Baht.

Product Manuals:

Download Manual #1
Download Manual #2
We noticed you are from the US. Visit your local site for regional offers and live support.