Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Sanitary Metal Pipe Clamp HANI Temperature Sensor

HTS-HANI-CLAMP-S

Sanitary Metal Pipe HANI Clamp Temperature Sensor
 | HTS-HANI-CLAMP-S

Sanitary Metal Pipe HANI Clamp Temperature Sensor

THB29,013.08 HANI-C-1.5S-M-MA

CE
  • Non-invasive temperature measuring fluid inside the pipe
  • No process downtime or welding needed for install
  • Installation in a matter of seconds with clamping mechanism
  • As accurate as an invasive sensor, ±0.50°C accuracy
  • Response time = 5 sec (t63), 10 sec (t90)
  • Currently available for 1.5" and 2.0” pipe diameters
  • Process temperature from 0 to 100°C
  • M12 8-pin connection for versitile communication
  • 4-20mA loop powered analog output
  • Smart Core integration for LayerN interfacing
  • Patent pending and IP65 rated
  • Sensor color subject to change
  • Complete your setup with the IF-001 USB Smart Interface Cable
  • Click here for additional content and here for installation support!
  • Begin with the quick start guide!
Hybrid Temperature Sensors - View related products

Description

Ease of Installation


Install your HANI™ Clamp Sensor in seconds


Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an sanitary metal pipe and measures the temperature of the process media inside the pipe.

  • • No drilling
  • • No welding
  • • No downtime


Need to relocate the sensor? Un-clamp and go!


High Accuracy & Fast Response Times


Performs like an invasive sensor.


Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.


• Accuracy for sanitary metal pipes: ±0.5℃


• Response time = 5 sec (t63) / 10 sec (t90)


Non-Invasive & Non-Contact Operation


No penetration, no risk of contamination


The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.

 


Ensure you select the right sensor for your system


Industrial and sanitary pipes have different outer and inner diameters, make sure you pick the correct sensor for your application. The HANI Clamp Sensor is factory set for stainless steel sanitary pipes. To adjust to a different type of metal please refer to the user’s manual.

 

 

 

weigh3-uf

weigh3-uf

Pipe Type OD (Outer Diameter) ID (Inner Diameter) Wall Thickness Schedule
1.5” Sanitary Pipe 1.50” 1.370” 0.065” None
2.0” Sanitary Pipe 2.00” 1.870” 0.065” None

Common Applications


New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.


Quality control & ad-hoc sensing

Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.


Verify existing invasive sensors

With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Clamp Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HANI-C-1.5S-M-MA
THB29,013.08
Availability: 1 week
 
0 to 100°C, 4-20 mA, 1.5" Sanitary Metal Pipe
  
HANI-C-2.0S-M-MA
THB29,013.08
Availability: 1 week
 
0 to 100°C, 4-20 mA 2.0" Sanitary Metal Pipe
  
HANI-C-1.5S-M-MA-CAL-3
THB35,976.21
Availability: 7 weeks
 
0 to 100°C, 1.5" Sanitary Metal Pipe, Cal Cert
  
HANI-C-2.0S-M-MA-CAL-3
THB35,976.21
Availability: 7 weeks
 
0 to 100°C, 2.0" Sanitary Metal Pipe, Cal Cert
  
HANI-C-2.5S-M-MA
THB29,013.08
Availability: 1 week
 
0 a 100°C, 4 a 20 mA, tubulação de metal sanitário de 2,5 pol
  
HANI-C-3.0S-M-MA
THB29,013.08
Availability: 1 week
 
0 a 100°C, 4 a 20 mA, tubulação de metal sanitário de 3,0 pol
  
HANI-C-4.0S-M-MA
THB29,013.08
Availability: 1 week
 
0 a 100°C, 4 a 20 mA, tubulação de metal sanitário de 4,0 pol
  
HANI-C-2.5S-M-MA-CAL-3
THB35,976.21
Availability: 7 weeks
 
0 a 100°C, tubulação de metal sanitário de 2,5 pol, Certificado de Calibração CAL-3
  
HANI-C-3.0S-M-MA-CAL-3
THB35,976.21
Availability: 7 weeks
 
0 a 100°C, tubulação de metal sanitário de 3,0 pol, Certificado de Calibração CAL-3
  
HANI-C-4.0S-M-MA-CAL-3
THB35,976.21
Availability: 7 weeks
 
0 a 100°C, tubulação de metal sanitário de 4,0 pol, Certificado de Calibração CAL-3
ACCESSORIES
  
IF-001
THB2,651.03
Availability: 1 week
 
Omega Link Smart Probe USB Interface, 2m cable
M12.8-S-F-FM
M12.8-S-F-FM
THB1,584.56
Availability: 1 week
 
8 pin female M12 field mountable connector, straight
  
IF-002
THB5,440.00
Availability: 1 week
 
RS485/Modbus Smart Interface
  
M12.8-T-SPLIT
THB1,550.26
Availability: 1 week
 
Smart Probe M12-8 pin shielded T-Splitter — enables access to I/O pins
  
DM12CAB-8-1-RA
THB1,670.71
Availability: 1 week
 
1m (3.3’) cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-3-RA
THB2,080.62
Availability: 7 weeks
 
3m (9.8’) cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-5-RA
THB2,502.96
Availability: 7 weeks
 
5m (16.4’) cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-1
THB1,670.71
Availability: 1 week
 
1m (3.3’) cable dual M12-8 straight connector
  
DM12CAB-8-3
THB2,080.62
Availability: 7 weeks
 
3m (9.8’) cable dual M12-8 straight connector
  
DM12CAB-8-5
THB2,502.96
Availability: 7 weeks
 
5m (16.4’) cable dual M12-8 straight connector
All prices on this site are shown in Thai Baht.

Product Manuals:

Download HTS-HANI-CLAMP-S eng_manual
Download HTS-HANI-CLAMP-S BR_manual
Download HTS-HANI-CLAMP-S CN_manual
We noticed you are from the US. Visit your local site for regional offers and live support.