Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Infrared Temperature Sensor with USB Interface

IR-USB

Infrared Temperature Sensor with USB Interface | IR-USB

Infrared Temperature Sensor with USB Interface

See All Models Below

  • Connects Directly to a USB Port on Your Computer
  • Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
  • -18 to 538°C (0 to 1000°F) Measurement Range
  • Adjustable Emissivity from 0.10 to 1.0
Infrared Temperature Measurement Instruments - View related products

Description

The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
PC Interface:
USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable

Operating Temperature
Sensor Head:
0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")

Laser Sight Accessory (OS100-LS)
Wavelength (Color):
630 to 670 nm (red)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
IR-USB
IR-USB
Consult Sales  
Availability: 
 
 
Infrared temperature sensor with USB connection
  
IR-USB-HT
Consult Sales  
Availability: 
 
 
Infrared temperature sensor with USB connection with high temperature sensor head
Accessories
CAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST traceable calibration with 3 data points
OS100-MB
OS100-MB
THB1,410.48
Availability: 1 week
 
Mounting bracket
OS100-AP
OS100-AP
THB2,094.89
Availability: 1 week
 
Air purge collar
OS100-WC
OS100-WC
THB12,283.69
Availability: 1 week
 
Water cool jacket, up to 200°C (392°F)
OS100-LS
OS100-LS
THB12,283.69
Availability: 1 week
 
Laser sighting accessory
All prices on this site are shown in Thai Baht.
Note: Comes complete with an integral shielded 2 m (6') USB cable with Type A connector, software, mounting nut and operator’s manual.
Ordering Example:  (1) OS100-MB Mounting bracket, THB1,410.48
We noticed you are from the US. Visit your local site for regional offers and live support.