Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Jack Panel Standard Connector Conduit Boxes

JPCB, TJPCB and RJPCB

Jack Panel Standard Connector Conduit Boxes | JPCB, TJPCB and RJPCB

Jack Panel Standard Connector Conduit Boxes

THB3,145.28 RJPCB-6-K-F

  • Quick Disconnect
  • Color-Coded
  • 5 Standard Rectangular Connectors or 6 Round Connector Terminals
  • 3-Prong Models Also Available
  • Quick Release Snap Action Handle
  • 3/4 NPT Fittings
  • CBC-1 Cable Clamps Optional
  • 6 Position Mini Connector Junction Boxes Available -- Click on Literature Download, below
Thermocouple Connectors and Panel Systems - View related products

Description



Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
JPJB-6-K-ST
JPJB-6-K-ST
THB4,670.00
Availability: 7 weeks
 
Junction box, straight, Type K Miniature Connectors
JPCB-5-K-M
JPCB-5-K-M
THB5,306.07
Availability: 7 weeks
 
5-circuit standard conduit box, male with type K calibration
JPCB-5-K-F
JPCB-5-K-F
THB4,928.89
Availability: 7 weeks
 
5-circuit standard conduit box, female with type K calibration
JPCB-5-J-F
JPCB-5-J-F
THB4,930.00
Availability: 7 weeks
 
5-circuit standard conduit box, female with type J calibration
  
JPCB-5-E-F
THB4,670.00
Availability: 7 weeks
 
5-circuit standard conduit box, female with type E calibration
  
JPCB-5-T-M
THB5,205.00
Availability: 1 week
 
5-circuit standard conduit box, male with type T calibration
RJPCB-6-K-F
RJPCB-6-K-F
THB3,145.28
Availability: 7 weeks
 
6-circuit round connector conduit box, female with type K calibration
  
RJPCB-6-E-M
THB3,230.00
Availability: 1 week
 
6-circuit round connector conduit box, male with type E calibration
  
RJPCB-6-R/S-F
THB3,085.00
Availability: 7 weeks
 
6-circuit round connector conduit box, female with type R/S calibration
Accessories
  
SPJ-CAP-12
THB428.85
Availability: 1 week
 
Dust caps for Standard Size Connectors, pkg of 12
  
JB-CC
THB216.14
Availability: 1 week
 
Wire and cable clamp
All prices on this site are shown in Thai Baht.
Note: Order male and female separately to create pairs.

Ordering Example: (1) JPJB-6-K-ST Junction box, straight, Type K Miniature Connectors, THB4,670.00

Option Descriptions:


(1) Circuit Junction Box select from:
JPCB-5 for 5-circuit standard conduit box
TJPCB-4 for 4-circuit 3-prong conduit box
RJPCB-6 for 6-circuit round connector
JPJB-1 for 1-position junction box
JPJB-2 for 2-position junction box
JPJB-3 for 3-position junction box
JPJB-4 for 4-position junction box
JPJB-5 for 5-position junction box
JPJB-6 for 6-position junction box

(2) Thermocouple Calibration select from:
J for Type J Thermocouple
K for Type K Thermocouple
T for Type T Thermocouple
E for Type E Thermocouple
R/S for Type R/S Thermocouple
U for Type U Thermocouple
N for Type N Thermocouple (JPCB model only)

(3) Connector Type select from:
-F for for Female (JPCB Models only)
-M for for Male only (JPCB models only)
Nothing(leave field blank) for No connector (JPJB models only)/JPJB suplied with Female connectors

(4) Configuration For JPJB select from:
-ST for Straight
-RH for Right Hand
-LH for Left Hand
-BE for Butt End
Nothing(leave field blank) for JPCB-5 TJPCB-4 and RJPCB-6 models
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.