Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Low Profile "Pancake Style" Load Cell

LCHD

Low Profile Tension or Compression Load Cell
high accuracy | LCHD

Low Profile Tension or Compression Load Cell high accuracy

THB49,120.00 LCHD-25

  • 5 Point NIST Traceable Calibration, Certificate Supplied
  • 0.25% Interchangeability for Scale Applications
  • All Stainless Steel Construction
  • Rugged Heavy Duty Design
  • High Accuracy
  • Low Profile For Easy Installation
  • See Related Link Below for Ready Made Cable Assemblies
  • New! Waterproof Model - See Model LSHD on Related Links at bottom of page
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Low profile load cells are basically compression and tension/compression load cells. Mounting holes and female threads provide easy installation. Used frequently in weighing research and in-line force monitoring.

The LCHD is also available in metric configurations, with ranges from 0-2.5 to 0-10,000 kgf and metric threads. Please see the LCMHD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
   ≤25 lb/10 kgf: 2 mV/V ±0.25%
   ≥50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
   ≤25 lb/10 kgf: ±0.20% FSO
   ≥50 lb/20 kgf: ±0.10% FSO
Hysteresis:
   ≤25 lb/10 kgf: ±0.10% FSO
   ≥50 lb/20 kgf: ±0.08% FSO
Repeatability:
   ≤25 lb/10 kgf: ±0.1% FSO
   ≥50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0036% FSO/°C
   Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10 Ω
Output Resistance: 350 ±10 Ω
FS Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical
Construction: 17-4 PH stainless steel
Electrical:
   ≤5000 lb/2000 kgf: DT02H-10-6P
   >5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
   ≤5000 lb/2000 kgf: PT06F10-6S
   >5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)

Compatible Meters: DP41-S, DP25-S, LDP63000-S

POPULAR OPTIONS(add as suffix)
-5T ±5 Vdc Output (0 to 5 Vdc in either direction), add ranges ≥5000 lb
-DUAL Dual Bridge ranges ≤5000 lb; ranges >5000 lb
-TC1 Extended Temperature Range -50 to 200°F
-TC2 Extended Temperature Range -50 to 325°F
-OL Overload Stops - Consult factory
-TEDS Option are available.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LCHD-5
THB50,650.00
Availability: 1 week
 
5 lb capacity load cell
  
LCHD-10
THB48,210.00
Availability: 9 weeks
 
10 lb capacity load cell
  
LCHD-25
THB49,120.00
Availability: 1 week
 
25 lb capacity load cell
  
LCHD-50
THB50,650.00
Availability: 5 weeks
 
50 lb capacity load cell
  
LCHD-100
THB50,934.34
Availability: 13 weeks
 
100 lb capacity load cell
  
LCHD-250
THB50,934.34
Availability: 5 weeks
 
250 lb capacity load cell
  
LCHD-500
THB50,934.34
Availability: 1 week
 
500 lb capacity load cell
LCHD-1K
LCHD-1K
THB50,930.00
Availability: 5 weeks
 
1,000 lb capacity load cell
  
LCHD-2K
THB48,210.00
Availability: 5 weeks
 
2,000 lb capacity load cell
  
LCHD-3K
THB50,930.00
Availability: 5 weeks
 
3,000 lb capacity load cell
  
LCHD-4K
THB52,565.00
Availability: 1 week
 
4,000 lb capacity load cell
  
LCHD-5K
THB50,934.34
Availability: 5 weeks
 
5,000 lb capacity load cell
  
LCHD-7.5K
THB50,650.00
Availability: 5 weeks
 
7,500 lb capacity load cell
  
LCHD-7.5K-DUAL-TC2
Consult Sales  
Availability: 
 
 
7,500 lb capacity load cell with dual bridges and high temperature 350°F compensation
  
LCHD-10K
THB60,160.00
Availability: 5 weeks
 
10,000 lb capacity load cell
  
LCHD-15K
THB66,640.00
Availability: 5 weeks
 
15,000 lb capacity load cell
  
LCHD-20K
THB72,502.45
Availability: 1 week
 
20,000 lb capacity load cell
  
LCHD-30K
THB72,505.00
Availability: 1 week
 
30,000 lb capacity load cell
  
LCHD-50K
THB72,502.45
Availability: 7 weeks
 
50,000 lb capacity load cell
  
LCHD-75K
THB179,010.00
Availability: 11 weeks
 
75,000 lb capacity load cell
  
LCHD-100K
THB202,905.00
Availability: 11 weeks
 
100,000 lb capacity load cell
Ranges available to 500,000 lb by quotation
Accessories
DMD-465
DMD-465
THB26,518.35
Availability: 1 week
 
Bipolar strain amplifier
  
DMD4059
THB21,377.55
Availability: 1 week
 
Unipolar DIN rail mount strain signal conditioner
PT06F10-6S
PT06F10-6S
THB1,610.98
Availability: 7 weeks
 
spare mating connector for units ≤5000 lb
  
MS3106E-14S-6S
THB4,555.00
Availability: 1 week
 
spare mating connector for units ≥7500 lb
  
CA-4PC24-4-015
THB6,089.34
Availability: 6 weeks
 
15 foot 4 wire cable for LCHD load cells in 5 to 5000 pound ranges
  
CA-6PC24-4-015
THB6,858.57
Availability: 5 weeks
 
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
  
CA-6PC24-4A-015
THB6,860.00
Availability: 5 weeks
 
15 foot 6 wire cable for LCHD load cells in ranges > 5000 pounds
  
CA-4PC24-4A-015
THB6,425.00
Availability: 1 week
 
15 foot 4 wire cable for LCHD load cells in ranges > 5000 pounds
Tension Plates
  
LCHD-TP225
THB4,510.00
Availability: 5 weeks
 
Tension plate for 50-1000 lb Ranges
  
LCHD-TP263
THB5,665.00
Availability: 1 week
 
Tension plate for 2K to 5K Ranges
  
LCHD-TP450
THB11,330.00
Availability: 5 weeks
 
Tension plate for 7.5K to 15K Ranges
  
LCHD-TP488
THB12,284.37
Availability: 7 weeks
 
Tension plate for 20K to 50K Ranges
All prices on this site are shown in Thai Baht.
Note: All LCHD Series load cells include a 5 point NIST traceable calibration certificate.
Ordering Example: (1) LCHD-500 is a 500 lb capacity tension/compression load cell, with mating connector,, THB50,934.34

Option Descriptions:


(1) Range select from:
5 for 5 lb range
10 for 10 lb range
25 for 25 lb range
50 for 50 lb range
100 for 100 lb range
250 for 250 lb range
500 for 500 lb range
1K for 1000 lb range
2K for 2000 lb range
3K for 3000 lb range
4K for 4000 lb range
5K for 5000 lb range
7.5K for 7500 lb range
10K for 10000 lb range
15K for 15000 lb range
20K for 20000 lb range
30K for 30000 lb range
50K for 50000 lb range

(2) Options select from:
Nothing(leave field blank) for None
-5T for 5 Vdc Output
-DUAL for Dual Bridge
-TC1 for Extended Temperature Range -50 to 200F
-TC2 for Extended Temperature Range -50 to 350F
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.