Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Reversible Liquid Crystal Polyester Film/Plastic Sheets

LCS Series

Reversible Liquid Crystal Mylar Sheets | LCS Series

Reversible Liquid Crystal Mylar Sheets

See All Models Below

  • Versatile - Cut to Any Size
  • Fast Response Time
  • 12 inch x 12 inch size
  • Kit Available of Six 6 inch X 12 inch Sheets
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

With Adhesive Backs

These versatile liquid crystal Polyester Film/Plastic sheets can easily be cut to any size. With a fast response time, these temperature-indicating sheets provide a quick visual readout in laboratory, testing and evaluation applications. Sheets are available in 12 x 12" size or as a kit consisting of six 6 x 12" sheets, approximately .01" thick. A sample pack, including six 6 x 12" sheets, one from each temperature range, is also available as shown in the ordering matrix.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Individual Sheets, Measuring 31x31 cm (12x12")
LCS-77
LCS-77
THB1,487.85
Availability: 6 weeks
 
polyester sheet measuring 12 x 12", range of 20 - 25°C, 68 - 77°F
LCS-86
LCS-86
THB1,408.34
Availability: 1 week
 
polyester sheet measuring 12 x 12", range of 25 - 30°C, 77 - 86°F
LCS-95
LCS-95
THB1,487.85
Availability: 1 week
 
polyester sheet measuring 12 x 12", range of 30 - 35°C, 86 - 95°F
LCS-104
LCS-104
THB1,408.34
Availability: 1 week
 
polyester sheet measuring 12 x 12", range of 35 - 40°C, 95 - 104°F
LCS-113
LCS-113
THB1,408.34
Availability: 14 weeks
 
polyester sheet measuring 12 x 12", range of 40 - 45°C, 104 - 113°F
Kits: 6 Sheets, Measuring 15x31 cm (6x12")
  
LCS-77-KIT
THB4,800.00
Availability: 14 weeks
 
Includes six sheets, each measuring 6" x 12", range of 20 - 25°C, 68 - 77°F
  
LCS-86-KIT
THB4,892.05
Availability: 14 weeks
 
Includes six sheets, each measuring 6" x 12", range of 25 - 30°C, 77 - 86°F
  
LCS-95-KIT
THB4,892.05
Availability: 14 weeks
 
Includes six sheets, each measuring 6" x 12", range of 30 - 35°C, 86 - 95°F
  
LCS-97-KIT
THB4,800.00
Availability: 14 weeks
 
Includes six sheets, each measuring 6" x 12", range of 35 - 36°C, 95 - 97°F
  
LCS-113-KIT
THB4,892.05
Availability: 14 weeks
 
Includes six sheets, each measuring 6" x 12", range of 40 - 45°C, 104 - 113°F
LCS-KIT
LCS-KIT
THB4,895.00
Availability: 1 week
 
Six sheets, one of each temperature range
All prices on this site are shown in Thai Baht.
Ordering Example: (1) LCS-77 Polyester sheet measuring 12 x 12", range of 20 - 25°C (66 - 77°F), THB1,487.85
We noticed you are from the US. Visit your local site for regional offers and live support.