Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Load Washers, Measure Bolt Compression Forces

LCWD

Load Washers, Measure Bolt Compression Forces | LCWD

Load Washers, Measure Bolt Compression Forces

THB24,579.04 LCWD-2K

  • Ranges to 200,000 lb
  • Compact Design
  • Spherical Washers Included
  • Load Buttons Included
  • Recommend Use of Spherical Washers When Used with Bolts
  • Recommend Use of Load Button When Used as Compression Load Cell
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The LCWD Series are for measuring bolt compressional forces in industrial, scientific and development applications. Spherical washers are included to assure proper alignment of the LCWD.

The LCWD is also available in metric configurations, with ranges from 0-100 to 0-200,000 N. Please see the LCMWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V
Accuracy (Linearity and Repeatability Combined):
    ≤10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 Ω min
    ≥50k lb/200 kN: 700 Ω
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LCWD-200
THB25,960.00
Availability: 1 week
 
Load washer, 0-200 lb capacity
LCWD-500
LCWD-500
THB25,960.42
Availability: 1 week
 
Load washer, 0-500 lb capacity
  
LCWD-1K
THB25,960.00
Availability: 5 weeks
 
Load washer, 0-1,000 lb capacity
LCWD-2K
LCWD-2K
THB24,579.04
Availability: 1 week
 
Load washer, 0-2,000 lb capacity
LCWD-5K
LCWD-5K
THB24,580.00
Availability: 1 week
 
Load washer, 0-5,000 lb capacity
LCWD-10K
LCWD-10K
THB28,775.00
Availability: 1 week
 
Load washer, 0-10,000 lb capacity
LCWD-20K
LCWD-20K
THB33,893.58
Availability: 1 week
 
Load washer, 0-20,000 lb capacity
LCWD-50K
LCWD-50K
THB34,630.00
Availability: 1 week
 
Load washer, 0-50,000 lb capacity
LCWD-100K
LCWD-100K
THB40,370.48
Availability: 1 week
 
Load washer, 0-100,000 lb capacity
  
LCWD-200K
THB66,689.10
Availability: 9 weeks
 
Load washer, 0-200,000 lb capacity
Accessories
SPW-2
SPW-2
THB910.00
Availability: 1 week
 
Sphere washers for ranges 200 through 10,000 lb.
  
SPW-3
THB1,215.00
Availability: 1 week
 
Spherical Washers for 20,000 lb range
SPW-5
SPW-5
THB1,820.00
Availability: 1 week
 
Spherical Washers for 50,000 lb range
SPW-7
SPW-7
THB2,438.07
Availability: 1 week
 
Spherical Washers for 100,000 lb range
  
SPW-10
THB3,030.00
Availability: 1 week
 
Spherical Washers for 200,000 lb range
All prices on this site are shown in Thai Baht.
Note: All LCWD load cells come with spherical washers, two load buttons and a NIST calibration certificate.
Ordering Example: (1) LCWD-500 is a 500 lb capacity load washer supplied with 2 load buttons and a set of spherical washers, THB25,960.42
We noticed you are from the US. Visit your local site for regional offers and live support.