Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Load Buttons and Rod Ends for Metric Load Cells

MLBC, MREC

Load Buttons and Rod Ends for Metric Load Cells | MLBC, MREC

Load Buttons and Rod Ends for Metric Load Cells

THB3,212.02 MLBC-M6

  • Insures Proper Loading and Helps Prevent Damage
  • Load Buttons for Compression Applications
  • Rod Ends for Tension Applications
Load Cells, Force Sensors and Torque Transducers - View related products

Description

LOAD CELL OPTIONS (Limited Models Only)
Temperature Compensation:
    "-TC1"
Extended compensated range
    -46 to 93°C (-50 to 200°F) not exceeding operating range ..... $50
    "-TC2"-46 to 163°C (-50 to 325°F) .................................... 225

Additional cable Length:
    4 conductor PVC ................................................. $2.00/ft
    4 conductor PTFE ................................................. 4.50/ft
    6 conductor PVC .................................................. 2.75/ft
    6 conductor PTFE ................................................. 6.50/ft

Mating Connectors:
    PT06F10-6S ........................................................ $26.50
    PT06A10-6S ..........................................................18.00

Calibration/Recalibration: (standard on most models)
    "NC5" 5 point calibration ....................................... $160
    0%, 50%, 100%, 50%, 0% FS
    Extra calibration points .......................................... $25/point

Built-In Amplifiers:
    0 to 5 Vdc ........................................................... $175
    4 to 20 mA ........................................................... 195

In-Line Amplifiers: Consult Engineering


METRIC LOAD BUTTONS AND ROD ENDS
For full product specifications and dimensions click on the "SPECS" link above.

  
(Specify Model Number)
Part Number/Desc.
Qty
Description
Load Buttons
MLBC-M6
THB3,212.02
Availability: 11 weeks
 
Load button with M6 x 1.0 metric thread
MLBC-M10
THB3,386.75
Availability: 1 week
 
Load button with M10 x 1.5 metric thread
MLBC-M12
THB3,212.02
Availability: 8 weeks
 
Load button with M12 x 1.75 metric thread
MLBC-M16
THB4,150.00
Availability: 11 weeks
 
Load button with M16 x 2.0 metric thread
MLBC-M20
THB4,150.00
Availability: 9 weeks
 
Load button with M20 x 1.5 metric thread
MLBC-M24
THB4,790.00
Availability: 11 weeks
 
Load button with M24 x 2.0 metric thread
MLBC-M36
Consult Sales  
Availability: 
 
 
Load button with M36 x 2.0 metric thread
Male Rod Ends
MREC-M5M
THB1,100.00
Availability: 5 weeks
 
Rod end with M5 x 0.8 male metric thread
MREC-M6M
THB1,106.33
Availability: 1 week
 
Rod end with M6 x 1.0 male metric thread
MREC-M8M
THB1,100.00
Availability: 5 weeks
 
Rod end with M8 x 1.25 male metric thread
MREC-M10M
THB1,106.35
Availability: 6 weeks
 
Rod end with M10 x 1.5 male metric thread
MREC-M12M
THB1,106.33
Availability: 5 weeks
 
Rod end with M12 x 1.75 male metric thread
MREC-M16M
THB2,212.65
Availability: 1 week
 
Rod end with M16 x 2.0 male metric thread
MREC-M20M
THB2,200.00
Availability: 1 week
 
Rod end with M20 x 1.5 male metric thread
MREC-M24M
Consult Sales  
Availability: 
 
 
Rod end with M24 x 2.0 male metric thread
Female Rod Ends
MREC-M5F
THB1,106.33
Availability: 5 weeks
 
Rod end with M5 x 0.8 female metric thread
MREC-M6F
THB1,100.00
Availability: 1 week
 
Rod end with M6 x 1.0 female metric thread
MREC-M10F
THB1,100.00
Availability: 5 weeks
 
Rod end with M10 x 1.5 female metric thread
MREC-M12F
THB1,095.00
Availability: 1 week
 
Rod end with M12 x 1.75 female metric thread
MREC-M20F
THB2,200.00
Availability: 5 weeks
 
Rod end with M20 x 1.5 female metric thread
All prices on this site are shown in Thai Baht.
Ordering Example: (1) MLBC-M20 load button with M20 x 1.5 metric thread, THB4,150.00
We noticed you are from the US. Visit your local site for regional offers and live support.