Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Adjustable Output, 21 FOV, Fixed IR Sensor with built-in display

OSAO-Series

Adjustable Output, 21 FOV, Fixed IR Sensor with built-in display | OSAO-Series

See All Models Below

  • High measurement temperatures up to 1800 °C (3272 °F)
  • Many fields of view options, 2:1,15:1, 20:1, 40:1 and 80:1
  • Features a built-in LCD display with keypad
  • User selectable options for analog outputs and USB 2.0 digital
  • AO50H Models offer higher ambient temperature ratings up to 180 °C (356 °F)
  • AO250 Models include laser targeting sight
  • Check out the included software to maximize the capabilities
  • Standard cable length is 3 meters, consult sales for lengths up to 20 meters
  • Optional water-cooling jacket and more available!
Infrared Temperature Measurement Instruments - View related products

Description

The OSAO-Series IR sensors are designed to offer peak performance over a wide range of temperatures. The integrated LCD display offers a convenient way to adjust the settings and measure the temperature. The display is capable of setting various parameters like emissivity, analog sub range, set point, hysteresis, analog output, temperature unit, response time, peak picker, sensor address, and more! The integrated laser targeting light (AO250 Models) and optional mounting accessory significantly speed up installation. Accessories like the Water Cooling Jacket (with air purge) and Air Purge Unit-Sensor Head allow the sensor to be installed in varying environments. If the ambient temperature is over 70 °C (158 °F) or lots of dust can build up on the sensor head then these accessories become more of a necessity. If ambient temperatures are over 120 °C (248 °F) then the AO50H Model with an ambient temperature rating up to 180 °C (356 °F) is a perfect solution. The OSAO-Series sensors have adjustable emissivity and can measure many different surfaces such as Iron and Steel, Lead, Marble, Brick, Asphalt, and many more!
(Specify Model Number)
Part Number/Desc.
Qty
Description
OS-AO50H-21-TC
THB44,117.73
Availability: 10 weeks
 
0-800 C, Adjustable Output w/ Thermocouple option, 2:1 FOV, Fixed IR Sensor with built-in display
OS-AO50H-21
THB44,117.73
Availability: 1 week
 
0-800 C, Adjustable Output, 2:1 FOV, Fixed IR Sensor with built-in display
OS-AO50H-151-TC
THB44,117.73
Availability: 10 weeks
 
0-800 C, Adjustable Output w/ Thermocouple option, 15:1 FOV, Fixed IR Sensor with built-in display
OS-AO50H-151
THB44,117.73
Availability: 10 weeks
 
0-800 C, Adjustable Output, 15:1 FOV, Fixed IR Sensor with built-in display
OS-AO50-21-TC
THB39,921.99
Availability: 1 week
 
0-800C, Adjustable Output w/ Thermocouple option, 2:1 FOV, Fixed IR Sensor with built-in display
OS-AO50-21
THB39,921.99
Availability: 9 weeks
 
0-800 C, Adjustable Output, 2:1 FOV, Fixed IR Sensor with built-in display
OS-AO50-151-TC
THB37,788.55
Availability: 2 weeks
 
0-800 C, Adjustable Output w/ Thermocouple option, 15:1 FOV, Fixed IR Sensor with built-in display
OS-AO50-151
THB37,788.55
Availability: 1 week
 
0-800 C, Adjustable Output, 15:1 FOV, Fixed IR Sensor with built-in display
OS-AO250-801-90
THB61,370.84
Availability: 10 weeks
 
High Temp 350-1800 C, Adjustable Output, 80:1 FOV, 90 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-801-600
THB61,370.84
Availability: 10 weeks
 
High Temp 350-1800 C, Adjustable Output, 80:1 FOV, 600 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-801-300
THB61,370.84
Availability: 10 weeks
 
High Temp 350-1800 C, Adjustable Output, 80:1 FOV, 300 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-401-90
THB65,221.39
Availability: 10 weeks
 
High Temp 300-1300 C, Adjustable Output, 40:1 FOV, 90 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-401-600
THB65,221.39
Availability: 1 week
 
High Temp 300-1300 C, Adjustable Output, 40:1 FOV, 600 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-401-300
THB65,221.39
Availability: 10 weeks
 
High Temp 300-1300 C, Adjustable Output, 40:1 FOV, 300 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-201-90
THB71,952.43
Availability: 10 weeks
 
High Temp 250-1000 C, Adjustable Output, 20:1 FOV, 90 mm working distance, Fixed IR Sensor with built-in display
OS-AO250-201-600
THB71,952.43
Availability: 1 week
 
High Temp 250-1000 C, Adjustable Output, 20:1 FOV, 600 mm working distance, Fixed IR Sensor with built-in displa
OS-AO250-201-300
THB71,952.43
Availability: 10 weeks
 
High Temp 250-1000 C, Adjustable Output, 20:1 FOV, 300 mm working distance, Fixed IR Sensor with built-in display
Accessories
OS-AO250-WCJ-AP
THB13,116.89
Availability: 1 week
 
This is a water cooling jacket accessory with a built in air purge for the AO250 Model IR Sensors. Recommended if ambient temperatures are near or higher then 70 °C (158 °F).
OS-AO250-AP
THB13,116.89
Availability: 10 weeks
 
This is a air purge unit for the sensor head of the AO250 Models IR Sensors. Strongly recommended in areas where dust may build up on the IR sensor over time.
OS-AO50-MT
THB8,174.00
Availability: 2 weeks
 
This is an adjustable mount for the AO50/50H IR sensors sensor head. This provides an easy way to install the AO50/50H sensor and be able to change the angle of the sensor.
OSAO-Conv
THB9,278.23
Availability: 10 weeks
 
This is a converter for the OSAO-Series IR sensors to convert signals from RS-232 to RS-485 or RS-485 to RS-232.
OSAO-PS
THB3,329.31
Availability: 10 weeks
 
This is a power supply for the OSAO-Series IR sensors.
OS-AO250-MT
THB10,557.78
Availability: 10 weeks
 
This is an adjustable mount for the AO250 IR sensors sensor head. This provides an easy way to install the AO250 Models sensor and be able to change the angle of the sensor.
OS-AO50-AP
THB7,267.03
Availability: 10 weeks
 
This is a air purge unit for the sensor head of the AO50/50H Model IR Sensors. Strongly recommended in areas where dust may build up on the IR sensor over time.
OSAO-PCB
THB4,160.03
Availability: 10 weeks
 
This is a communication PCB accessory to provide RS-232/RS-485 connectivity options to the interface of the OSAS-Series IR sensors.
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.