Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Field of View, High Temp, Fixed IR Sensor with Display

OSHFV-SERIES

High Field of View, High Temp, Fixed IR Sensor with Display | OSHFV-SERIES

High Field of View, High Temp, Fixed IR Sensor with Display

THB40,644.66 OS-HFV50-3001-H1

CE
  • Wide Temperature range from 0°C to 1600°C
  • Superior Optical resolution up to 300:1
  • Ultra fast 5ms response time
  • Adjustable emissivity for different surface measurments
  • Easily see temperature with 6 digit backlit LCD display
  • Simultaneous analog and digital outputs
  • Dual Laser Sighting
  • Free OMEGAonline Software
Infrared Temperature Measurement Instruments - View related products

Description

The OSHFV-Series are infrared temperature sensors with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs, Dual Laser Sighting, Superior Optical resolution and free OMEGAonline software.

The OSHFV-Series features very high temperature measurement ranges from 0 up to 1600°C. These ranges are perfect for measuring surfaces of very hot equipment like furnaces, hot extrusion equipment and more!

The Dual Laser Sighting allows for easily installation of the IR sensor. The integrated dual laser provides mobility to the sensor since it can be re-installed and re-aligned very quickly.

The OSHFV-Series sensors have adjustable emissivity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. They also have an optional air purge collar for sensor cooling and bracket accessories for easy installation.
(Specify Model Number)
Part Number/Desc.
Qty
Description
OS-HFV50-3001-H1
THB40,644.66
Availability: 7 weeks
 
300:1 FOV, 600°C to 1600°C, Fixed IR Sensor with Display
OS-HFV50-601-LT
THB35,571.52
Availability: 10 weeks
 
60:1 FOV, 0°C to 1300°C
Accessories
OS-HFV-APC
THB9,980.50
Availability: 1 week
 
Air Purge Collar for OSHFV-Series
OS-HFV-AMB
THB4,862.29
Availability: 1 week
 
Adjustable Mounting Bracket for OSHFV-Series
OS-HFV-FMB
THB2,047.28
Availability: 1 week
 
Fixed Mounting Bracket for OSHFV-Series
OS-CONV-C5
THB1,328.33
Availability: 1 week
 
5 Meter TTL cable for OSAE and OSHFV IR sensors
OS-CONV-TTL/USB
THB3,112.58
Availability: 1 week
 
TTL to USB converter for OSAE and OSHFV IR sensors
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.