PGT-PGL
3" Test Guages and Low Pressure Diaphragm Gauges
THB13,957.02
PGT-30L-100
-
POCKET TEST GAUGES WITH 3-INCH DIAL AND STAINLESS STEEL CASE
-
Accuracy 0.5% Full Scale
-
Ideal "Tool Box" Test Gauge
-
All Stainless Steel Construction
-
LOW PRESSURE DIAPHRAGM GAUGES
-
Corrosion Resistant Bronze Diaphragm
-
150% Overpressure Protection
-
Recalibration Screw on Dial
-
2-1-2 ANSI Grade A Accuracy
(2% first 10%, 1% middle 80%, 2% last 10%)
Pressure Gauges - View related products
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) PGT-30L-100 is a 0-100 psi pocket test gauge, THB13,957.02