Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element

PRCU Series

Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum  Elements | PRCU Series

THB5,958.35 PRCU-10-2-100-1/4-6-E

  • Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
  • Perfect for Use in Thermowells or as a Direct Immersion Sensor.
  • Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
  • Sensor Contains a Precision 100 Ohm Class A DIN Platinum Element
  • 2-, 3- or 4-Wire PFA Insulated and Jacketed Cables
  • Temperature Range: -50 to 260ºC
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

This sensor incorporates a copper tip which provides an efficient way to thermally connect the sensing element to the process conditions to be measured. This becomes especially important in applications where the sensor has little exposure to the item being measured such as in thermowells and bearing temperatures.

The PRCU sensor can be customized to function like many of our immersion sensor designs such as the PR-10 Immersion Probe, PR-13 Quick Disconnect Probes, PR-12,14,18 or 19 Spring Loaded Probes with Connection Heads.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
PRCU-10-2-100-1/4-6-E
THB5,958.35
Availability: 6 weeks
 
1/4" diameter copper tipped probe, 6" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-1/4-9-E
THB5,845.00
Availability: 6 weeks
 
1/4" diameter copper tipped probe, 9" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-1/4-12-E
THB5,958.35
Availability: 6 weeks
 
1/4" diameter copper tipped probe, 12" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-1/4-18-E
THB6,050.00
Availability: 6 weeks
 
1/4" diameter copper tipped probe, 18" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-1/4-24-E
THB6,255.00
Availability: 6 weeks
 
1/4" diameter copper tipped probe, 24" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-3/16-6-E
THB6,040.00
Availability: 6 weeks
 
3/16" diameter copper tipped probe, 6" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-3/16-9-E
THB6,380.00
Availability: 6 weeks
 
3/16" diameter copper tipped probe, 9" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-3/16-12-E
THB6,255.00
Availability: 6 weeks
 
3/16" diameter copper tipped probe, 12" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-3/16-18-E
THB6,670.00
Availability: 6 weeks
 
3/16" diameter copper tipped probe, 18" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
  
PRCU-10-2-100-3/16-24-E
THB7,010.00
Availability: 6 weeks
 
3/16" diameter copper tipped probe, 24" long with 3-wire PFA insulated and jacketed 100 ohm Class A DIN platinum element
Most Popular Accessories
  
MTP-U-M
THB214.26
Availability: 1 week
 
Miniature 3-Pin Connector
  
OTP-U-M
THB387.64
Availability: 1 week
 
Heavy Duty 3-Pin Connector
HH804U
HH804U
THB8,649.30
Availability: 1 week
 
High Accuracy Hand Held RTD Thermometer
SSLK-14-14
SSLK-14-14
THB969.17
Availability: 1 week
 
Stainless Steel Compression Fitting, 1/4 Diameter, 1/4NPT Thread
All prices on this site are shown in Thai Baht.
Note:
Standard: Specify “-1/4” or “-3/16” for probe diameter in inches. To order intermediate lengths change model number, using the next longer length for price. Over 24", add $1 per inch of probe length.
Metric: Specify “-M60” for 6 mm or “-M45” for 4.5 mm for probe diameter. To order intermediate lengths change model number, using the next longer length for price. Over 600 mm, add $1 per 25 mm of probe length.
All: To order with shrink tube strain relief, specify “-ST” at the end of the model number. Probes supplied 3-wire standard, 2 and 4-wire may be ordered, consult Sales department for price and availability.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Order male and female connector separately to create pairs.

Ordering Example: (1) PRCU-10-2-100-1/4-12-E 1/4, THB5,958.35

Option Descriptions:


(1) Probe Type select from:
10 for PR 10 Style
11 for PR 11 Immersion Probe
13 for PR 13 Quick Disconnect Probe
12SL for PR 12SL Spring Loaded Probe with Cast Iron Head
14SL for PR 14SL Spring Loaded Probe with Mini Aluminum Head
18SL for PR 18SL Spring Loaded Probe with Aluminum Hinged Top Head
19SL for PR 19SL Spring Loaded Probe with Sub Mini Aluminum Head

(2) Sheath Diameter select from:
1/4 for 1/4 in. Diameter
3/16 for 3/16 in. Diameter
M60 for 6mm Diameter
M45 for 4.5mm Diameter

(3) Sheath Length select from:
6 for 6 in. Length
9 for 9 in. Length
12 for 12 in. Length
18 for 18 in. Length
24 for 24 in. Length
150 for 150mm Length
225 for 225mm Length
300 for 300mm Length
450 for 450mm Length
600 for 600mm Length
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.