Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering

PST Series

Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering | PST Series

See All Models Below

  • 4-40 Screw Terminations and Mounting Inserts
  • Floating Output
  • Efficient
  • Rugged
  • Lightweight (15 oz)
Electronic Mass Flow Meters & Controllers - View related products

Description

Encapsulated Power Supplies provide a versatile excitation source for transducers and bridges. The barrier strip-type case is designed to be mounted to a bulkhead or chassis using four 4-40 screws. Screw terminals are provided for connection using either crimp lugs or stripped wires. These regulated power supplies are designed to be a modular solution to your excitation needs. The stable output allows drift-free performance even if the input power source is noisy or unstable. Long-term measurements can then be meaningfully compared with confidence. Short circuit protection prevents failure due to excessive current drain, and the conservative design assures long-term reliability.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
PST-5
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 5 V, 500 mA output
PST-8
PST-8
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 8 V, 300 mA output
PST-10
PST-10
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 10 V, 240 mA output
  
PST-15
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 15 V, 200 mA output
  
PST-A15
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 15 V, 300 mA output
  
PST-B15
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 15 V, 500 mA output
  
PST-18
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 18 V, 270 mA output
  
PST-28
Consult Sales  
Availability: 
 
 
Encapsulated power supply with 28 V, 150 mA output
Accessories
  
POWER CORD-SE
THB523.72
Availability: 4 weeks
 
AC Power cord with stripped end termination
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.