Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

OMEGATITE 650® Protection Tubes

PTRS

OMEGATITE 650® Protection Tubes | PTRS

OMEGATITE 650® Protection Tubes

See All Models Below

  • High Temperature
  • Thermal Shock Resistance
  • Corrosion Resistance
Thermocouples - View related products

Description

OMEGATITE™650 is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically inert, high temperature capabilities, and oxidation resistance).

Most refractory products can be used only in high temperature applications where one or two of the following properties are required: thermal shock resistace, mechanical strength, corrosion resistance, abrasion resistance or electrical insulation. OMEGATITE™ 650 combines all these properties in one refractory material.

OMEGATITE™ 650 is uniquely qualified for nonferrous molten metal applications and high wear or high impact environments up to 1250°C. OMEGATITE™ 650 is non-wetting for most nonferrous metals. It is gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.

OMEGATITE™ 650 thermocouple sheaths are used extensively for continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermal shock resistant, non-wetting, does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys. The excellent corrosion resistance of OMEGATITE™ 650 allows the use of thinner walls, thereby providing faster response time and improved accuracy.
(Specify Model Number)
Part Number/Desc.
Qty
Description
PTRS-1628-150
THB32,190.00
Availability: 9 weeks
 
Inside Diameter:16mm (0.63") Outside Diameter:28mm (1.1") Tube Length:150mm (5.9")
PTRS-1628-300
THB33,525.00
Availability: 9 weeks
 
Inside Diameter:16mm (0.63") Outside Diameter:28mm (1.1") Tube Length:300mm (11.8")
PTRS-1628-600
THB59,365.00
Availability: 1 week
 
Inside Diameter:16mm (0.63") Outside Diameter:28mm (1.1") Tube Length:600mm (23.6")
PTRS-1222-150
THB24,540.00
Availability: 9 weeks
 
Inside Diameter:12mm (0.47") Outside Diameter:22mm (0.87") Tube Length:150mm (5.9")
PTRS-1222-300
THB27,090.00
Availability: 9 weeks
 
Inside Diameter:12mm (0.47") Outside Diameter:22mm (0.87") Tube Length:300mm (11.8")
PTRS-1222-600
THB40,475.00
Availability: 9 weeks
 
Inside Diameter:12mm (0.47") Outside Diameter:22mm (0.87") Tube Length:600mm (23.6")
PTRS-916-150
THB23,905.00
Availability: 9 weeks
 
Inside Diameter:9mm (0.35") Outside Diameter:16mm (0.63") Tube Length:150mm (5.9")
PTRS-916-300
THB24,160.00
Availability: 9 weeks
 
Inside Diameter:9mm (0.35") Outside Diameter:16mm (0.63") Tube Length:300mm (11.8")
PTRS-916-600
THB29,005.00
Availability: 1 week
 
Inside Diameter:9mm (0.35") Outside Diameter:16mm (0.63") Tube Length:600mm (23.6")
PTRS-612-305
THB19,175.41
Availability: 9 weeks
 
Inside Diameter:6.5mm (0.25") Outside Diameter:12.5mm (0.49") Tube Length:305mm (12")
PTRS-612-450
THB22,310.00
Availability: 9 weeks
 
Inside Diameter:6.5mm (0.25") Outside Diameter:12.5mm (0.49") Tube Length:450mm (17.7")
PTRS-612-600
THB24,376.93
Availability: 9 weeks
 
Inside Diameter:6.5mm (0.25") Outside Diameter:12.5mm (0.49") Tube Length:600mm (23.6")
All prices on this site are shown in Thai Baht.
Note: *For NPT fitting add -NPT suffix and $30 to price. A 1/2 x 1/2" NPT fits 12.5 mm O.D. tube, 1/2 x 3/4” for 16 mm, 1 x 1” for 22 mm, 1 1/8 x 1 1/8” for 28 mm tube. For special lengths consult sales.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) PTRS-1628-300 A tube with 16mm inside dia, 28mm outside dia, and 300 mm long., THB33,525.00
We noticed you are from the US. Visit your local site for regional offers and live support.