Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Sensor and Transducer Wire and Multi-Conductor Cable

Sensor Wire

Sensor and Transducer Wire and Multi-Conductor Cable | Sensor  Wire

Sensor and Transducer Wire and Multi-Conductor Cable

See All Models Below

  • Single Strand Copper with PFA Insulation for Strain Gage Wiring
  • 28 Gage Ribbon Cables with 4-50 Conductors
  • 24 Gage Shielded Cable in 2,4, 8 or 15 Conductors
Instrumentation and Accessories - View related products

Description

Single Strand
Single strand copper wire features a 3 mil PFA insulation which is excellent for vacuum and has a temperature rating from -267 to 260 °C (-450 to 500 °F). OMEGA’s thin-wall covering process guarantees continuous lengths up to 1,000 feet. This wire is ideal for connecting strain gages to solder terminal strips and pads.

Ribbon Cable
OMEGA’s ribbon cables are PVC pre-insulated conductors laminated to a clear PVC film to allow easy termination. The color coding allows quick identification and circuit tracing. The multi-conductor ribbon cable can easily be trimmed to any desired conductor width for different uses. The PVC insulation is rated for temperatures from -40 to 105 °C (-40 to 221 °F).

Multi Conductor Cable
Shielded cable provides the high conductivity and noise immunity required for instrumentation hookups to transducers. It is suitable for low and high level voltage signals and mA pick-up in high EMI/RFI environments. The PVC insulation is rated for temperatures from -40 to 105 °C (-40 to 221 °F).
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Fine Gage PTFE Insulated Wire - Single Strand
  
TFCP-003-50
THB1,159.89
Availability: 3 weeks
 
40 gage (0.003") single strand PFA insulated copper wire, 50 feet
TFCP-003-100
TFCP-003-100
THB2,117.53
Availability: 3 weeks
 
40 gage (0.003") single strand PFA insulated copper wire, 100 feet
TFCP-003-500
TFCP-003-500
THB8,666.43
Availability: 3 weeks
 
40 gage (0.003") single strand PFA insulated copper wire, 500 feet
TFCP-005-50
TFCP-005-50
THB1,159.89
Availability: 3 weeks
 
36 gage (0.005") single strand PFA insulated copper wire, 50 feet
TFCP-005-100
TFCP-005-100
THB2,004.86
Availability: 1 week
 
36 gage (0.005") single strand PFAinsulated copper wire, 100 feet
TFCP-005-500
TFCP-005-500
THB8,670.00
Availability: 3 weeks
 
36 gage (0.005") single strand PFA insulated copper wire, 500 feet
TFCP-010-50
TFCP-010-50
THB1,159.89
Availability: 3 weeks
 
30 gage (0.010") single strand PFA insulated copper wire, 50 feet
TFCP-010-100
TFCP-010-100
THB2,120.00
Availability: 3 weeks
 
30 gage (0.010") single strand PFA insulated copper wire, 100 feet
  
TFCP-010-500
THB8,670.00
Availability: 3 weeks
 
30 gage (0.010") single strand PFA insulated copper wire, 500 feet
TFCP-015-50
TFCP-015-50
THB1,140.00
Availability: 5 weeks
 
26 gage (0.015") single strand PFA insulated copper wire, 50 feet
TFCP-015-100
TFCP-015-100
THB2,005.28
Availability: 5 weeks
 
26 gage (0.015") single strand PFA insulated copper wire, 100 feet
  
TFCP-015-500
THB8,205.28
Availability: 5 weeks
 
26 gage (0.015") single strand PFA insulated copper wire, 500 feet
TFCP-020-50
TFCP-020-50
THB1,159.89
Availability: 3 weeks
 
24 gage (0.020") single strand PFA insulated copper wire, 50 feet
  
TFCP-020-100
THB2,117.53
Availability: 3 weeks
 
24 gage (0.020") single strand PFA insulated copper wire, 100 feet
  
TFCP-020-500
THB8,666.43
Availability: 3 weeks
 
24 gage (0.020") single strand PFA insulated copper wire, 500 feet
  
TFCP-032-50
THB3,085.00
Availability: 3 weeks
 
20 gage (0.032") single strand PFA insulated copper wire, 50 feet
  
TFCP-032-100
THB5,300.00
Availability: 3 weeks
 
20 gage (0.032") single strand PFA insulated copper wire, 100 feet
  
TFCP-032-500
THB14,910.00
Availability: 3 weeks
 
20 gage (0.032") single strand PFA insulated copper wire, 500 feet
Multiconductor Ribbon Cable
  
RC4-100
Consult Sales  
Availability: 
 
 
4 conductor color coded ribbon cable with PVC insulation, 100 foot spool
  
RC10-100
Consult Sales  
Availability: 
 
 
10 conductor color coded ribbon cable with PVC insulation, 100 foot spool
  
RC14-100
Consult Sales  
Availability: 
 
 
14 conductor color coded ribbon cable with PVC insulation, 100 foot spool
  
RC16-100
THB18,885.00
Availability: 19 weeks
 
16 conductor color coded ribbon cable with PVC insulation, 100 foot spool
  
RC26-100
THB31,300.00
Availability: 19 weeks
 
26 conductor color coded ribbon cable with PVC insulation, 100 foot spool
  
RC50-100
THB57,275.00
Availability: 19 weeks
 
50 conductor color coded ribbon cable with PVC insulation, 100 foot spool
Multiconductor Shielded Cable
TX2-100
TX2-100
THB2,028.32
Availability: 7 weeks
 
2 conductor shielded cable with PVC insulation, 100 foot spool
TX4-100
TX4-100
THB2,156.91
Availability: 1 week
 
4 conductor shielded cable with PVC insulation, 100 foot spool
TX4-200
TX4-200
THB3,931.72
Availability: 7 weeks
 
4 conductor shielded cable with PVC insulation, 200 foot spool
TX4-500
TX4-500
THB5,888.45
Availability: 6 weeks
 
4 conductor shielded cable with PVC insulation, 500 foot spool
  
TX4-1000
THB13,187.01
Availability: 7 weeks
 
4 conductor shielded cable with PVC insulation, 1000 foot spool
TX8-100
TX8-100
THB6,463.22
Availability: 7 weeks
 
8 conductor shielded cable with PVC insulation, 100 foot spool
  
TX15-100
THB7,595.00
Availability: 7 weeks
 
15 conductor shielded cable with PVC insulation, 100 foot spool
Flat, Uninsulated Ribbon Lead
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.