Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

RTD Extension Cables

RECU, GECU and TECU

RTD Extension Cables with retractable coil or straight wire | RECU, GECU and TECU

RTD Extension Cables with retractable coil or straight wire

See All Models Below

  • Retractable Coil Cord Cable in 1 and 4 ft. Lengths with 5:1 Stretch
  • 24 Gage PFA Coated or Glass Overbraid Stranded Copper Wire in 10 and 25 ft. Lengths
  • 3-Wire Copper Leads are standard
  • Standard Size or Mini Quick Connectors
  • Two Lead Wires Are Supplied if 2 Lead Connectors Are Ordered
  • 3 or 2 Lead, Round or Flat Pin Connectors
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Omega offers various RTD extension cables for interconnecting RTD sensors with instrumentation. They come in either straight or retractable coil configurations,with glass braided or PFA insulating jackets. The retactable coil cord cables come in either 1 foot or 4 foot retracted lenghts that can stretch to 5 feet or 20 feet respectively.Ten termination types are available.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
RECU1-MTP-U-M-MTP-U-F
RECU1-MTP-U-M-MTP-U-F
THB1,392.63
Availability: 6 weeks
 
RETRACTABLE SENSOR CABLE, MTP MALE/FEMALE CONNECTORS,1 FOOT RETRACTED LENGTH.
  
RECU4-TA3M-TA3F
THB4,320.00
Availability: 6 weeks
 
RETRACTABLE SENSOR CABLE, TA3 MALE/TA3 FEMALE CONNECTOR, 4 FOOT RETRACTED LENGTH.
  
TECU10-SMP-U-M-SMP-U-F
THB1,250.00
Availability: 6 weeks
 
STRAIGHT SENSOR CABLE, SMP MALE/FEMALE CONNECTORS, 10 FOOT LONG PFA-COATED CABLE
  
TECU25-TA3M-TA3F
THB4,175.00
Availability: 6 weeks
 
STRAIGHT SENSOR CABLE,TA3 MALE/FEMALE CONNECTORS, 25 FOOT PFA-COATED CABLE
  
GECU10-OTP-U-M-OTP-U-F
THB1,160.00
Availability: 1 week
 
STRAIGHT SENSOR CABLE,OTP MALE/FEMALE CONNECTORS, 10 FOOT LONG GLASS BRAIDED CABLE.
All prices on this site are shown in Thai Baht.
Note: Note: Retractable cables are expandable 5:1. One foot will expand to 5 ft. length. Note: PFA coated wire extension cables are constructed from 24 gage wire.
Ordering Example: (1) RECU1-MTP-U-M-MTP-U-F Retractable cable,1ft(which stretches to 5 ft),with subminiature MTP male and female terminations, THB1,392.63

Option Descriptions:


(1) RTD EXTENSION CABLES select from:
RECU1 for Retractable cable 1 ft
RECU4 for Retractable cable 4 ft
GECU10 for Straight cable glass braided 10 ft
GECU25 for Straight cable glass braided 25 ft
TECU10 for Straight cable PFA-coated 10 ft
TECU25 for Straight cable PFA-coated 25 ft

(2) Termination 1 select from:
MTP-U-M for MTP male connector
OST-U-M for OST male connector
OTP-U-M for OTP male connector
SMP-U-M for SMP male connector
TA3M for TA3 male connector

(3) Termination 2 select from:
OST-U-F for OST female connector
OTP-U-F for OTP female connector
MTP-U-F for MTP female connector
SMP-U-F for SMP female connector
TA3F for TA3 female connector
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.