Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Summing Junction Boxes NEMA-4X Enclosure

SBJ2

Summing Junction Boxes NEMA-4X Enclosure | SBJ2

Summing Junction Boxes NEMA-4X Enclosure

THB18,621.15 SBJ2

  • NEMA-4X Enclosure Standard
  • Heavy Duty Case for Industrial Applications
  • Models for 2, 3 or 4 Load Cell Installations
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The SBJ Series summing junction box electronically sums the outputs of bridge type load cells to form a single output equal to the sum of the loads on each load cell. Potentiometers in series with the bridge excitation are provided to match the outputs of the load cell. Commonly used in industrial scales, bin, tank, hopper and platform applications. The load cell should be of the same capacity and have output interchangeability of better than 3%.

SPECIFICATIONS
Case: NEMA-4X
Feedthroughs: Compression type for wire up to 0.25" diameter
Span: ±3% adjustment
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
SBJ2
SBJ2
THB18,621.15
Availability: 1 week
 
NEMA-4X summing junction box for two load cells,
  
SBJ4
THB21,065.10
Availability: 1 week
 
NEMA-4X summing junction box for four load cells,
All prices on this site are shown in Thai Baht.
Ordering Example: (1) SBJ2 NEMA-4X summing junction box for two load cells, THB18,621.15
We noticed you are from the US. Visit your local site for regional offers and live support.