Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Spring Loaded Fittings for 1/4" Diameter Probes

SLK/SLF Series

Spring Loaded Fittings for 1/4

Spring Loaded Fittings for 1/4" Diameter Probes

THB1,505.93 1/4-SLK

  • Easy Installation on Any ¼" Diameter Probe (RTD, Thermcouple or Thermistor)
  • Self Gripping Spring Design Allows Unlimited Adjustability
  • Great For Installing Replacement Sensors in Thermowells
  • Spring Loaded Fitting Can be Used with a Wide Variety of ½ NPT Connection Heads
Thermocouples - View related products

Description

These spring loaded fittings provide another easy way to utilize your Omega temperature sensors.

For example:
  • Do you need to install a 1/4" diameter sensor in a thermowell without the use of a connection head? Install the 1/4-SLK spring loaded fitting onto your sensor to insure proper contact with the bottom of your thermowell without worrying if your sensor is over inserted or under inserted into the thermowell bore.

  • If you need to install your sensor in a thermowell while also using an enclosure for your wire connections, the SLF-12-12-14 spring loaded fitting can be used along with one of our extensive line of sanitary or industrial connection heads.
  • Did you have a sudden failure and need to replace your thermowell mounted RTD or thermocouple? If you have one of our cuttable RTD Sensors or Thermocouple sensors, just cut the sensor to length, add a spring loaded fitting and you are up and running.


  • Installation is simple with no tools required, simply do the following:
  • To install the single sided ¼-SLK fitting, slide the hex housing onto your probe with the 1/2 NPT threads pointed toward your thermowell or other suitable attachment point. Slide the self-gripping spring onto your probe with the wide end toward the hex housing and slide into place. The position of the assembly can then be adjusted as needed.


  • For the SLF12-12-14, slide the probe tip into the larger opening end of the fitting, twist the probe clockwise while pushing the probe through the fitting. Install the probe to the desired length, if needed the probe can be pulled through to re-adjust the position of the fitting.


  • Specifications:
  • Materials: 300 Series Stainless Steel.
  • Mounting Threads: The 1/4-SLK has a 1/2NPT threaded connection one end, the SLF-12-12-14 has a 1/2NPT threaded connection both ends.
  • Sheath Size: The springs used in these fittings are a self gripping design for use on standard 1/4" sheaths.
  • Spring Compression: These springs are designed for a nominal compression of approximately 1/2".
  • Spring material: 0.035" diameter music wire (ASTM A228)
  • (Specify Model Number)

    What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

    Part Number/Desc.
    Qty
    Description
    1/4-SLK
    1/4-SLK
    THB1,505.93
    Availability: 1 week
     
    Spring loading kit for ½ NPT ports
    SLF-12-12-14
    SLF-12-12-14
    THB1,630.00
    Availability: 1 week
     
    Spring loaded fitting for use with ½ NPT connection heads
    All prices on this site are shown in Thai Baht.
    Note: Comes complete with installation instructions.
    Ordering Example: (1) 1/4-SLK Spring loading fitting for 1/4'' probes without connection heads, THB1,505.93  plus (1) SLF-12-12-14 Spring loading fitting for 1/4'' probes with connection head or enclosure, THB1,630.00, THB1,505.93 + 1,630.00 = THB3,135.93
    We noticed you are from the US. Visit your local site for regional offers and live support.