Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Ultra-High Temperature Heating Tapes

SST, STH SWH Series

Ultra-High Temperature Heating Tapes Rated to 1400°F Continuous | SST, STH SWH Series

THB2,117.53 SST051-040

  • Premium Quality High Temperature Heating Tapes
  • Rated to 1400°F Continuous
  • Short-Term Exposure Temperature De-Energized up to 1450°F
  • Samox Insulated
  • Integrally Molded Separate Plug
Flexible Heaters - View related products

Description

Standard tapes are made from fine gage stranded resistance wires that are double insulated with braided Samox and knitted into flat tapes for maximum flexibility. A heavy insulated tape is made by taking a standard tape and braiding it between layers of Samox yarn. Wide tapes are made from two or more standard tapes that are sewn between two layers of Samox cloth.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Watt W/in2 Volts Size Heavy Insulated Tapes
Model Number
Standard Insulated Tapes
Model Number
156131201/2" x 2'STH051-020SST051-020
313131201/2" x 4'STH051-040SST051-040
470131201/2" x 6'STH051-060SST051-060
627131201/2" x 8'STH051-080SST051-080
783132401/2" x 10'STH052-100*SST052-100*
940132401/2 x 12'STH052-120*SST052-120*
313131201" x 2'STH101-020SST101-020
627131201" x 4'STH101-040SST101-040
940132401" x 6'STH102-060*SST102-060*
1245132401" x 8'STH102-080*SST102-080*


Watt W/in2 Volts Size Wide Heavy Insulated Tapes
Model Number
3137.51201 3/4" x 2'SWH171-020
6277.51201 3/4" x 4'SWH171-040
9407.51201 3/4" x 6'SWH171-060
12547.51201 3/4" x 8'SWH171-080*
15707.52401 3/4" x 10'SWH172-100*
4707.81202 1/2" x 2'SWH251-020
9407.81202 1/2" x 4'SWH251-040
14117.81202 1/2" x 6'SWH251-060
18817.81202 1/2" x 8'SWH251-080*
23517.82402 1/2"X 10'SWH252-100*
62781203 1/4" x 2'SWH351-20*
125481203 1/4" x 4'SWH351-040*
188181203 1/4" x 6'SWH351-060*
250881203 1/4" x 8'SWH351-080*
313582403 1/4" X 10'SWH352-100*
*Not supplied with plugs.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
STH051-020
STH051-020
THB2,274.63
Availability: 10 weeks
 
heavy insulated tapes, 156 W, 120 V
STH051-040
STH051-040
THB2,606.81
Availability: 1 week
 
heavy insulated tapes, 313 W, 120 V
STH051-060
STH051-060
THB3,558.32
Availability: 10 weeks
 
heavy insulated tapes, 470 W, 120 V
STH051-080
STH051-080
THB4,520.58
Availability: 1 week
 
heavy insulated tapes, 627 W, 120 V
STH052-100
STH052-100
THB5,219.25
Availability: 10 weeks
 
heavy insulated heating tapes, 783 W, 240 V
STH052-120
STH052-120
THB6,153.87
Availability: 10 weeks
 
heavy insulated heating tapes, 940 W, 240 V
STH101-020
STH101-020
THB2,753.98
Availability: 8 weeks
 
heavy insulated heating tapes, 313 W, 120 V
STH101-040
STH101-040
THB4,098.26
Availability: 10 weeks
 
heavy insulated heating tapes, 627 W, 120 V
STH102-060
STH102-060
THB4,898.33
Availability: 1 week
 
heavy insulated heating tapes, 940 W, 240 V
STH102-080
STH102-080
THB5,219.25
Availability: 10 weeks
 
heavy insulated heating tapes, 1245 W, 240 V
  
SST051-020LSE
THB2,080.00
Availability: 10 weeks
 
standard insulated heating tapes, 156 W, 120V
  
SST101-040
THB2,807.51
Availability: 10 weeks
 
standard insulated heating tapes, 627 W,120V
  
SST051-040
THB2,117.53
Availability: 10 weeks
 
standard insulated heating tapes, 313 W, 120 V
  
SWH171-020
THB6,162.26
Availability: 1 week
 
wide Heavy insulated heating tapes, 313 W. 120V
  
SWH251-100LSE
THB25,780.00
Availability: 10 weeks
 
wide Heavy insulated heating tapes, 2351 W, 120V
SWH171-080
SWH171-080
THB15,548.41
Availability: 10 weeks
 
wide Heavy insulated heating tapes, 1254 W, 120 V
  
SWH251-060
THB16,113.48
Availability: 10 weeks
 
wide Heavy insulated heating tapes, 1411 W, 120 V
  
SWH351-060
THB17,185.00
Availability: 10 weeks
 
wide Heavy insulated heating tapes, 1881 W, 120V
  
SWH351-080
THB23,560.00
Availability: 10 weeks
 
wide Heavy insulated heating tapes, 2508 W, 120V

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note: All tapes 1/2" or wider are available in 240V without plug.
We noticed you are from the US. Visit your local site for regional offers and live support.