Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Non-Reversible Labels, Four Dot

TL-C Series

Temperature Indicating Labels | TL-C Series

Temperature Indicating Labels

See All Models Below

  • Available in Packs of 10 and 30
  • four temperature ratings
  • suited for use in areas with limited space
  • supplied 10 or 30 to a package
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

4 Dot Labels (°F only)
TL-C labels feature four temperature ratings in a single, compact round design, 9/16" in dia.. These labels are especially suited for use in areas with limited space. TL-C indicators are supplied 10 or 30 to a package.

Model No.
(pkg. 10)
Temperature Range F°Model No.
(pkg. 10)
Temperature Range F°
TL-C-105105 110 115 120TL-C-290290 300 310 320
TL-C-130130 140 150 160TL-C-330330 340 350 360
TL-C-170170 180 190 200TL-C-370370 380 390 400
TL-C-210210 220 230 240TL-C-410410 420 435 450
TL-C-250250 260 270 280TL-C-465465 480 490 500
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
  
TL-C-105
Consult Sales  
Availability: 
 
 
Four Dot Label, (105, 110, 115, 120°F), package of 10
  
TL-C-105-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (105, 110, 115, 120°F), package of 30
  
TL-C-130
Consult Sales  
Availability: 
 
 
Four Dot Label, (130, 140, 150, 160°F), package of 10
  
TL-C-130-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (130, 140, 150, 160°F), package of 30
TL-C-170
TL-C-170
Consult Sales  
Availability: 
 
 
Four Dot Label, (170, 180, 190, 200°F), package of 10
  
TL-C-170-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (170, 180, 190, 200°F), package of 30
  
TL-C-210
Consult Sales  
Availability: 
 
 
Four Dot Label, (210, 220, 230, 240°F), package of 10
  
TL-C-210-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (210, 220, 230, 240°F), package of 30
  
TL-C-250
Consult Sales  
Availability: 
 
 
Four Dot Label, (250, 260, 270, 280°F), package of 10
  
TL-C-250-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (250, 260, 270, 280°F), package of 10
  
TL-C-290
THB857.00
Availability: 14 weeks
 
Four Dot Label, (290, 300, 310, 320°F), package of 10
  
TL-C-290-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (290, 300, 310, 320°F), package of 30
  
TL-C-330
Consult Sales  
Availability: 
 
 
Four Dot Label, (330, 340, 350, 360°F), package of 10
  
TL-C-330-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (330, 340, 350, 360°F), package of 30
  
TL-C-410
Consult Sales  
Availability: 
 
 
Four Dot Label, (410, 420, 435, 450°F), package of 10
  
TL-C-410-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (410, 420, 435, 450°F), package of 30
  
TL-C-465
Consult Sales  
Availability: 
 
 
Four Dot Label, (465, 480, 490, 500°F), package of 10
  
TL-C-465-30
Consult Sales  
Availability: 
 
 
Four Dot Label, (465, 480, 490, 500°F), package of 30
All prices on this site are shown in Thai Baht.
Note: To order package of 30, add suffix “-30” to Model No.

Option Descriptions:


(1) Temperature Range select from:
105 for 105/110/115/120°F
130 for 130/140/150/160°F
170 for 170/180/190/200°F
210 for 210/220/230/240°F
250 for 250/260/270/280°F
290 for 290/300/310/320°F
330 for 330/340/350/360°F
370 for 370/380/390/400°F
410 for 410/420/435/450°F
465 for 465/480/490/500°F

(2) Package Quantity select from:
Nothing(leave field blank) for Package of 10ea
-30 for Package of 30
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.